/content/sps/au/en/search-results.html

    disposable gloves

    DexPure® 803-81

    'Reliability That Comes in Handy.For workers in the food industry and precisionelectronic assembly, the new DexPure® 803-81provides excellent hand protection against nonharmful substances'

    Overview
    'The single use nitrile gloves aredurable and powder-free and provide basic chemicalresistance against contamination. They also fit wellon any hand, enhancing your dexterity and ensuringfull compliance with food processing regulations.'
    Specifications

    Others

    • Grip
      • Dry grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • Arc flash protection EN 61482-1-2
      • N
    • Chemical Permeation Resistance
      • KT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • KT
    • ISO 13997 Cut Protection
      • -
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Glove Dexterity Rating
      • 5
    • Mechanical Protection
      • No
    • Cut Resistance EN 388
      • -
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • Type (EN ISO 374-1)
      • Typ C
    • Puncture Resistance
      • -
    • Features & Benefits
      • 0.07 mm thick ensuring dexterity for precision work.; EN374 compliance guaranteeing better chemical resistance.; Superior durability.; Roughened fingertips for better grip.; Food contact certificate.; Free from natural latex.; Different sizes (XS to XL) for total comfort.; Packed in dispenser box: newly designed easy to use.
    • Chemotherapy Tested
      • No
    • Chemical Protection
      • Yes
    • Abrasion Resistance
      • 0
    • Food certification
      • Y
    • Impact Resistance
      • N
    • Tear Resistance
      • 0
    • Size Range From
      • 6
    • Protection Type
      • disposable
    • Glove Thickness
      • 0.07
    • Product Family
      • DEXPURE 803-81
    • Powder Content
      • N
    • Overall Height
      • 0.5 Centimetre
    • Size Range To
      • 10
    • Silicone Free
      • N
    • Overall Width
      • 4 millimetre
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Closure Type
      • Rolled edge
    • Reusability
      • No
    • Cuff Length
      • 300 inch
    • Velourised
      • N
    • Glove Type
      • disposable
    • Cuff Style
      • rolled edge
    • Standards
      • EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
    • Washable
      • N
    • Material
      • Nitrile
    • Sterile
      • No
    • Color 
      • Blue
    • Length
      • up to 300
    • EN 455
      • Y
    • Style
      • 4580381
    • Brand
      • Honeywell
    • Size
      • 6, 7, 8, 9, 10

    Others

    • Grip
      • Dry grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • Arc flash protection EN 61482-1-2
      • N
    • Chemical Permeation Resistance
      • KT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • KT
    • ISO 13997 Cut Protection
      • -
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Glove Dexterity Rating
      • 5
    • Mechanical Protection
      • No
    • Cut Resistance EN 388
      • -
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • Type (EN ISO 374-1)
      • Typ C
    • Puncture Resistance
      • -
    • Features & Benefits
      • 0.07 mm thick ensuring dexterity for precision work.; EN374 compliance guaranteeing better chemical resistance.; Superior durability.; Roughened fingertips for better grip.; Food contact certificate.; Free from natural latex.; Different sizes (XS to XL) for total comfort.; Packed in dispenser box: newly designed easy to use.
    • Chemotherapy Tested
      • No
    • Chemical Protection
      • Yes
    • Abrasion Resistance
      • 0
    • Food certification
      • Y
    • Impact Resistance
      • N
    • Tear Resistance
      • 0
    • Size Range From
      • 6
    • Protection Type
      • disposable
    • Glove Thickness
      • 0.07
    • Product Family
      • DEXPURE 803-81
    • Powder Content
      • N
    • Overall Height
      • 0.5 Centimetre
    • Size Range To
      • 10
    • Silicone Free
      • N
    • Overall Width
      • 4 millimetre
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Closure Type
      • Rolled edge
    • Reusability
      • No
    • Cuff Length
      • 300 inch
    • Velourised
      • N
    • Glove Type
      • disposable
    • Cuff Style
      • rolled edge
    • Standards
      • EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
    • Washable
      • N
    • Material
      • Nitrile
    • Sterile
      • No
    • Color 
      • Blue
    • Length
      • up to 300
    • EN 455
      • Y
    • Style
      • 4580381
    • Brand
      • Honeywell
    • Size
      • 6, 7, 8, 9, 10
    • Grip : Dry grip
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • Arc flash protection EN 61482-1-2 : N
    • Chemical Permeation Resistance : KT minute (time unit)
    • Test chemicals (EN ISO 374-1) : KT
    • ISO 13997 Cut Protection : -
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Glove Dexterity Rating : 5
    • Mechanical Protection : No
    • Cut Resistance EN 388 : -
    • Clean Room Capability : N
    • Virus (EN ISO 374-5) : N
    • Antistatics EN 16350 : N
    • Type (EN ISO 374-1) : Typ C
    • Puncture Resistance : -
    • Features & Benefits : 0.07 mm thick ensuring dexterity for precision work.; EN374 compliance guaranteeing better chemical resistance.; Superior durability.; Roughened fingertips for better grip.; Food contact certificate.; Free from natural latex.; Different sizes (XS to XL) for total comfort.; Packed in dispenser box: newly designed easy to use.
    • Chemotherapy Tested : No
    • Chemical Protection : Yes
    • Abrasion Resistance : 0
    • Food certification : Y
    • Impact Resistance : N
    • Tear Resistance : 0
    • Size Range From : 6
    • Protection Type : disposable
    • Glove Thickness : 0.07
    • Product Family : DEXPURE 803-81
    • Powder Content : N
    • Overall Height : 0.5 Centimetre
    • Size Range To : 10
    • Silicone Free : N
    • Overall Width : 4 millimetre
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Closure Type : Rolled edge
    • Reusability : No
    • Cuff Length : 300 inch
    • Velourised : N
    • Glove Type : disposable
    • Cuff Style : rolled edge
    • Standards : EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
    • Washable : N
    • Material : Nitrile
    • Sterile : No
    • Color  : Blue
    • Length : up to 300
    • EN 455 : Y
    • Style : 4580381
    • Brand : Honeywell
    • Size : 6, 7, 8, 9, 10
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list