/content/sps/au/en/search-results.html

    disposable gloves

    Dexpure 801-30

    Dexpure 801-30

    Overview
    Non-damaging to health. Glove components do not migrate towards food.
    Specifications

    Others

    • Grip
      • Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • K, L
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN374 : mix Chemical Product letter
      • K (Sodium hydroxide 40%), L (Sulphuric acid 96%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Coating material and finition
      • Latex grip textured
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • Chemical Permeation Resistance
      • KL minute (time unit)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1)
      • KL
    • • Colors of the gloves
      • Blue
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • • EN 374:2016 Type C
      • KL
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • 4580130
    • • Pierce resistance
      • 0
    • • Glove kind hand 2
      • Tight glove
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Disposable
    • • Thickness (inch)
      • 0.0099
    • • Glove big family
      • Tight glove
    • • Coating material
      • Latex
    • • Coating finition
      • Grip-textured
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Type (EN ISO 374-1)
      • Typ C
    • Abrasion Resistance
      • 0
    • • Thickness (mm)
      • 0,25
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled
      • Water
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • Y
    • • Product Style
      • 4580130
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Rough
    • • Glove family
      • Tight glove disposable powder free
    • • EN374 : Type
      • C
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 300
    • • EN 388:2016
      • 0110X
    • • CE category
      • Category 3
    • Tear Resistance
      • 1
    • Size Range From
      • 7
    • Protection Type
      • disposable
    • • Glove kind
      • Tight glove
    • Product Family
      • DEXPURE 801-30
    • Powder Content
      • N
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary norm perimeter
    • Size Range To
      • 10
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 0
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Cuff Length
      • 300 inch
    • • EN 388
      • 0110X
    • Velourised
      • N
    • Glove Type
      • disposable
    • Cuff Style
      • rolled edge
    • • Brand
      • PIP Global
    • Standards
      • EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
    • • Tear
      • 1
    • • Size
      • 7, 8, 9, 10
    • • Risk
      • Mechanical, Liquid, Micro-organism
    • Washable
      • N
    • Material
      • Natural rubber
    • • Cut
      • 1
    • • AQL
      • 1.5
    • Color 
      • Blue
    • Length
      • up to 300
    • EN 455
      • Y
    • Style
      • 4580130
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10

    Others

    • Grip
      • Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • K, L
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN374 : mix Chemical Product letter
      • K (Sodium hydroxide 40%), L (Sulphuric acid 96%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Coating material and finition
      • Latex grip textured
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • Chemical Permeation Resistance
      • KL minute (time unit)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1)
      • KL
    • • Colors of the gloves
      • Blue
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • • EN 374:2016 Type C
      • KL
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • 4580130
    • • Pierce resistance
      • 0
    • • Glove kind hand 2
      • Tight glove
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Disposable
    • • Thickness (inch)
      • 0.0099
    • • Glove big family
      • Tight glove
    • • Coating material
      • Latex
    • • Coating finition
      • Grip-textured
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Type (EN ISO 374-1)
      • Typ C
    • Abrasion Resistance
      • 0
    • • Thickness (mm)
      • 0,25
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled
      • Water
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • Y
    • • Product Style
      • 4580130
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Rough
    • • Glove family
      • Tight glove disposable powder free
    • • EN374 : Type
      • C
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 300
    • • EN 388:2016
      • 0110X
    • • CE category
      • Category 3
    • Tear Resistance
      • 1
    • Size Range From
      • 7
    • Protection Type
      • disposable
    • • Glove kind
      • Tight glove
    • Product Family
      • DEXPURE 801-30
    • Powder Content
      • N
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary norm perimeter
    • Size Range To
      • 10
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 0
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Cuff Length
      • 300 inch
    • • EN 388
      • 0110X
    • Velourised
      • N
    • Glove Type
      • disposable
    • Cuff Style
      • rolled edge
    • • Brand
      • PIP Global
    • Standards
      • EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
    • • Tear
      • 1
    • • Size
      • 7, 8, 9, 10
    • • Risk
      • Mechanical, Liquid, Micro-organism
    • Washable
      • N
    • Material
      • Natural rubber
    • • Cut
      • 1
    • • AQL
      • 1.5
    • Color 
      • Blue
    • Length
      • up to 300
    • EN 455
      • Y
    • Style
      • 4580130
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10
    • Grip : Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : K, L
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • • EN374 : mix Chemical Product letter : K (Sodium hydroxide 40%), L (Sulphuric acid 96%)
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Coating material and finition : Latex grip textured
    • Arc flash protection EN 61482-1-2 : N
    • • EN 374-5:2016 Micro organism : yes
    • • EN374 : mix Micro organism : yes
    • • Cut mix (ABCDDEF ou 12345) : 1
    • Chemical Permeation Resistance : KL minute (time unit)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1) : KL
    • • Colors of the gloves : Blue
    • • Arm level protection : Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection : X
    • • EN 374:2016 Type C : KL
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • • Product reference : 4580130
    • • Pierce resistance : 0
    • • Glove kind hand 2 : Tight glove
    • Cut Resistance EN 388 : 1
    • Clean Room Capability : N
    • • Tight glove kind : Disposable
    • • Thickness (inch) : 0.0099
    • • Glove big family : Tight glove
    • • Coating material : Latex
    • • Coating finition : Grip-textured
    • Virus (EN ISO 374-5) : N
    • Antistatics EN 16350 : N
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • Type (EN ISO 374-1) : Typ C
    • Abrasion Resistance : 0
    • • Thickness (mm) : 0,25
    • • Shape elements : Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled : Water
    • • Inner finition : Powder free
    • • Grip in liquid : Good grip no liquid in hand
    • Food certification : Y
    • • Product Style : 4580130
    • • Coating level : Fully coated
    • Impact Resistance : N
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Grip texture : Rough
    • • Glove family : Tight glove disposable powder free
    • • EN374 : Type : C
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 300
    • • EN 388:2016 : 0110X
    • • CE category : Category 3
    • Tear Resistance : 1
    • Size Range From : 7
    • Protection Type : disposable
    • • Glove kind : Tight glove
    • Product Family : DEXPURE 801-30
    • Powder Content : N
    • • Thickness : From 0,2mm to 0,5mm
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary norm perimeter
    • Size Range To : 10
    • Silicone Free : N
    • • Cut hand : Cut 1
    • • Abrasion : 0
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • • Cut-iso : X
    • • Coating : Coated
    • Cuff Length : 300 inch
    • • EN 388 : 0110X
    • Velourised : N
    • Glove Type : disposable
    • Cuff Style : rolled edge
    • • Brand : PIP Global
    • Standards : EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
    • • Tear : 1
    • • Size : 7, 8, 9, 10
    • • Risk : Mechanical, Liquid, Micro-organism
    • Washable : N
    • Material : Natural rubber
    • • Cut : 1
    • • AQL : 1.5
    • Color  : Blue
    • Length : up to 300
    • EN 455 : Y
    • Style : 4580130
    • Brand : Honeywell
    • Size : 7, 8, 9, 10
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    4580130-07
    PERFECT FIT GLOVE DEXPURE 801-30
    4580130-07
    PERFECT FIT GLOVE DEXPURE 801-30
    4580130-08
    PERFECT FIT GLOVE DEXPURE 801-30
    4580130-08
    PERFECT FIT GLOVE DEXPURE 801-30
    4580130-09
    PERFECT FIT GLOVE DEXPURE 801-30
    4580130-09
    PERFECT FIT GLOVE DEXPURE 801-30
    4580130-10
    PERFECT FIT GLOVE DEXPURE 801-30
    4580130-10
    PERFECT FIT GLOVE DEXPURE 801-30