disposable gloves
DexPure 800-91
RECOMMENDATIONS Protection of hands and objects. Single use gloves. ADVANTAGES AQL 1.5 and food handling certified: guarantees a high level of quality and contact with foodstuffs. Very fine touch.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Grip
- Dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- K, T
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • EN374 : mix Chemical Product letter
- K (Sodium hydroxide 40%), T (Formaldehyde 37%)
- • EN 455-1+A1:2022 Medical glove
- EN 455-1, EN 455-2, EN 455-3, EN 455-4
- • Coating material and finition
- Grip-textured nitrile
- Arc flash protection EN 61482-1-2
- N
- • EN 374-5:2016 Micro organism
- yes
- • EN374 : mix Micro organism
- yes
- Chemical Permeation Resistance
- KT minute (time unit)
- • Alimentary norm perimeter
- EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1)
- KT
- • Honeywell Applications
- Chemical Industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Laboratories, Petrochemistry industry, Pharmaceutical industry, First responder
- • Colors of the gloves
- Blue
- • Arm level protection
- Standard cuff (< 290mm)
- • EN 374:2016 Type C
- KT
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- • Product reference
- 4580091
- • Glove kind hand 2
- Tight glove
- • Alimentary Europe
- yes
- Clean Room Capability
- N
- • Tight glove kind
- Disposable
- • Thickness (inch)
- 0.004
- • Glove big family
- Tight glove
- • Coating material
- Nitrile
- • Coating finition
- Grip-textured
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- • Tightness level
- Fully tight
- • Number of layer
- Single layer
- Type (EN ISO 374-1)
- Typ C
- Abrasion Resistance
- 0
- • Thickness (mm)
- 0,1
- • Shape elements
- Glove, Tight, Coated, unsupported, Powdered, Disposable
- • Liquid handled
- Water and oil
- • Inner finition
- Powdered
- • Grip in liquid
- Good grip no liquid in hand
- Food certification
- Y
- • Product Style
- 4580091
- • Coating level
- Fully coated
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • MDR 2017/745
- yes
- • Grip texture
- Rough
- • Glove family
- Tight glove disposable powdered
- • EN374 : Type
- C
- • Other norms
- CE category, EN 455, MDR 2017/745
- • Length (mm)
- 240
- • CE category
- Category 3
- Tear Resistance
- 0
- Size Range From
- 7
- Protection Type
- disposable
- • Glove kind
- Tight glove
- Product Family
- DEXPURE 800-91
- Powder Content
- Y
- • Thickness
- From 0,1mm to 0,2mm
- • Normes EN
- EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To
- 10
- Silicone Free
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- • Coating
- Coated
- Cuff Length
- 300 inch
- Velourised
- N
- Glove Type
- disposable
- Cuff Style
- rolled edge
- • Brand
- PIP Global
- Standards
- EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
- • Size
- 7, 8, 9, 10
- • Risk
- Liquid, Micro-organism, Medical environnement, Food
- Washable
- N
- Material
- Nitrile
- • AQL
- 1.5
- Color
- Blue
- Length
- up to 300
- EN 455
- Y
- Style
- 4580091
- Brand
- Honeywell
- Size
- 7, 8, 9, 10
Others
- Grip
- Dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- K, T
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • EN374 : mix Chemical Product letter
- K (Sodium hydroxide 40%), T (Formaldehyde 37%)
- • EN 455-1+A1:2022 Medical glove
- EN 455-1, EN 455-2, EN 455-3, EN 455-4
- • Coating material and finition
- Grip-textured nitrile
- Arc flash protection EN 61482-1-2
- N
- • EN 374-5:2016 Micro organism
- yes
- • EN374 : mix Micro organism
- yes
- Chemical Permeation Resistance
- KT minute (time unit)
- • Alimentary norm perimeter
- EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1)
- KT
- • Honeywell Applications
- Chemical Industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Laboratories, Petrochemistry industry, Pharmaceutical industry, First responder
- • Colors of the gloves
- Blue
- • Arm level protection
- Standard cuff (< 290mm)
- • EN 374:2016 Type C
- KT
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- • Product reference
- 4580091
- • Glove kind hand 2
- Tight glove
- • Alimentary Europe
- yes
- Clean Room Capability
- N
- • Tight glove kind
- Disposable
- • Thickness (inch)
- 0.004
- • Glove big family
- Tight glove
- • Coating material
- Nitrile
- • Coating finition
- Grip-textured
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- • Tightness level
- Fully tight
- • Number of layer
- Single layer
- Type (EN ISO 374-1)
- Typ C
- Abrasion Resistance
- 0
- • Thickness (mm)
- 0,1
- • Shape elements
- Glove, Tight, Coated, unsupported, Powdered, Disposable
- • Liquid handled
- Water and oil
- • Inner finition
- Powdered
- • Grip in liquid
- Good grip no liquid in hand
- Food certification
- Y
- • Product Style
- 4580091
- • Coating level
- Fully coated
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • MDR 2017/745
- yes
- • Grip texture
- Rough
- • Glove family
- Tight glove disposable powdered
- • EN374 : Type
- C
- • Other norms
- CE category, EN 455, MDR 2017/745
- • Length (mm)
- 240
- • CE category
- Category 3
- Tear Resistance
- 0
- Size Range From
- 7
- Protection Type
- disposable
- • Glove kind
- Tight glove
- Product Family
- DEXPURE 800-91
- Powder Content
- Y
- • Thickness
- From 0,1mm to 0,2mm
- • Normes EN
- EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To
- 10
- Silicone Free
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- • Coating
- Coated
- Cuff Length
- 300 inch
- Velourised
- N
- Glove Type
- disposable
- Cuff Style
- rolled edge
- • Brand
- PIP Global
- Standards
- EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
- • Size
- 7, 8, 9, 10
- • Risk
- Liquid, Micro-organism, Medical environnement, Food
- Washable
- N
- Material
- Nitrile
- • AQL
- 1.5
- Color
- Blue
- Length
- up to 300
- EN 455
- Y
- Style
- 4580091
- Brand
- Honeywell
- Size
- 7, 8, 9, 10
- Grip : Dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : K, T
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : Y
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- • EN374 : mix Chemical Product letter : K (Sodium hydroxide 40%), T (Formaldehyde 37%)
- • EN 455-1+A1:2022 Medical glove : EN 455-1, EN 455-2, EN 455-3, EN 455-4
- • Coating material and finition : Grip-textured nitrile
- Arc flash protection EN 61482-1-2 : N
- • EN 374-5:2016 Micro organism : yes
- • EN374 : mix Micro organism : yes
- Chemical Permeation Resistance : KT minute (time unit)
- • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1) : KT
- • Honeywell Applications : Chemical Industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Laboratories, Petrochemistry industry, Pharmaceutical industry, First responder
- • Colors of the gloves : Blue
- • Arm level protection : Standard cuff (< 290mm)
- • EN 374:2016 Type C : KT
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- • Product reference : 4580091
- • Glove kind hand 2 : Tight glove
- • Alimentary Europe : yes
- Clean Room Capability : N
- • Tight glove kind : Disposable
- • Thickness (inch) : 0.004
- • Glove big family : Tight glove
- • Coating material : Nitrile
- • Coating finition : Grip-textured
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- • Tightness level : Fully tight
- • Number of layer : Single layer
- Type (EN ISO 374-1) : Typ C
- Abrasion Resistance : 0
- • Thickness (mm) : 0,1
- • Shape elements : Glove, Tight, Coated, unsupported, Powdered, Disposable
- • Liquid handled : Water and oil
- • Inner finition : Powdered
- • Grip in liquid : Good grip no liquid in hand
- Food certification : Y
- • Product Style : 4580091
- • Coating level : Fully coated
- Impact Resistance : N
- • Product kind : Glove
- • Manufacturer : Honeywell
- • MDR 2017/745 : yes
- • Grip texture : Rough
- • Glove family : Tight glove disposable powdered
- • EN374 : Type : C
- • Other norms : CE category, EN 455, MDR 2017/745
- • Length (mm) : 240
- • CE category : Category 3
- Tear Resistance : 0
- Size Range From : 7
- Protection Type : disposable
- • Glove kind : Tight glove
- Product Family : DEXPURE 800-91
- Powder Content : Y
- • Thickness : From 0,1mm to 0,2mm
- • Normes EN : EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To : 10
- Silicone Free : N
- PPE Category : 3
- OEKO-TEX 100 : N
- • Coating : Coated
- Cuff Length : 300 inch
- Velourised : N
- Glove Type : disposable
- Cuff Style : rolled edge
- • Brand : PIP Global
- Standards : EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
- • Size : 7, 8, 9, 10
- • Risk : Liquid, Micro-organism, Medical environnement, Food
- Washable : N
- Material : Nitrile
- • AQL : 1.5
- Color : Blue
- Length : up to 300
- EN 455 : Y
- Style : 4580091
- Brand : Honeywell
- Size : 7, 8, 9, 10
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In