/content/sps/au/en/search-results.html

    disposable gloves

    Dexi-Task™ - Disposable - LA049 Retail

    Dexi-Task™ - Disposable - LA049: Size L/XL: 100 EACH per BOX

    Overview
    North by Honeywell Dexi-Task 9' Lightly Powdered Exam Grade Disposable Chemical-Resistant Nitrile Gloves offer better resistance to solvents: caustics and animal fats than natural rubber latex: vinyl or neoprene gloves. This includes excellent resistance to blood-borne pathogens and potentially infectious materials. For easy donning: these nitrile gloves are lightly powdered inside: creating a smooth surface that slides over the skin. The unsupported design ensures a skin-tight fit: allowing digital dexterity during delicate work procedures. Rolled cuffs add strength and forearm drip protection: and the smooth grip is ideal for the food service industry..
    • Nitrile contains no allergens and provides better resistance to snags: abrasions: punctures: solvents: caustics and animal fats than supported natural rubber latex: vinyl or neoprene
    • Absorbable dusting powder makes sliding hands in easier and quicker: rolled cuff offers forearm drip protection and increased glove strength: smooth grip is ideal for food processing
    • Examination grade (aka medical grade) ensures protection against blood borne pathogens: infectious materials and other contaminants: 5-mil gauge unsupported construction for skin-tight fit
    • ANSI/ISEA 105 - ASTM D3389-05 Abrasion Test: ANSI/ISEA 105 - ASTM F1790-97 Cut Test: EN374: EN388: EN420 approved
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list