/content/sps/au/en/search-results.html

    disposable gloves

    Dermatril P 743

    Nitrile disposable chemical protective gloves, type A

    Overview
    Properties & advantages
    • Very high tactile sensitivity
    • Excellent wearer comfort
    • Increased tear resistance
    • Improved grip thanks to fingertip roughening
    • Very good chemical resistance
    • Snug fit
    • Contents: 50 units
    • Individual labelling of gloves
    • AQL < 0.65
    • Natural latex-free
    • Resistant to a wide range of cytostatic drugs
    • Virus-resistant according to ASTM F 1671:2017
    • Food-safe according to EU 1935/2004 and EU 10/2011
    • Silicone-free glove surface (indifferent to paint, automotive test method)
    • This glove meets the requirements of EN 455.
    • The glove is a medical device in the sense of the MDR 2017/745 guideline.
    Specifications

    Others

    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Disposable
    • • Thickness (mm)
      • 0,2
    • • Thickness (inch)
      • 0.0079
    • • Thickness
      • From 0,1mm to 0,2mm
    • • Tear
      • 0
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • Product reference
      • 743
    • • Product kind
      • Glove
    • • Product Style
      • 0743082C
    • • Pierce resistance
      • X
    • • Other norms
      • CE category, EN 455, MDR 2017/745
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm)
      • 270
    • • Minimum length (inch)
      • 10.611
    • • Maximum length (mm)
      • 290
    • • Maximum length (inch)
      • 11.397
    • • Manufacturer
      • Honeywell
    • • MDR 2017/745
      • yes
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 280
    • • Inner finition
      • Powder free
    • • Honeywell Applications
      • Chemical Industry, Assembly and electrical components, Assembly of small objects, Electronical industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Laboratories, Medical service, Painting, Pharmaceutical industry, First responder
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove disposable powder free
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, L, O, P, T
    • • EN 455-1+A1:2022 Medical glove
      • EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • EN 388:2016
      • 200XX
    • • EN 388
      • 200XX
    • • EN 374:2016 Type A
      • JKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Colors of the gloves
      • Blue
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Touch sensitive, Free latex, Silicone free
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 2
    • • ASTM F1671
      • yes
    • • ASTM
      • ASTM F1671
    • • AQL
      • < 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • JKLOPT
    • Tear Resistance
      • 0
    • Style
      • 743
    • Sterile
      • No
    • Size Range To
      • 11
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11
    • Silicone Free
      • Y
    • Reusability
      • No
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • disposable
    • Product Family
      • Dermatril P 743
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Yes
    • Material
      • Nitrile
    • Length
      • up to 300
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • dry & wet grip
    • Glove Type
      • disposable
    • Glove Thickness
      • 0.2
    • Glove Dexterity Rating
      • 5
    • Food certification
      • Y
    • Fingertip Features
      • roughened fingertips
    • Features & Benefits
      • disposable protective glove; very high tactile sensitivity; excellent wearing comfort; increased tear resistance; improved grip due to fingertip roughening; good chemical resistance; smooth fit; special features; content 50 pieces; AQL < 0.65; natural latex-free; resistant to a wide range of cytostatic agents; virus resistant according to ASTM F 1671:2007; food safe according to EU 1935/2004 ; FDA-certified; silicone-free glove surface (paint indifference automotive test method); fulfils the requirements of EN 455; medical device according to MDR (EU) 2017/745
    • EN 455
      • Y
    • Cut Resistance EN 388
      • 0
    • Cut Resistance
      • 0
    • Cuff Style
      • Rolled edge
    • Cuff Length
      • 300 inch
    • Color 
      • blue
    • Closure Type
      • Rolled edge
    • Clean Room Capability
      • N
    • Chemotherapy Tested
      • Yes
    • Chemical Protection
      • Yes
    • Chemical Permeation Resistance
      • JKLOPT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 2

    Others

    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Disposable
    • • Thickness (mm)
      • 0,2
    • • Thickness (inch)
      • 0.0079
    • • Thickness
      • From 0,1mm to 0,2mm
    • • Tear
      • 0
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • Product reference
      • 743
    • • Product kind
      • Glove
    • • Product Style
      • 0743082C
    • • Pierce resistance
      • X
    • • Other norms
      • CE category, EN 455, MDR 2017/745
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm)
      • 270
    • • Minimum length (inch)
      • 10.611
    • • Maximum length (mm)
      • 290
    • • Maximum length (inch)
      • 11.397
    • • Manufacturer
      • Honeywell
    • • MDR 2017/745
      • yes
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 280
    • • Inner finition
      • Powder free
    • • Honeywell Applications
      • Chemical Industry, Assembly and electrical components, Assembly of small objects, Electronical industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Laboratories, Medical service, Painting, Pharmaceutical industry, First responder
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove disposable powder free
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, L, O, P, T
    • • EN 455-1+A1:2022 Medical glove
      • EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • EN 388:2016
      • 200XX
    • • EN 388
      • 200XX
    • • EN 374:2016 Type A
      • JKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Colors of the gloves
      • Blue
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Touch sensitive, Free latex, Silicone free
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 2
    • • ASTM F1671
      • yes
    • • ASTM
      • ASTM F1671
    • • AQL
      • < 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • JKLOPT
    • Tear Resistance
      • 0
    • Style
      • 743
    • Sterile
      • No
    • Size Range To
      • 11
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11
    • Silicone Free
      • Y
    • Reusability
      • No
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • disposable
    • Product Family
      • Dermatril P 743
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Yes
    • Material
      • Nitrile
    • Length
      • up to 300
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • dry & wet grip
    • Glove Type
      • disposable
    • Glove Thickness
      • 0.2
    • Glove Dexterity Rating
      • 5
    • Food certification
      • Y
    • Fingertip Features
      • roughened fingertips
    • Features & Benefits
      • disposable protective glove; very high tactile sensitivity; excellent wearing comfort; increased tear resistance; improved grip due to fingertip roughening; good chemical resistance; smooth fit; special features; content 50 pieces; AQL < 0.65; natural latex-free; resistant to a wide range of cytostatic agents; virus resistant according to ASTM F 1671:2007; food safe according to EU 1935/2004 ; FDA-certified; silicone-free glove surface (paint indifference automotive test method); fulfils the requirements of EN 455; medical device according to MDR (EU) 2017/745
    • EN 455
      • Y
    • Cut Resistance EN 388
      • 0
    • Cut Resistance
      • 0
    • Cuff Style
      • Rolled edge
    • Cuff Length
      • 300 inch
    • Color 
      • blue
    • Closure Type
      • Rolled edge
    • Clean Room Capability
      • N
    • Chemotherapy Tested
      • Yes
    • Chemical Protection
      • Yes
    • Chemical Permeation Resistance
      • JKLOPT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 2
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Year EN 388 : 2016
    • • Tightness level : Fully tight
    • • Tight glove kind : Disposable
    • • Thickness (mm) : 0,2
    • • Thickness (inch) : 0.0079
    • • Thickness : From 0,1mm to 0,2mm
    • • Tear : 0
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • Product reference : 743
    • • Product kind : Glove
    • • Product Style : 0743082C
    • • Pierce resistance : X
    • • Other norms : CE category, EN 455, MDR 2017/745
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm) : 270
    • • Minimum length (inch) : 10.611
    • • Maximum length (mm) : 290
    • • Maximum length (inch) : 11.397
    • • Manufacturer : Honeywell
    • • MDR 2017/745 : yes
    • • Liquid handled : Water, oil and chemicals
    • • Length (mm) : 280
    • • Inner finition : Powder free
    • • Honeywell Applications : Chemical Industry, Assembly and electrical components, Assembly of small objects, Electronical industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Laboratories, Medical service, Painting, Pharmaceutical industry, First responder
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove disposable powder free
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, L, O, P, T
    • • EN 455-1+A1:2022 Medical glove : EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • EN 388:2016 : 200XX
    • • EN 388 : 200XX
    • • EN 374:2016 Type A : JKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 0
    • • Cut hand : Cut 0
    • • Cut : 0
    • • Colors of the gloves : Blue
    • • Coating material and finition : Grip-textured nitrile
    • • Coating material : Nitrile
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Touch sensitive, Free latex, Silicone free
    • • Arm level protection : Standard cuff (< 290mm)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes
    • • Abrasion : 2
    • • ASTM F1671 : yes
    • • ASTM : ASTM F1671
    • • AQL : < 0.65
    • Washable : N
    • Virus (EN ISO 374-5) : Y
    • Velourised : N
    • Type (EN ISO 374-1) : Typ A
    • Touchscreen Compatible : N
    • Test chemicals (EN ISO 374-1) : JKLOPT
    • Tear Resistance : 0
    • Style : 743
    • Sterile : No
    • Size Range To : 11
    • Size Range From : 6
    • Size : 6, 7, 8, 9, 10, 11
    • Silicone Free : Y
    • Reusability : No
    • Puncture Resistance : X
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : disposable
    • Product Family : Dermatril P 743
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Mechanical Protection : Yes
    • Material : Nitrile
    • Length : up to 300
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : dry & wet grip
    • Glove Type : disposable
    • Glove Thickness : 0.2
    • Glove Dexterity Rating : 5
    • Food certification : Y
    • Fingertip Features : roughened fingertips
    • Features & Benefits : disposable protective glove; very high tactile sensitivity; excellent wearing comfort; increased tear resistance; improved grip due to fingertip roughening; good chemical resistance; smooth fit; special features; content 50 pieces; AQL < 0.65; natural latex-free; resistant to a wide range of cytostatic agents; virus resistant according to ASTM F 1671:2007; food safe according to EU 1935/2004 ; FDA-certified; silicone-free glove surface (paint indifference automotive test method); fulfils the requirements of EN 455; medical device according to MDR (EU) 2017/745
    • EN 455 : Y
    • Cut Resistance EN 388 : 0
    • Cut Resistance : 0
    • Cuff Style : Rolled edge
    • Cuff Length : 300 inch
    • Color  : blue
    • Closure Type : Rolled edge
    • Clean Room Capability : N
    • Chemotherapy Tested : Yes
    • Chemical Protection : Yes
    • Chemical Permeation Resistance : JKLOPT minute (time unit)
    • Brand : Honeywell KCL
    • Available in ChemPro : Y
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 2
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list