cut resistant gloves
ThermoPlus 955
ThermoPlus 955
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
> metal production and processing
> plastic processing
> automotive industry
> laboratories, heat ovens and cabinet dryers
> foundries
Qualities and advantages
> light thermal insulation
> excellent ne touch
> high cut protection due to para aramid material
> good sweat absorption
> high wearing comfort
> additional cut and heat protection in the pulse area
Features
> especially economic, as gloves are ambidextrous
> marked according to size by di erent colours on the wristband
> contact heat up to 100 °C
> also available with leather cu and leather palm (art. 966)
Others
- Grip
- Dry grip
- • Radiant heat resistance - Glove prevents thermal radiation :
- X
- • Burning behaviour - Ignited glove stops burning within :
- X
- • Small drop molten metal - Glove prevents heat with :
- X
- Protection against radioactive contamination (EN 421)
- N
- • Large Quantity Molten Metal - Skin burns with :
- X
- • Convective heat - Glove prevents flame heat :
- X
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- • Cut mix (ABCDDEF ou 12345)
- B
- • Contact Heat Resistance
- 1
- • Honeywell Applications
- Automotive industry, Finishing, Foundry, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse
- Resistance to heat Contact
- 1
- • Minimum length (inch)
- 11.5935
- • Mechanical glove kind
- Knitted
- • Maximum length (inch)
- 13.362
- • Colors of the gloves
- Grey
- • Arm level protection
- Forearm cuff (< 400mm)
- ISO 13997 Cut Protection
- B
- • Minimum length (mm)
- 295
- • Maximum length (mm)
- 340
- • Cuff caracteristic
- Long cuff, Knitted Cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Convective heat EN 407
- X
- • Product reference
- 955
- • Pierce resistance
- X
- • Glove kind hand 2
- Mechanical glove
- Mechanical Protection
- Y
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- • Support material
- Weft yarn
- • Glove big family
- Mechanical glove
- • Benefits element
- Long cuff (>290mm), Sweat absorbing
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- • Tightness level
- Fully breathable
- Puncture Resistance
- X
- Contact heat EN 407
- 1
- Abrasion Resistance
- 1
- • Shape elements
- Glove, Mechanical, Knitted, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • EN 407 (digit)
- X1XXXX
- Food certification
- N
- • Product Style
- 0955142X
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 320
- • EN 407:2004
- X1XXXX
- • EN 388:2016
- 1X4XB
- • CE category
- Category 3
- Tear Resistance
- 4
- Size Range From
- 8
- Protection Type
- Heat protection
- • Glove kind
- Mechanical glove
- Product Family
- Thermoplus 955
- Powder Content
- N
- • Weft yarn
- Aramid, Cotton, Polyamid
- • Normes EN
- EN 388 : Mechanical protection, EN407 Heat protection
- Size Range To
- 10
- Silicone Free
- N
- • Cut hand
- Cut B
- • Abrasion
- 1
- PPE Category
- 3
- OEKO-TEX 100
- N
- • Cut-iso
- B
- • Coating
- Uncoated
- Cuff Length
- 340 inch
- • EN 388
- 1X4XB
- Velourised
- N
- Glove Type
- Heat protection
- Cuff Style
- Cuff
- • Brand
- PIP Global
- Standards
- EN 388
- EN 407
- • Tear
- 4
- • Size
- 8, 9, 10
- • Risk
- Mechanical, Heat, Liquid
- Washable
- N
- Material
- Para-Aramid, Cotton, Polyamid
- • Cut
- X
- Color
- grey/blue
- Length
- up to 340
- Style
- 955
- Brand
- Honeywell KCL
- Size
- 8, 9, 10
Others
- Grip
- Dry grip
- • Radiant heat resistance - Glove prevents thermal radiation :
- X
- • Burning behaviour - Ignited glove stops burning within :
- X
- • Small drop molten metal - Glove prevents heat with :
- X
- Protection against radioactive contamination (EN 421)
- N
- • Large Quantity Molten Metal - Skin burns with :
- X
- • Convective heat - Glove prevents flame heat :
- X
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- • Cut mix (ABCDDEF ou 12345)
- B
- • Contact Heat Resistance
- 1
- • Honeywell Applications
- Automotive industry, Finishing, Foundry, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse
- Resistance to heat Contact
- 1
- • Minimum length (inch)
- 11.5935
- • Mechanical glove kind
- Knitted
- • Maximum length (inch)
- 13.362
- • Colors of the gloves
- Grey
- • Arm level protection
- Forearm cuff (< 400mm)
- ISO 13997 Cut Protection
- B
- • Minimum length (mm)
- 295
- • Maximum length (mm)
- 340
- • Cuff caracteristic
- Long cuff, Knitted Cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Convective heat EN 407
- X
- • Product reference
- 955
- • Pierce resistance
- X
- • Glove kind hand 2
- Mechanical glove
- Mechanical Protection
- Y
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- • Support material
- Weft yarn
- • Glove big family
- Mechanical glove
- • Benefits element
- Long cuff (>290mm), Sweat absorbing
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- • Tightness level
- Fully breathable
- Puncture Resistance
- X
- Contact heat EN 407
- 1
- Abrasion Resistance
- 1
- • Shape elements
- Glove, Mechanical, Knitted, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • EN 407 (digit)
- X1XXXX
- Food certification
- N
- • Product Style
- 0955142X
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 320
- • EN 407:2004
- X1XXXX
- • EN 388:2016
- 1X4XB
- • CE category
- Category 3
- Tear Resistance
- 4
- Size Range From
- 8
- Protection Type
- Heat protection
- • Glove kind
- Mechanical glove
- Product Family
- Thermoplus 955
- Powder Content
- N
- • Weft yarn
- Aramid, Cotton, Polyamid
- • Normes EN
- EN 388 : Mechanical protection, EN407 Heat protection
- Size Range To
- 10
- Silicone Free
- N
- • Cut hand
- Cut B
- • Abrasion
- 1
- PPE Category
- 3
- OEKO-TEX 100
- N
- • Cut-iso
- B
- • Coating
- Uncoated
- Cuff Length
- 340 inch
- • EN 388
- 1X4XB
- Velourised
- N
- Glove Type
- Heat protection
- Cuff Style
- Cuff
- • Brand
- PIP Global
- Standards
- EN 388
- EN 407
- • Tear
- 4
- • Size
- 8, 9, 10
- • Risk
- Mechanical, Heat, Liquid
- Washable
- N
- Material
- Para-Aramid, Cotton, Polyamid
- • Cut
- X
- Color
- grey/blue
- Length
- up to 340
- Style
- 955
- Brand
- Honeywell KCL
- Size
- 8, 9, 10
- Grip : Dry grip
- • Radiant heat resistance - Glove prevents thermal radiation : : X
- • Burning behaviour - Ignited glove stops burning within : : X
- • Small drop molten metal - Glove prevents heat with : : X
- Protection against radioactive contamination (EN 421) : N
- • Large Quantity Molten Metal - Skin burns with : : X
- • Convective heat - Glove prevents flame heat : : X
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- Arc flash protection EN 61482-1-2 : N
- • Cut mix (ABCDDEF ou 12345) : B
- • Contact Heat Resistance : 1
- • Honeywell Applications : Automotive industry, Finishing, Foundry, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse
- Resistance to heat Contact : 1
- • Minimum length (inch) : 11.5935
- • Mechanical glove kind : Knitted
- • Maximum length (inch) : 13.362
- • Colors of the gloves : Grey
- • Arm level protection : Forearm cuff (< 400mm)
- ISO 13997 Cut Protection : B
- • Minimum length (mm) : 295
- • Maximum length (mm) : 340
- • Cuff caracteristic : Long cuff, Knitted Cuff
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- Convective heat EN 407 : X
- • Product reference : 955
- • Pierce resistance : X
- • Glove kind hand 2 : Mechanical glove
- Mechanical Protection : Y
- Cut Resistance EN 388 : X
- Clean Room Capability : N
- • Support material : Weft yarn
- • Glove big family : Mechanical glove
- • Benefits element : Long cuff (>290mm), Sweat absorbing
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- • Tightness level : Fully breathable
- Puncture Resistance : X
- Contact heat EN 407 : 1
- Abrasion Resistance : 1
- • Shape elements : Glove, Mechanical, Knitted, Supported
- • Grip in liquid : Good grip but liquid in hand
- • EN 407 (digit) : X1XXXX
- Food certification : N
- • Product Style : 0955142X
- Impact Resistance : N
- • Product kind : Glove
- • Manufacturer : Honeywell
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 320
- • EN 407:2004 : X1XXXX
- • EN 388:2016 : 1X4XB
- • CE category : Category 3
- Tear Resistance : 4
- Size Range From : 8
- Protection Type : Heat protection
- • Glove kind : Mechanical glove
- Product Family : Thermoplus 955
- Powder Content : N
- • Weft yarn : Aramid, Cotton, Polyamid
- • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection
- Size Range To : 10
- Silicone Free : N
- • Cut hand : Cut B
- • Abrasion : 1
- PPE Category : 3
- OEKO-TEX 100 : N
- • Cut-iso : B
- • Coating : Uncoated
- Cuff Length : 340 inch
- • EN 388 : 1X4XB
- Velourised : N
- Glove Type : Heat protection
- Cuff Style : Cuff
- • Brand : PIP Global
- Standards : EN 388 | EN 407
- • Tear : 4
- • Size : 8, 9, 10
- • Risk : Mechanical, Heat, Liquid
- Washable : N
- Material : Para-Aramid, Cotton, Polyamid
- • Cut : X
- Color : grey/blue
- Length : up to 340
- Style : 955
- Brand : Honeywell KCL
- Size : 8, 9, 10
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In