/content/sps/au/en/search-results.html

    cut resistant gloves

    SivaCut 830

    Knitted cut-resistant gloves made of para-aramide, glass and steel fibre with a crinkled 3/4 latex coating, length 250 mm, blue/yellow

    Overview
    SivaCut is made of a combination of para-aramide, steel and glass fibre. The crinkled natural latex coating has a very good grip and is highly flexible, as well as providing good puncture protection. The 3/4 coating protects the palm, knuckles and back of the user's hand.
    • Good cut resistance combined with a mechanical barrier
    • Coating extends beyond the knuckles
    • Good puncture resistance regarding metal (not syringes) and glass
    • Good grip, especially with wet or damp parts
    • Very good flexibility and high wearing comfort
    • Allows working without user fatigue
    Specifications

    Others

    • • Abrasion
      • 3
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Aramid, Glass Fiber, Steel Fiber
    • • Tightness level
      • Fist tight
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Heat, Liquid
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Product reference
      • 0830
    • • Product kind
      • Glove
    • • Product Style
      • 0830142X
    • • Pierce resistance
      • 3
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • • Minimum length (mm)
      • 230
    • • Minimum length (inch)
      • 9.039
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water
    • • Length (mm)
      • 230 - 270
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Honeywell Applications
      • Agricultural and forestry works, Building and Construction, Farming and horticulture, Food, beverage industry, Industrial maintenance / cleaning, Industry, Quarrying, Laboratories, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Mining, Steelworks, Storage and Warehouse, Transportation, Utilities, Waste disposal, Wood industry
    • • Grip texture
      • Wrinkled
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 407:2004
      • X1XXXX
    • • EN 407 (digit)
      • X1XXXX
    • • EN 388:2016
      • 3X43D
    • • EN 388
      • 3X43D
    • • Cut-iso
      • D
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Cut hand
      • Cut D
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Convective heat - Glove prevents flame heat :
      • X
    • • Contact Heat Resistance
      • 1
    • • Colors of the gloves
      • Blue, Yellow
    • • Coating material and finition
      • Latex grip textured
    • • Coating material
      • Latex
    • • Coating level
      • Fist coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Brand
      • KCL
    • • Arm level protection
      • Standard cuff (< 290mm)

    Others

    • • Abrasion
      • 3
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Aramid, Glass Fiber, Steel Fiber
    • • Tightness level
      • Fist tight
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Heat, Liquid
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Product reference
      • 0830
    • • Product kind
      • Glove
    • • Product Style
      • 0830142X
    • • Pierce resistance
      • 3
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • • Minimum length (mm)
      • 230
    • • Minimum length (inch)
      • 9.039
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water
    • • Length (mm)
      • 230 - 270
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Honeywell Applications
      • Agricultural and forestry works, Building and Construction, Farming and horticulture, Food, beverage industry, Industrial maintenance / cleaning, Industry, Quarrying, Laboratories, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Mining, Steelworks, Storage and Warehouse, Transportation, Utilities, Waste disposal, Wood industry
    • • Grip texture
      • Wrinkled
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 407:2004
      • X1XXXX
    • • EN 407 (digit)
      • X1XXXX
    • • EN 388:2016
      • 3X43D
    • • EN 388
      • 3X43D
    • • Cut-iso
      • D
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Cut hand
      • Cut D
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Convective heat - Glove prevents flame heat :
      • X
    • • Contact Heat Resistance
      • 1
    • • Colors of the gloves
      • Blue, Yellow
    • • Coating material and finition
      • Latex grip textured
    • • Coating material
      • Latex
    • • Coating level
      • Fist coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Brand
      • KCL
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion : 3
    • • Year EN 388 : 2016
    • • Weft yarn : Aramid, Glass Fiber, Steel Fiber
    • • Tightness level : Fist tight
    • • Tear : 4
    • • Support material : Weft yarn
    • • Small drop molten metal - Glove prevents heat with : : X
    • • Size : 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Heat, Liquid
    • • Radiant heat resistance - Glove prevents thermal radiation : : X
    • • Product reference : 0830
    • • Product kind : Glove
    • • Product Style : 0830142X
    • • Pierce resistance : 3
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection
    • • Minimum length (mm) : 230
    • • Minimum length (inch) : 9.039
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 270
    • • Maximum length (inch) : 10.611
    • • Manufacturer : Honeywell
    • • Liquid handled : Water
    • • Length (mm) : 230 - 270
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Honeywell Applications : Agricultural and forestry works, Building and Construction, Farming and horticulture, Food, beverage industry, Industrial maintenance / cleaning, Industry, Quarrying, Laboratories, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Mining, Steelworks, Storage and Warehouse, Transportation, Utilities, Waste disposal, Wood industry
    • • Grip texture : Wrinkled
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • EN 407:2004 : X1XXXX
    • • EN 407 (digit) : X1XXXX
    • • EN 388:2016 : 3X43D
    • • EN 388 : 3X43D
    • • Cut-iso : D
    • • Cut mix (ABCDDEF ou 12345) : D
    • • Cut hand : Cut D
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Convective heat - Glove prevents flame heat : : X
    • • Contact Heat Resistance : 1
    • • Colors of the gloves : Blue, Yellow
    • • Coating material and finition : Latex grip textured
    • • Coating material : Latex
    • • Coating level : Fist coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 2
    • • Burning behaviour - Ignited glove stops burning within : : X
    • • Brand : KCL
    • • Arm level protection : Standard cuff (< 290mm)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list