/content/sps/au/en/search-results.html

    cut resistant gloves

    PolyTrix BN 914

    PolyTrix BN 914

    Overview
    Application> packaging and commission works> simple maintenance works> simple industrial works> simple assembly worksQualities and advantages> excellent fit> hand cushioning comfort> breathable> no irritating seams> good, sure grip> less sensitive to soiling> excellent fine touchFeatures> individual manufacturing with customer‘s logo possible> washable> marked according to size with different colours on the wristband> food safety according to EU 1935/2004
    Specifications

    Others

    • Abrasion Resistance
      • 2
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Polyamid
    • • Tightness level
      • Palm tight
    • • Textile palm kind
      • Polyamide
    • • Textile back kind
      • Polyamide
    • • Tear
      • 4
    • • Support material
      • Weft yarn, Textile
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Cut and sewn, Coated, Dots, Supported, unsupported, Powder free, Lined
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 0914142X
    • • Product kind
      • Glove
    • • Product Style
      • 0914142X
    • • Pierce resistance
      • X
    • • Pattern type
      • Dimpled
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe
    • • Minimum length (mm)
      • 230
    • • Minimum length (inch)
      • 9.039
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Lining Fiber
      • Polyamide
    • • Length (mm)
      • 270
    • • Inner finition
      • Powder free
    • • Grip texture
      • Pattern
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 214XX
    • • EN 388
      • 214XX
    • • Dots material
      • PVC Dots
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Blue, Yellow
    • • Coating material and finition
      • PVC pattern
    • • Coating material
      • PVC
    • • Coating level
      • Palm coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Benefits element
      • Touch sensitive, Made in Europe
    • • Back material
      • Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 2
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 914
    • Standards
      • EN 388
    • Size Range To
      • 11
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • PolyTrix BN 914
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyamide, PVC
    • Lining Material
      • Polyamide
    • Length
      • up to 270
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • Cut protection
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 270 inch
    • Color 
      • blue/yellow
    • Coating Material
      • PVC
    • Coating Coverage
      • palm
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 2
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Polyamid
    • • Tightness level
      • Palm tight
    • • Textile palm kind
      • Polyamide
    • • Textile back kind
      • Polyamide
    • • Tear
      • 4
    • • Support material
      • Weft yarn, Textile
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Cut and sewn, Coated, Dots, Supported, unsupported, Powder free, Lined
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 0914142X
    • • Product kind
      • Glove
    • • Product Style
      • 0914142X
    • • Pierce resistance
      • X
    • • Pattern type
      • Dimpled
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe
    • • Minimum length (mm)
      • 230
    • • Minimum length (inch)
      • 9.039
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Lining Fiber
      • Polyamide
    • • Length (mm)
      • 270
    • • Inner finition
      • Powder free
    • • Grip texture
      • Pattern
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 214XX
    • • EN 388
      • 214XX
    • • Dots material
      • PVC Dots
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Blue, Yellow
    • • Coating material and finition
      • PVC pattern
    • • Coating material
      • PVC
    • • Coating level
      • Palm coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Benefits element
      • Touch sensitive, Made in Europe
    • • Back material
      • Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 2
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 914
    • Standards
      • EN 388
    • Size Range To
      • 11
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • PolyTrix BN 914
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyamide, PVC
    • Lining Material
      • Polyamide
    • Length
      • up to 270
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • Cut protection
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 270 inch
    • Color 
      • blue/yellow
    • Coating Material
      • PVC
    • Coating Coverage
      • palm
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 2
    • • Year EN 388 : 2016
    • • Weft yarn : Polyamid
    • • Tightness level : Palm tight
    • • Textile palm kind : Polyamide
    • • Textile back kind : Polyamide
    • • Tear : 4
    • • Support material : Weft yarn, Textile
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Cut and sewn, Coated, Dots, Supported, unsupported, Powder free, Lined
    • • Risk : Mechanical, Liquid, Food
    • • Product reference : 0914142X
    • • Product kind : Glove
    • • Product Style : 0914142X
    • • Pierce resistance : X
    • • Pattern type : Dimpled
    • • Palm material : Textile palm
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, Alimentary Europe
    • • Minimum length (mm) : 230
    • • Minimum length (inch) : 9.039
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 270
    • • Maximum length (inch) : 10.611
    • • Manufacturer : Honeywell
    • • Liquid handled : Water and oil
    • • Lining Fiber : Polyamide
    • • Length (mm) : 270
    • • Inner finition : Powder free
    • • Grip texture : Pattern
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • EN 388:2016 : 214XX
    • • EN 388 : 214XX
    • • Dots material : PVC Dots
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Blue, Yellow
    • • Coating material and finition : PVC pattern
    • • Coating material : PVC
    • • Coating level : Palm coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 2
    • • Benefits element : Touch sensitive, Made in Europe
    • • Back material : Textile back
    • • Arm level protection : Standard cuff (< 290mm)
    • • Alimentary Europe : yes
    • • Abrasion : 2
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 4
    • Style : 914
    • Standards : EN 388
    • Size Range To : 11
    • Size Range From : 7
    • Size : 7, 8, 9, 10, 11
    • Silicone Free : N
    • Puncture Resistance : X
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Cut protection
    • Product Family : PolyTrix BN 914
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Polyamide, PVC
    • Lining Material : Polyamide
    • Length : up to 270
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Dry grip
    • Glove Type : Cut protection
    • Food certification : Y
    • Cut Resistance EN 388 : 1
    • Cuff Style : Wristband
    • Cuff Length : 270 inch
    • Color  : blue/yellow
    • Coating Material : PVC
    • Coating Coverage : palm
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list