/content/sps/au/en/search-results.html

    cut resistant gloves

    PolyTrix B 910

    PolyTrix B 910

    Overview
    Application> packaging and commission works> simple maintenance works> simple industrial works> simple assembly worksQualities and advantages> excellent fit> hand cushioning comfort> breathable> no irritating seams> good, sure grip> version without PVC dots is ambidextrous> less sensitive to soiling> excellent fine touchFeatures> individual manufacturing with customer‘s logo possible> washable> marked according to size with di erent colours on the wristband> especially economic as gloves are ambidextrous> food safety according to EU 1935/2004
    Specifications

    Others

    • Abrasion Resistance
      • 2
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 910
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10
    • Silicone Free
      • N
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • PolyTrix B 910
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyamide
    • Length
      • up to 270
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • Cut protection
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 270 inch
    • Color 
      • blue
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 2
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 910
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10
    • Silicone Free
      • N
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • PolyTrix B 910
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyamide
    • Length
      • up to 270
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • Cut protection
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 270 inch
    • Color 
      • blue
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 2
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 4
    • Style : 910
    • Standards : EN 388
    • Size Range To : 10
    • Size Range From : 6
    • Size : 6, 7, 8, 9, 10
    • Silicone Free : N
    • Puncture Resistance : X
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Cut protection
    • Product Family : PolyTrix B 910
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Polyamide
    • Length : up to 270
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Dry grip
    • Glove Type : Cut protection
    • Food certification : Y
    • Cut Resistance EN 388 : 1
    • Cuff Style : Wristband
    • Cuff Length : 270 inch
    • Color  : blue
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list