cut resistant gloves
PolyTrix 911
PolyTrix 911
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
> packaging and commission works
> handling of cardboard packagings and packaging band
> handling of plastic parts
> simple assembly works
Qualities and advantages
> excellent fit
> high wearing comfort
> breathable
> without irritating seams
> good, sure grip
> excellent fine touch
Features
> seamless, round-knitted liner
> individual manufacturing with customer‘s logo possible
> washable
> marked according to size with di erent colours on the wristband
> especially economic as gloves are ambidextrous
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- ISO 13997 Cut Protection
- X
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Mechanical Protection
- Y
- Cut Resistance EN 388
- 1
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Puncture Resistance
- X
- Abrasion Resistance
- 2
- Food certification
- N
- Impact Resistance
- N
- Tear Resistance
- 4
- Size Range From
- 7
- Protection Type
- Cut protection
- Product Family
- PolyTrix 911
- Powder Content
- N
- Size Range To
- 10
- Silicone Free
- N
- PPE Category
- 2
- OEKO-TEX 100
- N
- Cuff Length
- 270 inch
- Velourised
- N
- Glove Type
- Cut protection
- Cuff Style
- Wristband
- Standards
- EN 388
- Washable
- Y
- Material
- Polyamide, Cotton
- Color
- white
- Length
- up to 270
- Style
- 911
- Brand
- Honeywell KCL
- Size
- 7, 8, 9, 10
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- ISO 13997 Cut Protection
- X
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Mechanical Protection
- Y
- Cut Resistance EN 388
- 1
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Puncture Resistance
- X
- Abrasion Resistance
- 2
- Food certification
- N
- Impact Resistance
- N
- Tear Resistance
- 4
- Size Range From
- 7
- Protection Type
- Cut protection
- Product Family
- PolyTrix 911
- Powder Content
- N
- Size Range To
- 10
- Silicone Free
- N
- PPE Category
- 2
- OEKO-TEX 100
- N
- Cuff Length
- 270 inch
- Velourised
- N
- Glove Type
- Cut protection
- Cuff Style
- Wristband
- Standards
- EN 388
- Washable
- Y
- Material
- Polyamide, Cotton
- Color
- white
- Length
- up to 270
- Style
- 911
- Brand
- Honeywell KCL
- Size
- 7, 8, 9, 10
- Grip : Dry grip
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- Arc flash protection EN 61482-1-2 : N
- ISO 13997 Cut Protection : X
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- Mechanical Protection : Y
- Cut Resistance EN 388 : 1
- Clean Room Capability : N
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- Puncture Resistance : X
- Abrasion Resistance : 2
- Food certification : N
- Impact Resistance : N
- Tear Resistance : 4
- Size Range From : 7
- Protection Type : Cut protection
- Product Family : PolyTrix 911
- Powder Content : N
- Size Range To : 10
- Silicone Free : N
- PPE Category : 2
- OEKO-TEX 100 : N
- Cuff Length : 270 inch
- Velourised : N
- Glove Type : Cut protection
- Cuff Style : Wristband
- Standards : EN 388
- Washable : Y
- Material : Polyamide, Cotton
- Color : white
- Length : up to 270
- Style : 911
- Brand : Honeywell KCL
- Size : 7, 8, 9, 10
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In