Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Cut Resistant Gloves

Perfect Fit 3.0 - NPF26-0118N

Very lightweight, fibreglass-free, silicone-free, antistatic, touchscreen capable and food certified level F cut resistant gloves

Overview
Perfect Fit 3.0 - NPF26-0118N

Perfect Fit 3.0. New and Improved Features

It’s always challenging to find in one glove the right balance between comfort, dexterity, protection and performance that provide the needed level of safety and efficiency. To help achieve this balance and enhance the level of hand protection for workers in various industries and applications, Honeywell has re-engineered the Perfect Fit offering, designing a new and improved range of safety gloves.

Antistatic

The antistatic Honeywell Perfect Fit 3.0 gloves help prevent electrostatic charging and imflammable discharge with their specific vertical resistance. Certified acc. to EN 16350.

Higher Gauge

When it comes to gloves, the higher the gauge, the better the fit, dexterity, breathability and overall user comfort. We have improved liners with a higher gauge count for all gloves in the Perfect Fit 3.0 range, with no lower gauge than 18 for all cut levels.

Touch screen operation

The Honeywell Perfect Fit 3.0 gloves are touchscreen-capable, which means workers can use their smartphones or tablets as well as machine control panels without taking off their gloves. This way, they do not risk working without appropriate protection or lose time for taking off and putting on the gloves while having to operate screens.

Clear markings on gloves

When using gloves, workers and safety engineers need to make sure they always have the right information easily accessible to ensure worker safety. That’s why we designed a tidier marking for the Perfect Fit 3.0 range including everything you easily have to capture at a glance to make the right decisions.

Silicone-Free

Our new gloves are silicone-free, a crucial requirement for applications in the Automotive industry.

Color-Coded

Choosing the right gloves for your job can be challenging. That’s why the Honeywell Perfect Fit 3.0 gloves have the proven color-coded system that makes it easy for workers to identify the cut protection level: Red, yellow, green and blue correspond to cut levels A1/A, A2/B, A3/C and A4/D, A5/E and A6/F respectively.

Low-content level of DMF (< 100 ppm)

OEKO-TEX 100

Certified for food handling

Specifications

Others

  • Abrasion Resistance
    • 3
  • Wrist Type
    • knitted wrist
  • Weight range
    • 36-54 g
  • Washable
    • yes
  • Tear Resistance
    • 4
  • Standards
    • ANSI/ISEA 105
    • EN 16350
    • EN 388
    • EN ISO 21420
  • Size Range To
    • 11
  • Size Range From
    • 6
  • Silicone Free
    • yes
  • Puncture Resistance
    • 2
  • Protection Type
    • Mechanical protection
  • Product Family
    • Perfect Fit
  • Packaging
    • 10 pairs per bag, 10 bags per case
  • Overall Width
    • 89-110 mm millimetre
  • OEKO-TEX 100
    • yes
  • Mechanical Protection
    • yes
  • Material
    • Polyester, HPPE, Tungsten, Carbon, Spandex, Polyurethane
  • Length
    • 225-275
  • ISO 13997 Cut Protection
    • F
  • Grip
    • Dry grip
  • Glove Type
    • General purpose
  • Glove Gauge
    • 18
  • Glove Dexterity Rating
    • 5
  • Food certification
    • yes
  • Elastic Wrist
    • yes
  • Cut Resistance EN 388
    • X
  • Cut Resistance
    • X
  • Cuff Style
    • Knitted wrist
  • Construction
    • Seamlessly knitted & dipped
  • Color 
    • Grey
  • Coating Material
    • PU
  • Coating Finish
    • smooth
  • Coating Coverage
    • palm & fingertips
  • Coating Color
    • back
  • Coated
    • yes
  • Closure Type
    • knitted wrist
  • Brand
    • Honeywell
  • Back Features
    • breathable
    • uncoated
  • Antistatics EN 16350
    • yes
  • Antistatic
    • yes

Others

  • Abrasion Resistance
    • 3
  • Wrist Type
    • knitted wrist
  • Weight range
    • 36-54 g
  • Washable
    • yes
  • Tear Resistance
    • 4
  • Standards
    • ANSI/ISEA 105
    • EN 16350
    • EN 388
    • EN ISO 21420
  • Size Range To
    • 11
  • Size Range From
    • 6
  • Silicone Free
    • yes
  • Puncture Resistance
    • 2
  • Protection Type
    • Mechanical protection
  • Product Family
    • Perfect Fit
  • Packaging
    • 10 pairs per bag, 10 bags per case
  • Overall Width
    • 89-110 mm millimetre
  • OEKO-TEX 100
    • yes
  • Mechanical Protection
    • yes
  • Material
    • Polyester, HPPE, Tungsten, Carbon, Spandex, Polyurethane
  • Length
    • 225-275
  • ISO 13997 Cut Protection
    • F
  • Grip
    • Dry grip
  • Glove Type
    • General purpose
  • Glove Gauge
    • 18
  • Glove Dexterity Rating
    • 5
  • Food certification
    • yes
  • Elastic Wrist
    • yes
  • Cut Resistance EN 388
    • X
  • Cut Resistance
    • X
  • Cuff Style
    • Knitted wrist
  • Construction
    • Seamlessly knitted & dipped
  • Color 
    • Grey
  • Coating Material
    • PU
  • Coating Finish
    • smooth
  • Coating Coverage
    • palm & fingertips
  • Coating Color
    • back
  • Coated
    • yes
  • Closure Type
    • knitted wrist
  • Brand
    • Honeywell
  • Back Features
    • breathable
    • uncoated
  • Antistatics EN 16350
    • yes
  • Antistatic
    • yes
  • Abrasion Resistance : 3
  • Wrist Type : knitted wrist
  • Weight range : 36-54 g
  • Washable : yes
  • Tear Resistance : 4
  • Standards : ANSI/ISEA 105|EN 16350|EN 388|EN ISO 21420
  • Size Range To : 11
  • Size Range From : 6
  • Silicone Free : yes
  • Puncture Resistance : 2
  • Protection Type : Mechanical protection
  • Product Family : Perfect Fit
  • Packaging : 10 pairs per bag, 10 bags per case
  • Overall Width : 89-110 mm millimetre
  • OEKO-TEX 100 : yes
  • Mechanical Protection : yes
  • Material : Polyester, HPPE, Tungsten, Carbon, Spandex, Polyurethane
  • Length : 225-275
  • ISO 13997 Cut Protection : F
  • Grip : Dry grip
  • Glove Type : General purpose
  • Glove Gauge : 18
  • Glove Dexterity Rating : 5
  • Food certification : yes
  • Elastic Wrist : yes
  • Cut Resistance EN 388 : X
  • Cut Resistance : X
  • Cuff Style : Knitted wrist
  • Construction : Seamlessly knitted & dipped
  • Color  : Grey
  • Coating Material : PU
  • Coating Finish : smooth
  • Coating Coverage : palm & fingertips
  • Coating Color : back
  • Coated : yes
  • Closure Type : knitted wrist
  • Brand : Honeywell
  • Back Features : breathable|uncoated
  • Antistatics EN 16350 : yes
  • Antistatic : yes
Showing 1 to 10 of 12 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
NPF26-0118N-10
NEW PERFECT FIT 18G PU A6F 10XL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-10
NEW PERFECT FIT 18G PU A6F 10XL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-11
NEW PERFECT FIT 18G PU A6F 11XXL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-11
NEW PERFECT FIT 18G PU A6F 11XXL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-6
NEW PERFECT FIT 18G PU A6F 6XS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-6
NEW PERFECT FIT 18G PU A6F 6XS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-7
NEW PERFECT FIT 18G PU A6F 7S
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-7
NEW PERFECT FIT 18G PU A6F 7S
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-8
NEW PERFECT FIT 18G PU A6F 8M
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-8
NEW PERFECT FIT 18G PU A6F 8M
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-9
NEW PERFECT FIT 18G PU A6F 9L
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
NPF26-0118N-9
NEW PERFECT FIT 18G PU A6F 9L
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf26-0118n-right
Feedback