/content/sps/au/en/search-results.html

    cut resistant gloves

    Perfect Fit 3.0 - NPF24-0118N

    Very lightweight, fibreglass-free and food certified level D cut resistant gloves

    Overview
    PERFECT FIT 3.0. NEW AND IMPROVED FEATURES.

    It’s always challenging to find in one glove the right balance between comfort, dexterity, protection and performance that provide the needed level of safety and efficiency. To help achieve this balance and enhance the level of hand protection for workers in various industries and applications, Honeywell has re-engineered the Perfect Fit offering, designing a new and improved range of safety gloves.

    Antistatic

    The antistatic Honeywell Perfect Fit 3.0 gloves help prevent electrostatic charging and imflammable discharge with their specific vertical resistance. Certified acc. to EN 16350.

    Higher gauge

    When it comes to gloves, the higher the gauge, the better the fit, dexterity, breathability and overall user comfort. We have improved liners with a higher gauge count for all gloves in the Perfect Fit 3.0 range, with no lower gauge than 18 for all cut levels.

    Touch screen operation

    The Honeywell Perfect Fit 3.0 gloves are touchscreen-capable, which means workers can use their smartphones or tablets as well as machine control panels without taking off their gloves. This way, they do not risk working without appropriate protection or lose time for taking off and putting on the gloves while having to operate screens.

    Clear markings on gloves

    When using gloves, workers and safety engineers need to make sure they always have the right information easily accessible to ensure worker safety. That’s why we designed a tidier marking for the Perfect Fit 3.0 range including everything you easily have to capture at a glance to make the right decisions.

    Silicone-free

    Our new gloves are silicone-free, a crucial requirement for applications in the Automotive industry.

    Color-coded

    Choosing the right gloves for your job can be challenging. That’s why the Honeywell Perfect Fit 3.0 gloves have the proven color-coded system that makes it easy for workers to identify the cut protection level: Red, yellow, green and blue correspond to cut levels A1/A, A2/B, A3/C and A4/D, A5/E and A6/F respectively.

    Low-content level of DMF (< 100 ppm)
    OEKO-TEX 100
    Certified for food handling
    Specifications

    Others

    • Grip
      • Dry grip
    • ISO 13997 Cut Protection
      • D
    • Touchscreen Compatible
      • yes
    • Glove Dexterity Rating
      • 5
    • Mechanical Protection
      • yes
    • Cut Resistance EN 388
      • X
    • Antistatics EN 16350
      • yes
    • Puncture Resistance
      • 2
    • Abrasion Resistance
      • 3
    • Food certification
      • yes
    • Coating Material
      • PU
    • Coating Coverage
      • palm & fingertips
    • Tear Resistance
      • 4
    • Size Range From
      • 6
    • Protection Type
      • Mechanical protection
    • Product Family
      • Perfect Fit
    • Cut Resistance
      • X
    • Coating Finish
      • smooth
    • Size Range To
      • 11
    • Silicone Free
      • yes
    • Overall Width
      • 87-110 millimetre
    • Elastic Wrist
      • yes
    • Coating Color
      • back
    • Back Features
      • breathable
      • uncoated
    • Weight range
      • 26-42 g
    • OEKO-TEX 100
      • yes
    • Construction
      • Seamlessly knitted & dipped
    • Closure Type
      • knitted wrist
    • Glove Gauge
      • 18
    • Wrist Type
      • knitted wrist
    • Glove Type
      • General purpose
    • Cuff Style
      • Knitted wrist
    • Antistatic
      • yes
    • Standards
      • ANSI/ISEA 105
      • EN 16350
      • EN 388
      • EN ISO 21420
    • Packaging
      • 10 pairs per bag, 10 bags per case
    • Washable
      • yes
    • Material
      • Nylon, HPPE, Carbon, Spandex, Polyurethane
    • Color 
      • Grey
    • Length
      • 220-270 mm
    • Coated
      • yes
    • Brand
      • Honeywell

    Others

    • Grip
      • Dry grip
    • ISO 13997 Cut Protection
      • D
    • Touchscreen Compatible
      • yes
    • Glove Dexterity Rating
      • 5
    • Mechanical Protection
      • yes
    • Cut Resistance EN 388
      • X
    • Antistatics EN 16350
      • yes
    • Puncture Resistance
      • 2
    • Abrasion Resistance
      • 3
    • Food certification
      • yes
    • Coating Material
      • PU
    • Coating Coverage
      • palm & fingertips
    • Tear Resistance
      • 4
    • Size Range From
      • 6
    • Protection Type
      • Mechanical protection
    • Product Family
      • Perfect Fit
    • Cut Resistance
      • X
    • Coating Finish
      • smooth
    • Size Range To
      • 11
    • Silicone Free
      • yes
    • Overall Width
      • 87-110 millimetre
    • Elastic Wrist
      • yes
    • Coating Color
      • back
    • Back Features
      • breathable
      • uncoated
    • Weight range
      • 26-42 g
    • OEKO-TEX 100
      • yes
    • Construction
      • Seamlessly knitted & dipped
    • Closure Type
      • knitted wrist
    • Glove Gauge
      • 18
    • Wrist Type
      • knitted wrist
    • Glove Type
      • General purpose
    • Cuff Style
      • Knitted wrist
    • Antistatic
      • yes
    • Standards
      • ANSI/ISEA 105
      • EN 16350
      • EN 388
      • EN ISO 21420
    • Packaging
      • 10 pairs per bag, 10 bags per case
    • Washable
      • yes
    • Material
      • Nylon, HPPE, Carbon, Spandex, Polyurethane
    • Color 
      • Grey
    • Length
      • 220-270 mm
    • Coated
      • yes
    • Brand
      • Honeywell
    • Grip : Dry grip
    • ISO 13997 Cut Protection : D
    • Touchscreen Compatible : yes
    • Glove Dexterity Rating : 5
    • Mechanical Protection : yes
    • Cut Resistance EN 388 : X
    • Antistatics EN 16350 : yes
    • Puncture Resistance : 2
    • Abrasion Resistance : 3
    • Food certification : yes
    • Coating Material : PU
    • Coating Coverage : palm & fingertips
    • Tear Resistance : 4
    • Size Range From : 6
    • Protection Type : Mechanical protection
    • Product Family : Perfect Fit
    • Cut Resistance : X
    • Coating Finish : smooth
    • Size Range To : 11
    • Silicone Free : yes
    • Overall Width : 87-110 millimetre
    • Elastic Wrist : yes
    • Coating Color : back
    • Back Features : breathable|uncoated
    • Weight range : 26-42 g
    • OEKO-TEX 100 : yes
    • Construction : Seamlessly knitted & dipped
    • Closure Type : knitted wrist
    • Glove Gauge : 18
    • Wrist Type : knitted wrist
    • Glove Type : General purpose
    • Cuff Style : Knitted wrist
    • Antistatic : yes
    • Standards : ANSI/ISEA 105|EN 16350|EN 388|EN ISO 21420
    • Packaging : 10 pairs per bag, 10 bags per case
    • Washable : yes
    • Material : Nylon, HPPE, Carbon, Spandex, Polyurethane
    • Color  : Grey
    • Length : 220-270 mm
    • Coated : yes
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    NPF24-0118N-10
    NEW PERFECT FIT 18G PU A4D 10XL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-10
    NEW PERFECT FIT 18G PU A4D 10XL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-11
    NEW PERFECT FIT 18G PU A4D 11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-11
    NEW PERFECT FIT 18G PU A4D 11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-6
    NEW PERFECT FIT 18G PU A4D 6XS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-6
    NEW PERFECT FIT 18G PU A4D 6XS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-7
    NEW PERFECT FIT 18G PU A4D 7S
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-7
    NEW PERFECT FIT 18G PU A4D 7S
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-8
    NEW PERFECT FIT 18G PU A4D 8M
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-8
    NEW PERFECT FIT 18G PU A4D 8M
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-9
    NEW PERFECT FIT 18G PU A4D 9L
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right
    NPF24-0118N-9
    NEW PERFECT FIT 18G PU A4D 9L
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf24-0118n-right