/content/sps/au/en/search-results.html

    cut resistant gloves

    Perfect Fit 3.0 - NPF23-0118N

    Very lightweight, fibreglass-free and food certified level C cut resistant gloves

    Overview
    It’s always challenging to find in one glove the right balance between comfort, dexterity, protection and performance that provide the needed level of safety and efficiency. To help achieve this balance and enhance the level of hand protection for workers in various industries and applications, we has re-engineered the Perfect Fit offering, designing a new and improved range of safety gloves.

    Features:
    • Antistatic
    • Higher gauge
    • Touch screen operation
    • Clear markings on gloves
    • Silicone-free
    • Color-coded
    • Low-content level of DMF (< 100 ppm)
    • OEKO-TEX 100
    • Certified for food handling
    Specifications

    Others

    • Antistatics EN 16350
      • yes
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Carbon, Nylon, PEHD, Spandex
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid, Food, ESD
    • • Product reference
      • NPF23-0118N
    • • Product kind
      • Glove
    • • Product Style
      • NPF23-0118N
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
    • • Minimum length (mm)
      • 220
    • • Minimum length (inch)
      • 8.6461
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 220-270
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 18
    • • EN 388:2016
      • 3X42C
    • • EN 388
      • 3X42C
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • • Dissipatives properties
      • EN 16350:2014
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Benefits element
      • Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • US (FDA), EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A3
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI
      • ANSI/ISEA-105
    • Velourised
      • 4
    • Tie Closure Type
      • EN 16350
    • Thumb Style
      • EN ISO 21420
    • Thumb Material
      • EN 388
    • Thumb Features
      • ANSI/ISEA 105
    • Tear Resistance
      • 11
    • Style
      • 6
    • Stitching Material
      • yes
    • Size Range From
      • 1
    • Size
      • Mechanical protection
    • Radiant heat EN 407
      • Perfect Fit
    • Product Family
      • 10 pairs per bag, 10 bags per case
    • Port Size
      • yes inch
    • PPE Category
      • 87 - 108 mm
    • Overall Width
      • Nylon, HPPE, Carbon, Spandex, Polyurethane millimetre
    • Material
      • 220 - 270 mm
    • Limited flame spread EN 407
      • C
    • Knuckle Strap Features
      • Dry grip
    • Impact Resistance
      • 18
    • Heat Resistance Rating
      • 5
    • Grip Pattern
      • yes
    • Finger Material
      • X
    • Finger Features
      • X
    • Features & Benefits
      • Knitted wrist
    • Cut Resistance
      • Seamlessly knitted & dipped
    • Cuff Style
      • Grey
    • Convective heat EN 407
      • PU
    • Convective cold EN 511
      • smooth
    • Contact heat EN 407
      • palm & fingertips
    • Contact cold EN 511
      • back
    • Construction
      • yes
    • Color 
      • knitted wrist
    • Closure Type
      • Honeywell
    • Clean Room Capability
      • uncoated
    • Chemotherapy Tested
      • breathable
    • Breakthrough Detection Time
      • yes minute (time unit)
    • Brand
      • yes
    • Back Features
      • 3
    • Available in ChemPro
      • knitted wrist
    • Arc flash protection EN 61482-1-2
      • 26-40g

    Others

    • Antistatics EN 16350
      • yes
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Carbon, Nylon, PEHD, Spandex
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid, Food, ESD
    • • Product reference
      • NPF23-0118N
    • • Product kind
      • Glove
    • • Product Style
      • NPF23-0118N
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
    • • Minimum length (mm)
      • 220
    • • Minimum length (inch)
      • 8.6461
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 220-270
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 18
    • • EN 388:2016
      • 3X42C
    • • EN 388
      • 3X42C
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • • Dissipatives properties
      • EN 16350:2014
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Benefits element
      • Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • US (FDA), EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A3
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI
      • ANSI/ISEA-105
    • Velourised
      • 4
    • Tie Closure Type
      • EN 16350
    • Thumb Style
      • EN ISO 21420
    • Thumb Material
      • EN 388
    • Thumb Features
      • ANSI/ISEA 105
    • Tear Resistance
      • 11
    • Style
      • 6
    • Stitching Material
      • yes
    • Size Range From
      • 1
    • Size
      • Mechanical protection
    • Radiant heat EN 407
      • Perfect Fit
    • Product Family
      • 10 pairs per bag, 10 bags per case
    • Port Size
      • yes inch
    • PPE Category
      • 87 - 108 mm
    • Overall Width
      • Nylon, HPPE, Carbon, Spandex, Polyurethane millimetre
    • Material
      • 220 - 270 mm
    • Limited flame spread EN 407
      • C
    • Knuckle Strap Features
      • Dry grip
    • Impact Resistance
      • 18
    • Heat Resistance Rating
      • 5
    • Grip Pattern
      • yes
    • Finger Material
      • X
    • Finger Features
      • X
    • Features & Benefits
      • Knitted wrist
    • Cut Resistance
      • Seamlessly knitted & dipped
    • Cuff Style
      • Grey
    • Convective heat EN 407
      • PU
    • Convective cold EN 511
      • smooth
    • Contact heat EN 407
      • palm & fingertips
    • Contact cold EN 511
      • back
    • Construction
      • yes
    • Color 
      • knitted wrist
    • Closure Type
      • Honeywell
    • Clean Room Capability
      • uncoated
    • Chemotherapy Tested
      • breathable
    • Breakthrough Detection Time
      • yes minute (time unit)
    • Brand
      • yes
    • Back Features
      • 3
    • Available in ChemPro
      • knitted wrist
    • Arc flash protection EN 61482-1-2
      • 26-40g
    • Antistatics EN 16350 : yes
    • • Year EN 388 : 2016
    • • Weft yarn : Carbon, Nylon, PEHD, Spandex
    • • Tightness level : Fully breathable
    • • Tear : 4
    • • Support material : Weft yarn
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid, Food, ESD
    • • Product reference : NPF23-0118N
    • • Product kind : Glove
    • • Product Style : NPF23-0118N
    • • Pierce resistance : 2
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
    • • Minimum length (mm) : 220
    • • Minimum length (inch) : 8.6461
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 270
    • • Maximum length (inch) : 10.611
    • • Manufacturer : Honeywell
    • • Length (mm) : 220-270
    • • Honeywell Applications : Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • Gauge : 18
    • • EN 388:2016 : 3X42C
    • • EN 388 : 3X42C
    • • EN 16350:2014 (Electrostatic properties in ATEX area) : yes
    • • Dissipatives properties : EN 16350:2014
    • • Cut-iso : C
    • • Cut mix (ABCDDEF ou 12345) : C
    • • Cut hand : Cut C
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Grey
    • • Coating material and finition : PU
    • • Coating material : PU
    • • Coating level : Palm coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : PIP Global
    • • Benefits element : Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
    • • Arm level protection : Standard cuff (< 290mm)
    • • Alimentary norm perimeter : US (FDA), EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes
    • • Abrasion : 3
    • • ANSI Puncture : 3
    • • ANSI Abrasion (ASTM D3389-05) : 3
    • • ANSI (cut) : A3
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI : ANSI/ISEA-105
    • Velourised : 4
    • Tie Closure Type : EN 16350
    • Thumb Style : EN ISO 21420
    • Thumb Material : EN 388
    • Thumb Features : ANSI/ISEA 105
    • Tear Resistance : 11
    • Style : 6
    • Stitching Material : yes
    • Size Range From : 1
    • Size : Mechanical protection
    • Radiant heat EN 407 : Perfect Fit
    • Product Family : 10 pairs per bag, 10 bags per case
    • Port Size : yes inch
    • PPE Category : 87 - 108 mm
    • Overall Width : Nylon, HPPE, Carbon, Spandex, Polyurethane millimetre
    • Material : 220 - 270 mm
    • Limited flame spread EN 407 : C
    • Knuckle Strap Features : Dry grip
    • Impact Resistance : 18
    • Heat Resistance Rating : 5
    • Grip Pattern : yes
    • Finger Material : X
    • Finger Features : X
    • Features & Benefits : Knitted wrist
    • Cut Resistance : Seamlessly knitted & dipped
    • Cuff Style : Grey
    • Convective heat EN 407 : PU
    • Convective cold EN 511 : smooth
    • Contact heat EN 407 : palm & fingertips
    • Contact cold EN 511 : back
    • Construction : yes
    • Color  : knitted wrist
    • Closure Type : Honeywell
    • Clean Room Capability : uncoated
    • Chemotherapy Tested : breathable
    • Breakthrough Detection Time : yes minute (time unit)
    • Brand : yes
    • Back Features : 3
    • Available in ChemPro : knitted wrist
    • Arc flash protection EN 61482-1-2 : 26-40g
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    NPF23-0118N-10
    NEW PERFECT FIT 18G PU A3C 10XL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-10
    NEW PERFECT FIT 18G PU A3C 10XL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-11
    NEW PERFECT FIT 18G PU A3C 11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-11
    NEW PERFECT FIT 18G PU A3C 11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-6
    NEW PERFECT FIT 18G PU A3C 6XS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-6
    NEW PERFECT FIT 18G PU A3C 6XS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-7
    NEW PERFECT FIT 18G PU A3C 7S
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-7
    NEW PERFECT FIT 18G PU A3C 7S
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-8
    NEW PERFECT FIT 18G PU A3C 8M
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-8
    NEW PERFECT FIT 18G PU A3C 8M
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-9
    NEW PERFECT FIT 18G PU A3C 9L
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right
    NPF23-0118N-9
    NEW PERFECT FIT 18G PU A3C 9L
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf23-0118n-right