/content/sps/au/en/search-results.html

    cut resistant gloves

    Perfect Fit 3.0 - NPF22-0118N

    Very lightweight, fibreglass-free and food certified level B cut resistant gloves

    Overview
    Features & Benefits:
    • Antistatic: helps prevent electrostatic charging and imflammable discharge with their specific vertical resistance. Certified acc. to EN 16350.
    • Higher gauge: improved liners with a higher gauge count for all gloves in the Perfect Fit 3.0 range, with no lower gauge than 18 for all cut levels
    • Touch screen capability: Workers can use their smartphones or tablets as well as machine control panels without taking off their gloves so they do not risk working without appropriate protection or lose time for taking off and putting on the gloves while having to operate screens.
    • Silicone-free: a crucial requirement for applications in the Automotive industry
    • Color-coded: The proven color-coded system makes it easy for workers to identify the cut protection level: Red, yellow, green and blue correspond to cut levels A1/A, A2/B, A3/C and A4/D, A5/E and A6/F respectively.
    • Low-content level of DMF (< 100 ppm)
    • OEKO-TEX 100
    • Certified for food handling
    Specifications

    Others

    • • ANSI
      • ANSI/ISEA-105
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Carbon, Nylon, PEHD, Spandex
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Sleeve, Tight, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid, Food, ESD
    • • Product reference
      • NPF22-0118N
    • • Product kind
      • Sleeve
    • • Product Style
      • NPF22-0118N
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
    • • Minimum length (mm)
      • 220
    • • Minimum length (inch)
      • 8.6461
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 220-270
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, EV industry, Farming and horticulture, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Not glove
    • • Glove family
      • Sleeve
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 18
    • • EN 388:2016
      • 3X42B
    • • EN 388
      • 3X42B
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • • Dissipatives properties
      • EN 16350:2014
    • • Cut-iso
      • B
    • • Cut mix (ABCDDEF ou 12345)
      • B
    • • Cut hand
      • Cut B
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Fully coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Benefits element
      • Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • US (FDA), EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A2
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture

    Others

    • • ANSI
      • ANSI/ISEA-105
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Carbon, Nylon, PEHD, Spandex
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Sleeve, Tight, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid, Food, ESD
    • • Product reference
      • NPF22-0118N
    • • Product kind
      • Sleeve
    • • Product Style
      • NPF22-0118N
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
    • • Minimum length (mm)
      • 220
    • • Minimum length (inch)
      • 8.6461
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 220-270
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, EV industry, Farming and horticulture, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Not glove
    • • Glove family
      • Sleeve
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 18
    • • EN 388:2016
      • 3X42B
    • • EN 388
      • 3X42B
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • • Dissipatives properties
      • EN 16350:2014
    • • Cut-iso
      • B
    • • Cut mix (ABCDDEF ou 12345)
      • B
    • • Cut hand
      • Cut B
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Fully coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Benefits element
      • Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • US (FDA), EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A2
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI : ANSI/ISEA-105
    • • Year EN 388 : 2016
    • • Weft yarn : Carbon, Nylon, PEHD, Spandex
    • • Tightness level : Fully tight
    • • Tight glove kind : Unsupported
    • • Tear : 4
    • • Support material : Weft yarn
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Sleeve, Tight, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid, Food, ESD
    • • Product reference : NPF22-0118N
    • • Product kind : Sleeve
    • • Product Style : NPF22-0118N
    • • Pierce resistance : 2
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
    • • Minimum length (mm) : 220
    • • Minimum length (inch) : 8.6461
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 270
    • • Maximum length (inch) : 10.611
    • • Manufacturer : Honeywell
    • • Liquid handled : Water and oil
    • • Length (mm) : 220-270
    • • Honeywell Applications : Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, EV industry, Farming and horticulture, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid : Good grip in dry environnement
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Not glove
    • • Glove family : Sleeve
    • • Glove big family : Mechanical glove
    • • Gauge : 18
    • • EN 388:2016 : 3X42B
    • • EN 388 : 3X42B
    • • EN 16350:2014 (Electrostatic properties in ATEX area) : yes
    • • Dissipatives properties : EN 16350:2014
    • • Cut-iso : B
    • • Cut mix (ABCDDEF ou 12345) : B
    • • Cut hand : Cut B
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Grey
    • • Coating material and finition : PU
    • • Coating material : PU
    • • Coating level : Fully coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : PIP Global
    • • Benefits element : Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
    • • Arm level protection : Standard cuff (< 290mm)
    • • Alimentary norm perimeter : US (FDA), EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes
    • • Abrasion : 3
    • • ANSI Puncture : 3
    • • ANSI Abrasion (ASTM D3389-05) : 3
    • • ANSI (cut) : A2
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    NPF22-0118N-10
    NEW PERFECT FIT 18G PU A2B 10XL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-10
    NEW PERFECT FIT 18G PU A2B 10XL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-11
    NEW PERFECT FIT 18G PU A2B 11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-11
    NEW PERFECT FIT 18G PU A2B 11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-6
    NEW PERFECT FIT 18G PU A2B 6XS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-6
    NEW PERFECT FIT 18G PU A2B 6XS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-7
    NEW PERFECT FIT 18G PU A2B 7S
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-7
    NEW PERFECT FIT 18G PU A2B 7S
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-8
    NEW PERFECT FIT 18G PU A2B 8M
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-8
    NEW PERFECT FIT 18G PU A2B 8M
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-9
    NEW PERFECT FIT 18G PU A2B 9L
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right
    NPF22-0118N-9
    NEW PERFECT FIT 18G PU A2B 9L
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf22-0118n-right