Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Cut Resistant Gloves

Perfect Fit 3.0 - NPF21-0118N

hand-protection / Perfect Fit 3.0 - NPF21-0118N / sap-short-description-modified-in-deck

Overview
Perfect Fit 3.0 - NPF21-0118N
Features & Benefits:
  • Antistatic: helps prevent electrostatic charging and imflammable discharge with their specific vertical resistance. Certified acc. to EN 16350.
  • Higher gauge: improved liners with a higher gauge count for all gloves in the Perfect Fit 3.0 range, with no lower gauge than 18 for all cut levels
  • Touch screen capability: Workers can use their smartphones or tablets as well as machine control panels without taking off their gloves so they do not risk working without appropriate protection or lose time for taking off and putting on the gloves while having to operate screens.
  • Silicone-free: a crucial requirement for applications in the Automotive industry
  • Color-coded: The proven color-coded system makes it easy for workers to identify the cut protection level: Red, yellow, green and blue correspond to cut levels A1/A, A2/B, A3/C and A4/D, A5/E and A6/F respectively.
  • Low-content level of DMF (< 100 ppm)
  • OEKO-TEX 100
  • Certified for food handling
Specifications

Others

  • • ANSI
    • ANSI/ISEA-105
  • • Year EN 388
    • 2016
  • • Weft yarn
    • Carbon, Nylon, Spandex
  • • Tightness level
    • Fully breathable
  • • Tear
    • 2
  • • Support material
    • Weft yarn
  • • Size
    • 6, 7, 8, 9, 10, 11
  • • Shape elements
    • Glove, Mechanical, Knitted, Coated, Supported
  • • Risk
    • Mechanical, Liquid, Food, ESD
  • • Product reference
    • NPF21-0118N
  • • Product kind
    • Glove
  • • Product Style
    • NPF21-0118N
  • • Pierce resistance
    • 1
  • • Other norms
    • CE category
  • • Number of layer
    • Single layer
  • • Normes EN
    • EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
  • • Minimum length (mm)
    • 225
  • • Minimum length (inch)
    • 8.8426
  • • Mechanical glove kind
    • Knitted
  • • Maximum length (mm)
    • 275
  • • Maximum length (inch)
    • 10.8076
  • • Manufacturer
    • Honeywell
  • • Length (mm)
    • 225-275
  • • Honeywell Applications
    • Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, EV industry, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Precision mechanics, Storage and Warehouse, Transportation
  • • Grip in liquid
    • Good grip but liquid in hand
  • • Glove kind hand 2
    • Mechanical glove
  • • Glove kind
    • Mechanical glove
  • • Glove family
    • Knitted coated glove
  • • Glove big family
    • Mechanical glove
  • • Gauge
    • 18
  • • EN 388:2016
    • 2X21A
  • • EN 388
    • 2X21A
  • • EN 16350:2014 (Electrostatic properties in ATEX area)
    • yes
  • • Dissipatives properties
    • EN 16350:2014
  • • Cut-iso
    • A
  • • Cut mix (ABCDDEF ou 12345)
    • A
  • • Cut hand
    • Cut A
  • • Cut
    • X
  • • Cuff caracteristic
    • Knitted Cuff
  • • Colors of the gloves
    • Grey
  • • Coating material and finition
    • PU
  • • Coating material
    • PU
  • • Coating level
    • Palm coated
  • • Coating finition
    • Smooth
  • • Coating
    • Coated
  • • CE category
    • Category 2
  • • Brand
    • PIP Global
  • • Benefits element
    • Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
  • • Arm level protection
    • Standard cuff (< 290mm)
  • • Alimentary norm perimeter
    • US (FDA), EU 1935/2004, Europe 10 : 2011
  • • Alimentary Europe
    • yes
  • • Abrasion
    • 2
  • • ANSI Puncture
    • 2
  • • ANSI Abrasion (ASTM D3389-05)
    • 2
  • • ANSI (cut)
    • A1
  • • ANSI (ISEA 105)
    • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture

Others

  • • ANSI
    • ANSI/ISEA-105
  • • Year EN 388
    • 2016
  • • Weft yarn
    • Carbon, Nylon, Spandex
  • • Tightness level
    • Fully breathable
  • • Tear
    • 2
  • • Support material
    • Weft yarn
  • • Size
    • 6, 7, 8, 9, 10, 11
  • • Shape elements
    • Glove, Mechanical, Knitted, Coated, Supported
  • • Risk
    • Mechanical, Liquid, Food, ESD
  • • Product reference
    • NPF21-0118N
  • • Product kind
    • Glove
  • • Product Style
    • NPF21-0118N
  • • Pierce resistance
    • 1
  • • Other norms
    • CE category
  • • Number of layer
    • Single layer
  • • Normes EN
    • EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
  • • Minimum length (mm)
    • 225
  • • Minimum length (inch)
    • 8.8426
  • • Mechanical glove kind
    • Knitted
  • • Maximum length (mm)
    • 275
  • • Maximum length (inch)
    • 10.8076
  • • Manufacturer
    • Honeywell
  • • Length (mm)
    • 225-275
  • • Honeywell Applications
    • Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, EV industry, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Precision mechanics, Storage and Warehouse, Transportation
  • • Grip in liquid
    • Good grip but liquid in hand
  • • Glove kind hand 2
    • Mechanical glove
  • • Glove kind
    • Mechanical glove
  • • Glove family
    • Knitted coated glove
  • • Glove big family
    • Mechanical glove
  • • Gauge
    • 18
  • • EN 388:2016
    • 2X21A
  • • EN 388
    • 2X21A
  • • EN 16350:2014 (Electrostatic properties in ATEX area)
    • yes
  • • Dissipatives properties
    • EN 16350:2014
  • • Cut-iso
    • A
  • • Cut mix (ABCDDEF ou 12345)
    • A
  • • Cut hand
    • Cut A
  • • Cut
    • X
  • • Cuff caracteristic
    • Knitted Cuff
  • • Colors of the gloves
    • Grey
  • • Coating material and finition
    • PU
  • • Coating material
    • PU
  • • Coating level
    • Palm coated
  • • Coating finition
    • Smooth
  • • Coating
    • Coated
  • • CE category
    • Category 2
  • • Brand
    • PIP Global
  • • Benefits element
    • Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
  • • Arm level protection
    • Standard cuff (< 290mm)
  • • Alimentary norm perimeter
    • US (FDA), EU 1935/2004, Europe 10 : 2011
  • • Alimentary Europe
    • yes
  • • Abrasion
    • 2
  • • ANSI Puncture
    • 2
  • • ANSI Abrasion (ASTM D3389-05)
    • 2
  • • ANSI (cut)
    • A1
  • • ANSI (ISEA 105)
    • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
  • • ANSI : ANSI/ISEA-105
  • • Year EN 388 : 2016
  • • Weft yarn : Carbon, Nylon, Spandex
  • • Tightness level : Fully breathable
  • • Tear : 2
  • • Support material : Weft yarn
  • • Size : 6, 7, 8, 9, 10, 11
  • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
  • • Risk : Mechanical, Liquid, Food, ESD
  • • Product reference : NPF21-0118N
  • • Product kind : Glove
  • • Product Style : NPF21-0118N
  • • Pierce resistance : 1
  • • Other norms : CE category
  • • Number of layer : Single layer
  • • Normes EN : EN 388 : Mechanical protection, Alimentary Europe, Dissipatives properties, Alimentary norm perimeter
  • • Minimum length (mm) : 225
  • • Minimum length (inch) : 8.8426
  • • Mechanical glove kind : Knitted
  • • Maximum length (mm) : 275
  • • Maximum length (inch) : 10.8076
  • • Manufacturer : Honeywell
  • • Length (mm) : 225-275
  • • Honeywell Applications : Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, EV industry, Finishing, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Precision mechanics, Storage and Warehouse, Transportation
  • • Grip in liquid : Good grip but liquid in hand
  • • Glove kind hand 2 : Mechanical glove
  • • Glove kind : Mechanical glove
  • • Glove family : Knitted coated glove
  • • Glove big family : Mechanical glove
  • • Gauge : 18
  • • EN 388:2016 : 2X21A
  • • EN 388 : 2X21A
  • • EN 16350:2014 (Electrostatic properties in ATEX area) : yes
  • • Dissipatives properties : EN 16350:2014
  • • Cut-iso : A
  • • Cut mix (ABCDDEF ou 12345) : A
  • • Cut hand : Cut A
  • • Cut : X
  • • Cuff caracteristic : Knitted Cuff
  • • Colors of the gloves : Grey
  • • Coating material and finition : PU
  • • Coating material : PU
  • • Coating level : Palm coated
  • • Coating finition : Smooth
  • • Coating : Coated
  • • CE category : Category 2
  • • Brand : PIP Global
  • • Benefits element : Antistatic, Touch sensitive, Oekotex, Silicone free, Washable
  • • Arm level protection : Standard cuff (< 290mm)
  • • Alimentary norm perimeter : US (FDA), EU 1935/2004, Europe 10 : 2011
  • • Alimentary Europe : yes
  • • Abrasion : 2
  • • ANSI Puncture : 2
  • • ANSI Abrasion (ASTM D3389-05) : 2
  • • ANSI (cut) : A1
  • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
Showing 1 to 10 of 12 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
NPF21-0118N-10
NEW PERFECT FIT 18G PU A1A 10XL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-10
NEW PERFECT FIT 18G PU A1A 10XL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-11
NEW PERFECT FIT 18G PU A1A 11XXL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-11
NEW PERFECT FIT 18G PU A1A 11XXL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-6
NEW PERFECT FIT 18G PU A1A 6XS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-6
NEW PERFECT FIT 18G PU A1A 6XS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-7
NEW PERFECT FIT 18G PU A1A 7S
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-7
NEW PERFECT FIT 18G PU A1A 7S
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-8
NEW PERFECT FIT 18G PU A1A 8M
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-8
NEW PERFECT FIT 18G PU A1A 8M
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-9
NEW PERFECT FIT 18G PU A1A 9L
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
NPF21-0118N-9
NEW PERFECT FIT 18G PU A1A 9L
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-hand-protection-perfect-fit-npf21-0118n-right
Feedback