/content/sps/au/en/search-results.html

    Cut Resistant Gloves

    Perfect Cutting Diamond 2332245N

    HPPE knitted cut protection glove with PU coating

    Overview
    Grey, seamlessly knitted HPPE cut protection glove with black PU palm coating, elastic knitted cuff with size colour coding, 15 gg
    • The ergonomic seamless knitting technique creates a glove that moulds to the natural shape of the hand, offering great mechanical resistance and durability as well as high wearing comfort and breathability. The ergonomic design ensures an optimum fit and thus enables longer fatigue-free working.
    • The HPPE-composed yarn provides high cut protection properties while the improved 15 gg liner offers great dexterity and comfort.
    • The PU coating ensures a good dry grip and highest abrasion resistance.
    • Thanks to the grey liner and black coating color, the glove is less sensitive to dirt and provides a longer service life
    • Washable
    • Good breathability thanks to the ventilated back of the hand
    Product use
    • Handling sharp parts in a dry or greasy environment
    • General work in building construction and civil engineering, mechanical work in all industrial sectors
    • Warehousing, logistics, transport
    • etc.
    Specifications

    Others

    • • ANSI
      • ANSI/ISEA-105
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Nylon, PEHD, Spandex, PET, HPPE
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11, 12
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 2332245N
    • • Product kind
      • Glove
    • • Product Style
      • 2332245N
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 230
    • • Minimum length (inch)
      • 9.039
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 290
    • • Maximum length (inch)
      • 11.397
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 260
    • • Honeywell Applications
      • Mechanical engineering, machining, Automotive industry, Building and Construction, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 15
    • • EN 388:2016
      • 4X42C
    • • EN 388
      • 4X42C
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Black, Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Benefits element
      • Silicone free, Washable
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A3
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture

    Others

    • • ANSI
      • ANSI/ISEA-105
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Nylon, PEHD, Spandex, PET, HPPE
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11, 12
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 2332245N
    • • Product kind
      • Glove
    • • Product Style
      • 2332245N
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 230
    • • Minimum length (inch)
      • 9.039
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 290
    • • Maximum length (inch)
      • 11.397
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 260
    • • Honeywell Applications
      • Mechanical engineering, machining, Automotive industry, Building and Construction, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 15
    • • EN 388:2016
      • 4X42C
    • • EN 388
      • 4X42C
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Black, Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Benefits element
      • Silicone free, Washable
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A3
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI : ANSI/ISEA-105
    • • Year EN 388 : 2016
    • • Weft yarn : Nylon, PEHD, Spandex, PET, HPPE
    • • Tightness level : Fully breathable
    • • Tear : 4
    • • Support material : Weft yarn
    • • Size : 6, 7, 8, 9, 10, 11, 12
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid
    • • Product reference : 2332245N
    • • Product kind : Glove
    • • Product Style : 2332245N
    • • Pierce resistance : 2
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection
    • • Minimum length (mm) : 230
    • • Minimum length (inch) : 9.039
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 290
    • • Maximum length (inch) : 11.397
    • • Manufacturer : Honeywell
    • • Length (mm) : 260
    • • Honeywell Applications : Mechanical engineering, machining, Automotive industry, Building and Construction, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • Gauge : 15
    • • EN 388:2016 : 4X42C
    • • EN 388 : 4X42C
    • • Cut-iso : C
    • • Cut mix (ABCDDEF ou 12345) : C
    • • Cut hand : Cut C
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Black, Grey
    • • Coating material and finition : PU
    • • Coating material : PU
    • • Coating level : Palm coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : PIP Global
    • • Benefits element : Silicone free, Washable
    • • Arm level protection : Standard cuff (< 290mm)
    • • Abrasion : 4
    • • ANSI Puncture : 3
    • • ANSI Abrasion (ASTM D3389-05) : 3
    • • ANSI (cut) : A3
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list