/content/sps/au/en/search-results.html

    cut resistant gloves

    NorthFlex Light Task Plus 3™ Glove Retail

    Honeywell Northflex Light Task Plus III Gray PU-Coated Dyneema Cut-Resistant Gloves

    Overview
    Honeywell Northflex Light Task Plus III Gray PU-Coated Dyneema Cut-Resistant Gloves are a lightweight cut level 3 glove that offers a great compromise between mechanical protection and wearer comfort. Barely heavier than a cut level 2 glove: it offers twice the cut protection: but with very little effect on tactility and dexterity. This makes it an excellent choice for applications where mechanical hazards exist: but worker feel is important. Dyneema is up to 15-times stronger than steel (weight for weight) and it outperforms aramid fibers in cut and abrasion resistance. The PU coating on palms and fingertips is also cut and abrasion-resistant: but light enough to retain digital dexterity. Knitted cuffs on these cut-resistant gloves fit closely around the wrists: providing comfort while keeping debris out. The gloves are hand-specific for a better fit: and the cuffs are color-coded for easy sorting during washing..
    • Twice the cut protection of a level 2 glove with minimal dexterity and tactility reduction: seamless knitted Dyneema shell provides state-of-the-art mechanical properties: including level 3 cut protection
    • Polyurethane coating on palms and fingertips allows improved tactile sensitivity and digital dexterity while providing good abrasion/puncture resistance
    • Knit wrist cuff firmly grips wrist to keep out dirt out and reduce glove slippage: color-coding on cuffs to aid sorting after washing: L/R hand-specific for better fit
    • ANSI/ISEA 105 – ASTM D3389-05 Abrasion Test: ANSI/ISEA 105 – ASTM F1790-97 Cut Test: EN1149: EN388 and EN420 approved
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list