/content/sps/au/en/search-results.html

    cut resistant gloves

    Dumocut 655

    Dumocut 655

    Overview
    Application> metal and plastics processing> handling of sharp-edged materials> mechanical engineering> automotive and supply industry> storage and commission worksQualities and advantages> high flexibility> very good sensitivity> very good grip> high mechanical resistanceFeatures> moisture-repellent PU palm coating> palm coated> not washable
    Specifications

    Others

    • • Abrasion
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Elasthane, Glass Fiber, Polyamid
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 655
    • • Product kind
      • Glove
    • • Product Style
      • 0655141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 260
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Finishing, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 4X41B
    • • EN 388
      • 4X41B
    • • Cut-iso
      • B
    • • Cut mix (ABCDDEF ou 12345)
      • B
    • • Cut hand
      • Cut B
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • White, Green
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Repellent
    • • Arm level protection
      • Standard cuff (< 290mm)

    Others

    • • Abrasion
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Elasthane, Glass Fiber, Polyamid
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 655
    • • Product kind
      • Glove
    • • Product Style
      • 0655141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 260
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Finishing, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 4X41B
    • • EN 388
      • 4X41B
    • • Cut-iso
      • B
    • • Cut mix (ABCDDEF ou 12345)
      • B
    • • Cut hand
      • Cut B
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • White, Green
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Repellent
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion : 4
    • • Year EN 388 : 2016
    • • Weft yarn : Elasthane, Glass Fiber, Polyamid
    • • Tightness level : Fully breathable
    • • Tear : 4
    • • Support material : Weft yarn
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid
    • • Product reference : 655
    • • Product kind : Glove
    • • Product Style : 0655141E
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Length (mm) : 260
    • • Honeywell Applications : Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Finishing, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Precision mechanics, Storage and Warehouse, Transportation
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • EN 388:2016 : 4X41B
    • • EN 388 : 4X41B
    • • Cut-iso : B
    • • Cut mix (ABCDDEF ou 12345) : B
    • • Cut hand : Cut B
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : White, Green
    • • Coating material and finition : PU
    • • Coating material : PU
    • • Coating level : Palm coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Benefits element : Repellent
    • • Arm level protection : Standard cuff (< 290mm)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list