/content/sps/au/en/search-results.html

    Cut Resistant Gloves

    Cut Resistant Gloves 4

    Cut Resistant Gloves 4

    Overview

    Combining comfort, protection and ergonomics for user safety, designing gloves suited for all uses in a work environment demonstrates our commitment towards maximum user safety.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2132545-07
    FLEXIDYN PU SIZE 07
    2132545-07
    FLEXIDYN PU SIZE 07
    2132545-08
    FLEXIDYN PU SIZE 08
    2132545-08
    FLEXIDYN PU SIZE 08
    2132545-09
    FLEXIDYN PU SIZE 09
    2132545-09
    FLEXIDYN PU SIZE 09
    2132545-10
    FLEXIDYN PU SIZE 10
    2132545-10
    FLEXIDYN PU SIZE 10
    2132545-11
    FLEXIDYN PU SIZE 11
    2132545-11
    FLEXIDYN PU SIZE 11
    2132548AU-07
    Cut 5 Dyneema Black Nitrile Glove Size 7
    2132548AU-07
    Cut 5 Dyneema Black Nitrile Glove Size 7
    2132548AU-08
    Cut 5 Dyneema Black Nitrile Glove Size 8
    2132548AU-08
    Cut 5 Dyneema Black Nitrile Glove Size 8
    2132548AU-09
    Cut 5 Dyneema Black Nitrile Glove Size 9
    2132548AU-09
    Cut 5 Dyneema Black Nitrile Glove Size 9
    2132548AU-10
    Cut 5 Dyneema Black Nitrile Glove Size10
    2132548AU-10
    Cut 5 Dyneema Black Nitrile Glove Size10
    2132548AU-11
    Cut 5 Dyneema Black Nitrile Glove Size11
    2132548AU-11
    Cut 5 Dyneema Black Nitrile Glove Size11