/content/sps/au/en/search-results.html

    Cut Resistant Gloves

    Cut Resistant Gloves 3

    Cut Resistant Gloves 3

    Overview

    CORESHIELD™ MICRO-FOAM NITRILE COATED Gloves.
    Thanks to its high-performance fiber, the Honeywell CoreShield™ range of 22 styles offers complete cut protection from level A /A1 to F/A9, in a choice of 4 various gauges (from 10gg to 18gg) and 3 different coatings. With CoreShield™, simplified hand protection is at your fingertips.

    • EASY TO CHOOSE The color-coded marking system makes it easy for you to choose the gloves you need for your application, according to the new EN 388:2016 European standard and ANSI-105-2016 American standard. Choose by level of cut protection, grip, dexterity and fit.

    • EASY TO WEAR One of the lightest-weight cut-protec-tive gloves on the market, they help to prevent hand fatigue for workers who need to wear them all day long. Skin-friendly yarns that reduce the allergy risk to wearers. CoreShield™ gloves are certified STANDARD 100 by OEKO-TEX®.Hand and wrist protection.Touchscreen resistive and capacitive.

    • COST-EFFECTIVE TO BUYThumb reinforcement.CoreShield™ High Performance Coating has special abrasion tech-nology for x2 durability coating.The washability of the glove mate-rial means that even after 5 wash-ing cycles, there are no significant changes in performance or size. CoreShield™ gloves have a longer life, which in turn translates into less frequent replacements and reduced cost of ownership. Pur-chasing of CoreShield™ gloves is an investment

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list