cut resistant gloves
Camapur Cut 618+
Dyneema cut protection glove with PU palm coating, white
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • Coating material and finition
- PU
- Arc flash protection EN 61482-1-2
- N
- • Cut mix (ABCDDEF ou 12345)
- B
- • Honeywell Applications
- Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation
- • Minimum length (inch)
- 8.253
- • Mechanical glove kind
- Knitted
- • Maximum length (inch)
- 10.218
- • Colors of the gloves
- White
- • Arm level protection
- Standard cuff (< 290mm)
- ISO 13997 Cut Protection
- B
- • Minimum length (mm)
- 210
- • Maximum length (mm)
- 260
- • Cuff caracteristic
- Knitted Cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- • Product reference
- 618+
- • Pierce resistance
- 2
- • Glove kind hand 2
- Mechanical glove
- Mechanical Protection
- Y
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- • Support material
- Weft yarn
- • Glove big family
- Mechanical glove
- • Coating material
- PU
- • Coating finition
- Smooth
- • Benefits element
- Silicone free
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- • Tightness level
- Fully breathable
- • Number of layer
- Single layer
- Puncture Resistance
- 2
- Abrasion Resistance
- 4
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid
- Good grip but liquid in hand
- Food certification
- N
- • Product Style
- 0618841E
- • Coating level
- Palm coated
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Glove family
- Knitted coated glove
- Coating Material
- Polyurethane
- Coating Coverage
- Handfläche
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 235
- • EN 388:2016
- 4X42B
- • CE category
- Category 2
- Tear Resistance
- 4
- Size Range From
- 6
- Protection Type
- Cut protection
- Lining Material
- Spectra
- Glove Thickness
- 1.2
- • Glove kind
- Mechanical glove
- Product Family
- Camapur Cut 618
- Powder Content
- N
- • Weft yarn
- Dyneema, Lycra, Nylon
- • Normes EN
- EN 388 : Mechanical protection
- Size Range To
- 11
- Silicone Free
- N
- • Cut hand
- Cut B
- • Abrasion
- 4
- PPE Category
- 2
- OEKO-TEX 100
- N
- • Cut-iso
- B
- • Coating
- Coated
- Cuff Length
- 260 inch
- • EN 388
- 4X42B
- Velourised
- N
- Glove Type
- Schnittschutz
- Cuff Style
- Bündchen
- • Gauge
- 13
- • Brand
- KCL
- • Tear
- 4
- • Size
- 6, 7, 8, 9, 10, 11
- • Risk
- Mechanical, Liquid
- Washable
- Y
- Material
- Polyurethan, Spectra®
- • Cut
- X
- Color
- white
- Length
- up to 260
- Style
- 618
- Brand
- Honeywell KCL
- Size
- 6, 7, 8, 9, 10, 11
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • Coating material and finition
- PU
- Arc flash protection EN 61482-1-2
- N
- • Cut mix (ABCDDEF ou 12345)
- B
- • Honeywell Applications
- Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation
- • Minimum length (inch)
- 8.253
- • Mechanical glove kind
- Knitted
- • Maximum length (inch)
- 10.218
- • Colors of the gloves
- White
- • Arm level protection
- Standard cuff (< 290mm)
- ISO 13997 Cut Protection
- B
- • Minimum length (mm)
- 210
- • Maximum length (mm)
- 260
- • Cuff caracteristic
- Knitted Cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- • Product reference
- 618+
- • Pierce resistance
- 2
- • Glove kind hand 2
- Mechanical glove
- Mechanical Protection
- Y
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- • Support material
- Weft yarn
- • Glove big family
- Mechanical glove
- • Coating material
- PU
- • Coating finition
- Smooth
- • Benefits element
- Silicone free
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- • Tightness level
- Fully breathable
- • Number of layer
- Single layer
- Puncture Resistance
- 2
- Abrasion Resistance
- 4
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid
- Good grip but liquid in hand
- Food certification
- N
- • Product Style
- 0618841E
- • Coating level
- Palm coated
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Glove family
- Knitted coated glove
- Coating Material
- Polyurethane
- Coating Coverage
- Handfläche
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 235
- • EN 388:2016
- 4X42B
- • CE category
- Category 2
- Tear Resistance
- 4
- Size Range From
- 6
- Protection Type
- Cut protection
- Lining Material
- Spectra
- Glove Thickness
- 1.2
- • Glove kind
- Mechanical glove
- Product Family
- Camapur Cut 618
- Powder Content
- N
- • Weft yarn
- Dyneema, Lycra, Nylon
- • Normes EN
- EN 388 : Mechanical protection
- Size Range To
- 11
- Silicone Free
- N
- • Cut hand
- Cut B
- • Abrasion
- 4
- PPE Category
- 2
- OEKO-TEX 100
- N
- • Cut-iso
- B
- • Coating
- Coated
- Cuff Length
- 260 inch
- • EN 388
- 4X42B
- Velourised
- N
- Glove Type
- Schnittschutz
- Cuff Style
- Bündchen
- • Gauge
- 13
- • Brand
- KCL
- • Tear
- 4
- • Size
- 6, 7, 8, 9, 10, 11
- • Risk
- Mechanical, Liquid
- Washable
- Y
- Material
- Polyurethan, Spectra®
- • Cut
- X
- Color
- white
- Length
- up to 260
- Style
- 618
- Brand
- Honeywell KCL
- Size
- 6, 7, 8, 9, 10, 11
- Grip : Dry grip
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- • Coating material and finition : PU
- Arc flash protection EN 61482-1-2 : N
- • Cut mix (ABCDDEF ou 12345) : B
- • Honeywell Applications : Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation
- • Minimum length (inch) : 8.253
- • Mechanical glove kind : Knitted
- • Maximum length (inch) : 10.218
- • Colors of the gloves : White
- • Arm level protection : Standard cuff (< 290mm)
- ISO 13997 Cut Protection : B
- • Minimum length (mm) : 210
- • Maximum length (mm) : 260
- • Cuff caracteristic : Knitted Cuff
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- • Product reference : 618+
- • Pierce resistance : 2
- • Glove kind hand 2 : Mechanical glove
- Mechanical Protection : Y
- Cut Resistance EN 388 : X
- Clean Room Capability : N
- • Support material : Weft yarn
- • Glove big family : Mechanical glove
- • Coating material : PU
- • Coating finition : Smooth
- • Benefits element : Silicone free
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- • Tightness level : Fully breathable
- • Number of layer : Single layer
- Puncture Resistance : 2
- Abrasion Resistance : 4
- • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid : Good grip but liquid in hand
- Food certification : N
- • Product Style : 0618841E
- • Coating level : Palm coated
- Impact Resistance : N
- • Product kind : Glove
- • Manufacturer : Honeywell
- • Glove family : Knitted coated glove
- Coating Material : Polyurethane
- Coating Coverage : Handfläche
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 235
- • EN 388:2016 : 4X42B
- • CE category : Category 2
- Tear Resistance : 4
- Size Range From : 6
- Protection Type : Cut protection
- Lining Material : Spectra
- Glove Thickness : 1.2
- • Glove kind : Mechanical glove
- Product Family : Camapur Cut 618
- Powder Content : N
- • Weft yarn : Dyneema, Lycra, Nylon
- • Normes EN : EN 388 : Mechanical protection
- Size Range To : 11
- Silicone Free : N
- • Cut hand : Cut B
- • Abrasion : 4
- PPE Category : 2
- OEKO-TEX 100 : N
- • Cut-iso : B
- • Coating : Coated
- Cuff Length : 260 inch
- • EN 388 : 4X42B
- Velourised : N
- Glove Type : Schnittschutz
- Cuff Style : Bündchen
- • Gauge : 13
- • Brand : KCL
- • Tear : 4
- • Size : 6, 7, 8, 9, 10, 11
- • Risk : Mechanical, Liquid
- Washable : Y
- Material : Polyurethan, Spectra®
- • Cut : X
- Color : white
- Length : up to 260
- Style : 618
- Brand : Honeywell KCL
- Size : 6, 7, 8, 9, 10, 11
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In