/content/sps/au/en/search-results.html

    chemical resistant gloves

    Tricotril Winter 739

    Tricotril Winter 739

    Overview
    Application> working in cold areas> working in areas with momentary steam hazard> handling of contaminated heavy parts> cleaning and maintenance in chemical plants> galvanising works> chemical industryQualities and advantages> insulating effect at high or low temperatures> short-term cold protection down to -20 °C> broad chemical resistance> high mechanical resistance> good grip when handling greasy and oily parts> high user comfort for long working periods without operator fatigueFeatures> AQL < 0,65> free from natural latex> warming seamless wool liner> skin friendly by solvent-free adhesive on the wool liner> wool liner is fixed later to the finished glove to ensure maximum protection> good antistatic and electrostatic properties> food safety according to EU 1935/2004
    Specifications

    Others

    • AQL / Penetration resistance (EN 374-2)
      • &lt; 0.65
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Wool fiber
    • • Water permeability
      • 1
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Supported
    • • Thickness (mm)
      • 2,0 ± 0,2
    • • Thickness (inch)
      • 0.0786
    • • Thickness
      • Above 1mm
    • • Tear
      • 2
    • • Support material
      • Weft yarn
    • • Special gloves kind (Beta)
      • Cold
    • • Special gloves kind
      • Cold
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, Supported, unsupported, Flocked, Lined
    • • Risk
      • Mechanical, Heat, Liquid, Chemical, Cold, Micro-organism, Food
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Product reference
      • 739
    • • Product kind
      • Glove
    • • Product Style
      • 0739141X
    • • Pierce resistance
      • 1
    • • Pattern type
      • Diamond pattern
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, EN511 Cold protection, Alimentary Europe
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Lining material
      • Wool
    • • Length (mm)
      • 390-410
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Inner finition
      • Flocked
    • • Honeywell Applications
      • Chemical Industry, Building and Construction, Electronical industry, Food industry, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Petrochemistry industry, Utilities
    • • Grip texture
      • Pattern
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Tight glove supported
    • • Glove big family
      • Specific glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, J, K, L, O, P, T
    • • EN 511:2006 (Cold)
      • X11
    • • EN 407:2004
      • X1XXXX
    • • EN 407 (digit)
      • X1XXXX
    • • EN 388:2016
      • 3121X
    • • EN 388
      • 3121X
    • • EN 374:2016 Type A
      • AJKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Long cuff, Straight cuff
    • • Convective heat - Glove prevents flame heat :
      • X
    • • Convection cold
      • X
    • • Contact cold
      • 1
    • • Contact Heat Resistance
      • 1
    • • Colors of the gloves
      • Green
    • • Coating material and finition
      • Nitrile pattern
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Brand
      • PIP Global
    • • Benefits element
      • Free latex, Made in Europe, Long cuff (&gt;290mm), Sweat absorbing
    • • Arm level protection
      • Elbow cuff (&lt;= 500mm)
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • • AQL
      • &lt;0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AJKLOPT
    • Tear Resistance
      • 2
    • Style
      • 739
    • Standards
      • EN 388
      • EN 374-1
      • EN 407
    • Size Range To
      • 11
    • Size Range From
      • 8
    • Size
      • 8, 9, 10, 11
    • Silicone Free
      • N
    • Resistance to heat Contact
      • 1
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • Tricotril Winter 739
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • Nitrile, cotton
    • Length
      • up to 410
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • dry &amp; wet grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 2
    • Food certification
      • Y
    • EN 455
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 410 inch
    • Convective heat EN 407
      • X
    • Convective cold EN 511
      • X
    • Contact heat EN 407
      • 1
    • Contact cold EN 511
      • 1
    • Color 
      • green
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • AJKLOPT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 3

    Others

    • AQL / Penetration resistance (EN 374-2)
      • &lt; 0.65
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Wool fiber
    • • Water permeability
      • 1
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Supported
    • • Thickness (mm)
      • 2,0 ± 0,2
    • • Thickness (inch)
      • 0.0786
    • • Thickness
      • Above 1mm
    • • Tear
      • 2
    • • Support material
      • Weft yarn
    • • Special gloves kind (Beta)
      • Cold
    • • Special gloves kind
      • Cold
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, Supported, unsupported, Flocked, Lined
    • • Risk
      • Mechanical, Heat, Liquid, Chemical, Cold, Micro-organism, Food
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Product reference
      • 739
    • • Product kind
      • Glove
    • • Product Style
      • 0739141X
    • • Pierce resistance
      • 1
    • • Pattern type
      • Diamond pattern
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, EN511 Cold protection, Alimentary Europe
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Lining material
      • Wool
    • • Length (mm)
      • 390-410
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Inner finition
      • Flocked
    • • Honeywell Applications
      • Chemical Industry, Building and Construction, Electronical industry, Food industry, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Petrochemistry industry, Utilities
    • • Grip texture
      • Pattern
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Tight glove supported
    • • Glove big family
      • Specific glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, J, K, L, O, P, T
    • • EN 511:2006 (Cold)
      • X11
    • • EN 407:2004
      • X1XXXX
    • • EN 407 (digit)
      • X1XXXX
    • • EN 388:2016
      • 3121X
    • • EN 388
      • 3121X
    • • EN 374:2016 Type A
      • AJKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Long cuff, Straight cuff
    • • Convective heat - Glove prevents flame heat :
      • X
    • • Convection cold
      • X
    • • Contact cold
      • 1
    • • Contact Heat Resistance
      • 1
    • • Colors of the gloves
      • Green
    • • Coating material and finition
      • Nitrile pattern
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Brand
      • PIP Global
    • • Benefits element
      • Free latex, Made in Europe, Long cuff (&gt;290mm), Sweat absorbing
    • • Arm level protection
      • Elbow cuff (&lt;= 500mm)
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • • AQL
      • &lt;0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AJKLOPT
    • Tear Resistance
      • 2
    • Style
      • 739
    • Standards
      • EN 388
      • EN 374-1
      • EN 407
    • Size Range To
      • 11
    • Size Range From
      • 8
    • Size
      • 8, 9, 10, 11
    • Silicone Free
      • N
    • Resistance to heat Contact
      • 1
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • Tricotril Winter 739
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • Nitrile, cotton
    • Length
      • up to 410
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • dry &amp; wet grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 2
    • Food certification
      • Y
    • EN 455
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 410 inch
    • Convective heat EN 407
      • X
    • Convective cold EN 511
      • X
    • Contact heat EN 407
      • 1
    • Contact cold EN 511
      • 1
    • Color 
      • green
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • AJKLOPT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 3
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Year EN 388 : 2016
    • • Weft yarn : Wool fiber
    • • Water permeability : 1
    • • Tightness level : Fully tight
    • • Tight glove kind : Supported
    • • Thickness (mm) : 2,0 ± 0,2
    • • Thickness (inch) : 0.0786
    • • Thickness : Above 1mm
    • • Tear : 2
    • • Support material : Weft yarn
    • • Special gloves kind (Beta) : Cold
    • • Special gloves kind : Cold
    • • Small drop molten metal - Glove prevents heat with : : X
    • • Size : 8, 9, 10, 11
    • • Shape elements : Glove, Tight, Coated, Supported, unsupported, Flocked, Lined
    • • Risk : Mechanical, Heat, Liquid, Chemical, Cold, Micro-organism, Food
    • • Radiant heat resistance - Glove prevents thermal radiation : : X
    • • Product reference : 739
    • • Product kind : Glove
    • • Product Style : 0739141X
    • • Pierce resistance : 1
    • • Pattern type : Diamond pattern
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, EN511 Cold protection, Alimentary Europe
    • • Manufacturer : Honeywell
    • • Liquid handled : Water, oil and chemicals
    • • Lining material : Wool
    • • Length (mm) : 390-410
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Inner finition : Flocked
    • • Honeywell Applications : Chemical Industry, Building and Construction, Electronical industry, Food industry, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Petrochemistry industry, Utilities
    • • Grip texture : Pattern
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Special glove
    • • Glove family : Tight glove supported
    • • Glove big family : Specific glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, J, K, L, O, P, T
    • • EN 511:2006 (Cold) : X11
    • • EN 407:2004 : X1XXXX
    • • EN 407 (digit) : X1XXXX
    • • EN 388:2016 : 3121X
    • • EN 388 : 3121X
    • • EN 374:2016 Type A : AJKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Long cuff, Straight cuff
    • • Convective heat - Glove prevents flame heat : : X
    • • Convection cold : X
    • • Contact cold : 1
    • • Contact Heat Resistance : 1
    • • Colors of the gloves : Green
    • • Coating material and finition : Nitrile pattern
    • • Coating material : Nitrile
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 3
    • • Burning behaviour - Ignited glove stops burning within : : X
    • • Brand : PIP Global
    • • Benefits element : Free latex, Made in Europe, Long cuff (>290mm), Sweat absorbing
    • • Arm level protection : Elbow cuff (<= 500mm)
    • • Alimentary Europe : yes
    • • Abrasion : 3
    • • AQL : <0.65
    • Washable : N
    • Virus (EN ISO 374-5) : Y
    • Velourised : N
    • Type (EN ISO 374-1) : Typ A
    • Touchscreen Compatible : N
    • Test chemicals (EN ISO 374-1) : AJKLOPT
    • Tear Resistance : 2
    • Style : 739
    • Standards : EN 388 | EN 374-1 | EN 407
    • Size Range To : 11
    • Size Range From : 8
    • Size : 8, 9, 10, 11
    • Silicone Free : N
    • Resistance to heat Contact : 1
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Chemical protection
    • Product Family : Tricotril Winter 739
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Material : Nitrile, cotton
    • Length : up to 410
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : dry & wet grip
    • Glove Type : Chemical protection
    • Glove Thickness : 2
    • Food certification : Y
    • EN 455 : N
    • Cut Resistance EN 388 : 1
    • Cuff Style : Cuff
    • Cuff Length : 410 inch
    • Convective heat EN 407 : X
    • Convective cold EN 511 : X
    • Contact heat EN 407 : 1
    • Contact cold EN 511 : 1
    • Color  : green
    • Clean Room Capability : N
    • Chemical Permeation Resistance : AJKLOPT minute (time unit)
    • Brand : Honeywell KCL
    • Available in ChemPro : Y
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 3
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list