/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Chemical Resistant Gloves

    Tricopren ISO 789

    Tricopren ISO 789

    Overview

    Application:
    • removal of contaminated parts from dipping baths
    • handling of contaminated heavy parts
    • cleaning and maintenance in chemical plants
    • chemical industry
    • working with oily and greasy parts

    Qualities and Advantages:
    • broad chemical resistance
    • high mechanical resistance
    • sure grip when handling wet parts due to palm profile
    • high user comfort for long working periods without operator fatigue
    • flexible in warmth an cold
    • good dexterity

    Specifications

    Others

    • Cuff Length
      • 410 inch
    • Test chemicals (EN ISO 374-1)
      • AJKLMS
    • Size Range To
      • 11
    • Protection against ionising radiation (EN 421)
      • N
    • Product Family
      • Tricopren Iso 789
    • Length
      • up to 410
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Silicone Free
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • ISO 13997 Cut Protection
      • X
    • Cut Resistance EN 388
      • 1
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Style
      • 789
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Powder Content
      • N
    • PPE Category
      • 3
    • Food certification
      • N
    • Convective cold EN 511
      • 1
    • Contact cold EN 511
      • 1
    • Abrasion Resistance
      • 2
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • Type (EN ISO 374-1)
      • Typ A
    • Color 
      • light grey
    • Antistatics EN 16350
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Size
      • 8, 9, 10, 11
    • Puncture Resistance
      • 2
    • Chemical Permeation Resistance
      • AJKLMS minute (time unit)
    • Standards & Certifications
      • EN 388
      • EN 374-1
      • EN 511
      • EN 407
    • Resistance to heat Contact
      • 2
    • Material
      • Chloroprene, wool
    • Impact Resistance
      • N
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 3.2
    • EN 455
      • Y
    • Convective heat EN 407
      • X
    • Brand
      • Honeywell KCL
    • Size Range From
      • 8
    • Protection against radioactive contamination (EN 421)
      • N
    • Grip
      • Wet & dry grip
    • Contact heat EN 407
      • 2
    • Clean Room Capability
      • N
    • Washable
      • N
    • Tear Resistance
      • 3
    • Pesticides (ISO 18889)
      • N
    • OEKO-TEX 100
      • N
    • Cuff Style
      • Cuff

    Others

    • Cuff Length
      • 410 inch
    • Test chemicals (EN ISO 374-1)
      • AJKLMS
    • Size Range To
      • 11
    • Protection against ionising radiation (EN 421)
      • N
    • Product Family
      • Tricopren Iso 789
    • Length
      • up to 410
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Silicone Free
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • ISO 13997 Cut Protection
      • X
    • Cut Resistance EN 388
      • 1
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Style
      • 789
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Powder Content
      • N
    • PPE Category
      • 3
    • Food certification
      • N
    • Convective cold EN 511
      • 1
    • Contact cold EN 511
      • 1
    • Abrasion Resistance
      • 2
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • Type (EN ISO 374-1)
      • Typ A
    • Color 
      • light grey
    • Antistatics EN 16350
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Size
      • 8, 9, 10, 11
    • Puncture Resistance
      • 2
    • Chemical Permeation Resistance
      • AJKLMS minute (time unit)
    • Standards & Certifications
      • EN 388
      • EN 374-1
      • EN 511
      • EN 407
    • Resistance to heat Contact
      • 2
    • Material
      • Chloroprene, wool
    • Impact Resistance
      • N
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 3.2
    • EN 455
      • Y
    • Convective heat EN 407
      • X
    • Brand
      • Honeywell KCL
    • Size Range From
      • 8
    • Protection against radioactive contamination (EN 421)
      • N
    • Grip
      • Wet & dry grip
    • Contact heat EN 407
      • 2
    • Clean Room Capability
      • N
    • Washable
      • N
    • Tear Resistance
      • 3
    • Pesticides (ISO 18889)
      • N
    • OEKO-TEX 100
      • N
    • Cuff Style
      • Cuff
    • Cuff Length : 410 inch
    • Test chemicals (EN ISO 374-1) : AJKLMS
    • Size Range To : 11
    • Protection against ionising radiation (EN 421) : N
    • Product Family : Tricopren Iso 789
    • Length : up to 410
    • Velourised : N
    • Touchscreen Compatible : N
    • Silicone Free : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • ISO 13997 Cut Protection : X
    • Cut Resistance EN 388 : 1
    • Available in ChemPro : Y
    • Arc flash protection EN 61482-1-2 : N
    • Style : 789
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Chemical protection
    • Powder Content : N
    • PPE Category : 3
    • Food certification : N
    • Convective cold EN 511 : 1
    • Contact cold EN 511 : 1
    • Abrasion Resistance : 2
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • Type (EN ISO 374-1) : Typ A
    • Color  : light grey
    • Antistatics EN 16350 : N
    • Virus (EN ISO 374-5) : Y
    • Size : 8, 9, 10, 11
    • Puncture Resistance : 2
    • Chemical Permeation Resistance : AJKLMS minute (time unit)
    • Standards & Certifications : EN 388 | EN 374-1 | EN 511 | EN 407
    • Resistance to heat Contact : 2
    • Material : Chloroprene, wool
    • Impact Resistance : N
    • Glove Type : Chemical protection
    • Glove Thickness : 3.2
    • EN 455 : Y
    • Convective heat EN 407 : X
    • Brand : Honeywell KCL
    • Size Range From : 8
    • Protection against radioactive contamination (EN 421) : N
    • Grip : Wet & dry grip
    • Contact heat EN 407 : 2
    • Clean Room Capability : N
    • Washable : N
    • Tear Resistance : 3
    • Pesticides (ISO 18889) : N
    • OEKO-TEX 100 : N
    • Cuff Style : Cuff
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list