chemical resistant gloves
Tricopren 725
Tricopren 725
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
> removal of contaminated parts. from dipping baths
> handling of contaminated heavy parts
> cleaning and maintenance in chemical plants
> chemical industry
> working with oily and greasy parts
Qualities and advantages
> broad chemical resistance
> high mechanical resistance
> sure grip when handling wet parts due to palm profile
> high user comfort for long working periods without operator fatigue
> flexible in warmth an cold
> good dexterity
Features
> AQL < 0,65
> free from natural latex
> seamless cotton liner
> cotton liner is fixed later to the nished
glove to ensure maximum protection
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Year EN 388
- 2016
- • Weft yarn
- Cotton
- • Tightness level
- Fully tight
- • Tight glove kind
- Supported
- • Thickness (mm)
- 1.3 ± 0.2
- • Thickness (inch)
- 0.0511
- • Thickness
- Above 1mm
- • Tear
- 2
- • Support material
- Weft yarn
- • Special gloves kind
- Chemical
- • Size
- 8, 9, 10, 11
- • Shape elements
- Glove, Tight, Coated, Supported, Lined
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism
- • Product reference
- 725
- • Product kind
- Glove
- • Product Style
- 0725141X
- • Pierce resistance
- 1
- • Pattern type
- Diamond pattern
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection
- • Minimum length (mm)
- 390
- • Minimum length (inch)
- 15.327
- • Maximum length (mm)
- 410
- • Maximum length (inch)
- 16.113
- • Manufacturer
- Honeywell
- • Liquid handled
- Water, oil and chemicals
- • Lining Fiber
- Cotton
- • Length (mm)
- 390 - 410
- • Honeywell Applications
- Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Metallurgy and steel works, Utilities, Waste disposal
- • Grip texture
- Pattern
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Tight glove
- • Glove kind
- Tight glove
- • Glove family
- Tight glove supported
- • Glove big family
- Tight glove
- • EN374 : mix Micro organism + VIRUS
- yes
- • EN374 : mix Micro organism
- yes
- • EN374 : mix Chemical Product letter
- A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), S (Hydrofluoric acid 40%)
- • EN374 : Type
- A
- • EN ISO 374:2016 Type
- A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- A, J, K, L, M, S
- • EN 388:2016
- 2121X
- • EN 388
- 2121X
- • EN 374:2016 Type A
- AJKLMS
- • EN 374-5:2016 Micro organism + VIRUS
- yes
- • EN 374-5:2016 Micro organism
- yes
- • EN 374-2:2014
- yes
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Long cuff, Straight cuff
- • Colors of the gloves
- Grey
- • Coating material
- Chloroprène
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- KCL
- • Benefits element
- Free latex, Made in Europe, Long cuff (>290mm), Sweat absorbing
- • Arm level protection
- Elbow cuff (<= 500mm)
- • Abrasion
- 2
- • AQL
- < 0.65
- Washable
- N
- Virus (EN ISO 374-5)
- Y
- Velourised
- N
- Type (EN ISO 374-1)
- Typ A
- Touchscreen Compatible
- N
- Test chemicals (EN ISO 374-1)
- AKLMS
- Tear Resistance
- 2
- Style
- 725
- Standards
- EN 420, EN 388, EN 374-1, EN 374-5
- Size Range To
- 11
- Size Range From
- 8
- Size
- 8, 9, 10, 11
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Chemical protection
- Product Family
- Tricopren 725
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Material
- Chloroprene, cotton
- Lining Material
- Cotton
- Lined
- Y
- Length
- up to 400
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Wet & dry grip
- Glove Type
- Chemical protection
- Glove Thickness
- 1.3
- Food certification
- N
- EN 455
- N
- Cut Resistance EN 388
- 1
- Cuff Style
- Cuff
- Cuff Length
- 400 inch
- Color
- grey
- Coating Material
- Chloroprene
- Coating Coverage
- full
- Clean Room Capability
- N
- Chemical Permeation Resistance
- AKLMS minute (time unit)
- Brand
- Honeywell KCL
- Available in ChemPro
- Y
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 2
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Year EN 388
- 2016
- • Weft yarn
- Cotton
- • Tightness level
- Fully tight
- • Tight glove kind
- Supported
- • Thickness (mm)
- 1.3 ± 0.2
- • Thickness (inch)
- 0.0511
- • Thickness
- Above 1mm
- • Tear
- 2
- • Support material
- Weft yarn
- • Special gloves kind
- Chemical
- • Size
- 8, 9, 10, 11
- • Shape elements
- Glove, Tight, Coated, Supported, Lined
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism
- • Product reference
- 725
- • Product kind
- Glove
- • Product Style
- 0725141X
- • Pierce resistance
- 1
- • Pattern type
- Diamond pattern
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection
- • Minimum length (mm)
- 390
- • Minimum length (inch)
- 15.327
- • Maximum length (mm)
- 410
- • Maximum length (inch)
- 16.113
- • Manufacturer
- Honeywell
- • Liquid handled
- Water, oil and chemicals
- • Lining Fiber
- Cotton
- • Length (mm)
- 390 - 410
- • Honeywell Applications
- Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Metallurgy and steel works, Utilities, Waste disposal
- • Grip texture
- Pattern
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Tight glove
- • Glove kind
- Tight glove
- • Glove family
- Tight glove supported
- • Glove big family
- Tight glove
- • EN374 : mix Micro organism + VIRUS
- yes
- • EN374 : mix Micro organism
- yes
- • EN374 : mix Chemical Product letter
- A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), S (Hydrofluoric acid 40%)
- • EN374 : Type
- A
- • EN ISO 374:2016 Type
- A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- A, J, K, L, M, S
- • EN 388:2016
- 2121X
- • EN 388
- 2121X
- • EN 374:2016 Type A
- AJKLMS
- • EN 374-5:2016 Micro organism + VIRUS
- yes
- • EN 374-5:2016 Micro organism
- yes
- • EN 374-2:2014
- yes
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Long cuff, Straight cuff
- • Colors of the gloves
- Grey
- • Coating material
- Chloroprène
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- KCL
- • Benefits element
- Free latex, Made in Europe, Long cuff (>290mm), Sweat absorbing
- • Arm level protection
- Elbow cuff (<= 500mm)
- • Abrasion
- 2
- • AQL
- < 0.65
- Washable
- N
- Virus (EN ISO 374-5)
- Y
- Velourised
- N
- Type (EN ISO 374-1)
- Typ A
- Touchscreen Compatible
- N
- Test chemicals (EN ISO 374-1)
- AKLMS
- Tear Resistance
- 2
- Style
- 725
- Standards
- EN 420, EN 388, EN 374-1, EN 374-5
- Size Range To
- 11
- Size Range From
- 8
- Size
- 8, 9, 10, 11
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Chemical protection
- Product Family
- Tricopren 725
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Material
- Chloroprene, cotton
- Lining Material
- Cotton
- Lined
- Y
- Length
- up to 400
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Wet & dry grip
- Glove Type
- Chemical protection
- Glove Thickness
- 1.3
- Food certification
- N
- EN 455
- N
- Cut Resistance EN 388
- 1
- Cuff Style
- Cuff
- Cuff Length
- 400 inch
- Color
- grey
- Coating Material
- Chloroprene
- Coating Coverage
- full
- Clean Room Capability
- N
- Chemical Permeation Resistance
- AKLMS minute (time unit)
- Brand
- Honeywell KCL
- Available in ChemPro
- Y
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 2
- AQL / Penetration resistance (EN 374-2) : < 0.65
- • Year EN 388 : 2016
- • Weft yarn : Cotton
- • Tightness level : Fully tight
- • Tight glove kind : Supported
- • Thickness (mm) : 1.3 ± 0.2
- • Thickness (inch) : 0.0511
- • Thickness : Above 1mm
- • Tear : 2
- • Support material : Weft yarn
- • Special gloves kind : Chemical
- • Size : 8, 9, 10, 11
- • Shape elements : Glove, Tight, Coated, Supported, Lined
- • Risk : Mechanical, Liquid, Chemical, Micro-organism
- • Product reference : 725
- • Product kind : Glove
- • Product Style : 0725141X
- • Pierce resistance : 1
- • Pattern type : Diamond pattern
- • Other norms : CE category
- • Number of layer : Single layer
- • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection
- • Minimum length (mm) : 390
- • Minimum length (inch) : 15.327
- • Maximum length (mm) : 410
- • Maximum length (inch) : 16.113
- • Manufacturer : Honeywell
- • Liquid handled : Water, oil and chemicals
- • Lining Fiber : Cotton
- • Length (mm) : 390 - 410
- • Honeywell Applications : Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Metallurgy and steel works, Utilities, Waste disposal
- • Grip texture : Pattern
- • Grip in liquid : Good grip no liquid in hand
- • Glove kind hand 2 : Tight glove
- • Glove kind : Tight glove
- • Glove family : Tight glove supported
- • Glove big family : Tight glove
- • EN374 : mix Micro organism + VIRUS : yes
- • EN374 : mix Micro organism : yes
- • EN374 : mix Chemical Product letter : A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), S (Hydrofluoric acid 40%)
- • EN374 : Type : A
- • EN ISO 374:2016 Type : A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, J, K, L, M, S
- • EN 388:2016 : 2121X
- • EN 388 : 2121X
- • EN 374:2016 Type A : AJKLMS
- • EN 374-5:2016 Micro organism + VIRUS : yes
- • EN 374-5:2016 Micro organism : yes
- • EN 374-2:2014 : yes
- • Cut-iso : X
- • Cut mix (ABCDDEF ou 12345) : 1
- • Cut hand : Cut 1
- • Cut : 1
- • Cuff caracteristic : Long cuff, Straight cuff
- • Colors of the gloves : Grey
- • Coating material : Chloroprène
- • Coating level : Fully coated
- • Coating finition : Grip-textured
- • Coating : Coated
- • CE category : Category 3
- • Brand : KCL
- • Benefits element : Free latex, Made in Europe, Long cuff (>290mm), Sweat absorbing
- • Arm level protection : Elbow cuff (<= 500mm)
- • Abrasion : 2
- • AQL : < 0.65
- Washable : N
- Virus (EN ISO 374-5) : Y
- Velourised : N
- Type (EN ISO 374-1) : Typ A
- Touchscreen Compatible : N
- Test chemicals (EN ISO 374-1) : AKLMS
- Tear Resistance : 2
- Style : 725
- Standards : EN 420, EN 388, EN 374-1, EN 374-5
- Size Range To : 11
- Size Range From : 8
- Size : 8, 9, 10, 11
- Silicone Free : N
- Puncture Resistance : 1
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : Y
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : Chemical protection
- Product Family : Tricopren 725
- Powder Content : N
- Pesticides (ISO 18889) : N
- PPE Category : 3
- OEKO-TEX 100 : N
- Material : Chloroprene, cotton
- Lining Material : Cotton
- Lined : Y
- Length : up to 400
- Impact Resistance : N
- ISO 13997 Cut Protection : X
- Grip : Wet & dry grip
- Glove Type : Chemical protection
- Glove Thickness : 1.3
- Food certification : N
- EN 455 : N
- Cut Resistance EN 388 : 1
- Cuff Style : Cuff
- Cuff Length : 400 inch
- Color : grey
- Coating Material : Chloroprene
- Coating Coverage : full
- Clean Room Capability : N
- Chemical Permeation Resistance : AKLMS minute (time unit)
- Brand : Honeywell KCL
- Available in ChemPro : Y
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
- Abrasion Resistance : 2
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In