chemical resistant gloves
SivoChem 759
SivoChem 759
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
> laboratory and operations
> chemical industry
> protection of products
> biotechnology
> medical technology
> pharmaceuticals industry
> cleaning and maintenance
Qualities and advantages
> disposable protective glove
> good chemical resistance
> very good sensitivity
> excellent wearing comfort
Features
> content 40 pieces
> AQL < 0,65
> free from natural latex
> 400 mm length
> suitable dispenser box for individual
hygienic removal available as accessory
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- Washable
- N
- Virus (EN ISO 374-5)
- Y
- Velourised
- N
- Type (EN ISO 374-1)
- Typ B
- Touchscreen Compatible
- N
- Test chemicals (EN ISO 374-1)
- KPT
- Tear Resistance
- 0
- Style
- 759
- Standards
- EN 374-1
- Size Range To
- 10
- Size Range From
- 7
- Size
- 7, 8, 9, 10, 11
- Silicone Free
- N
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- disposable
- Product Family
- SivoChem 759
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Material
- Nitrile
- Length
- up to 410
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Dry grip
- Glove Type
- disposable
- Glove Thickness
- 0.16
- Food certification
- Y
- EN 455
- Y
- Cuff Style
- Rolled edge
- Cuff Length
- 410 inch
- Color
- blue
- Clean Room Capability
- N
- Chemical Permeation Resistance
- KPT minute (time unit)
- Brand
- Honeywell KCL
- Available in ChemPro
- Y
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 0
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- Washable
- N
- Virus (EN ISO 374-5)
- Y
- Velourised
- N
- Type (EN ISO 374-1)
- Typ B
- Touchscreen Compatible
- N
- Test chemicals (EN ISO 374-1)
- KPT
- Tear Resistance
- 0
- Style
- 759
- Standards
- EN 374-1
- Size Range To
- 10
- Size Range From
- 7
- Size
- 7, 8, 9, 10, 11
- Silicone Free
- N
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- disposable
- Product Family
- SivoChem 759
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Material
- Nitrile
- Length
- up to 410
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Dry grip
- Glove Type
- disposable
- Glove Thickness
- 0.16
- Food certification
- Y
- EN 455
- Y
- Cuff Style
- Rolled edge
- Cuff Length
- 410 inch
- Color
- blue
- Clean Room Capability
- N
- Chemical Permeation Resistance
- KPT minute (time unit)
- Brand
- Honeywell KCL
- Available in ChemPro
- Y
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 0
- AQL / Penetration resistance (EN 374-2) : < 0.65
- Washable : N
- Virus (EN ISO 374-5) : Y
- Velourised : N
- Type (EN ISO 374-1) : Typ B
- Touchscreen Compatible : N
- Test chemicals (EN ISO 374-1) : KPT
- Tear Resistance : 0
- Style : 759
- Standards : EN 374-1
- Size Range To : 10
- Size Range From : 7
- Size : 7, 8, 9, 10, 11
- Silicone Free : N
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : Y
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : disposable
- Product Family : SivoChem 759
- Powder Content : N
- Pesticides (ISO 18889) : N
- PPE Category : 3
- OEKO-TEX 100 : N
- Material : Nitrile
- Length : up to 410
- Impact Resistance : N
- ISO 13997 Cut Protection : X
- Grip : Dry grip
- Glove Type : disposable
- Glove Thickness : 0.16
- Food certification : Y
- EN 455 : Y
- Cuff Style : Rolled edge
- Cuff Length : 410 inch
- Color : blue
- Clean Room Capability : N
- Chemical Permeation Resistance : KPT minute (time unit)
- Brand : Honeywell KCL
- Available in ChemPro : Y
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
- Abrasion Resistance : 0
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In