/content/sps/au/en/search-results.html

    chemical resistant gloves

    RI560

    Latex très résistant - Trempé Latex - Long 45 cm - ép 1,30mm - floqué - fabrication renforcé

    Overview

    Heavy handling in agriculture or industrial cleaning. Chemistry, petrochemistry. Construction.

    Benefits:
    • COMFORT The natural latex provides good flexibility, which is synonymous with finger mobility and comfort. Its smooth surface allows for excellent tactile feel and greater finger dexterity. The anatomically shaped hand provides a good fit.
    • RESISTANCE Latex offers good resistance to acids and bases. Avoid contact with oils, greases and hydrocarbons. Extra strong design (1.3 mm) for added protection.
    • SAFETY Cuff helps protect a large portion of the forearm. The rolled edge stops drops and reinforces the tear resistance of the cuff.
    Product technology: Dipped
    Glove/Jersey Color: Black
    Coating type: Latex
    Length: 60 cm
    Thickness: 1.30 mm

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list