chemical resistant gloves
PowerCoat 953-01
PowerCoat 953-01
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Recommendations:
• High performance chemical protection (oils, detergents, certain solvents).
Applications:
• Degreasing of metals (solvents) in the automotive and aeronautic industry.
• Machining of parts in the presence of cutting oils.
• Manufacturing and application of paints and varnishes.
• Cleaning of printing rolls.
Advantages:
• The nitrile formulation was chosen for its mechanical resistance, its flexibility, and its resistance to a great number of chemical products.
Others
- Grip
- Wet & dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Schutz vor Bakterien und Pilzen
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- Chemical Permeation Resistance
- AKLMNOPT minute (time unit)
- Test chemicals (EN ISO 374-1)
- AKLMNOPT
- ISO 13997 Cut Protection
- X
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Cut Resistance EN 388
- 1
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Type (EN ISO 374-1)
- Typ A
- Puncture Resistance
- 1
- Abrasion Resistance
- 4
- Food certification
- N
- Impact Resistance
- N
- Tear Resistance
- 0
- Size Range From
- 7
- Protection Type
- Chemical protection
- Glove Thickness
- 0.4
- Product Family
- POWERCOAT 953-01 NITRAF
- Powder Content
- N
- Size Range To
- 10
- Silicone Free
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Cuff Length
- 330 inch
- Velourised
- N
- Glove Type
- Chemical protection
- Cuff Style
- Cuff
- Washable
- N
- Material
- Nitrile
- Color
- green
- Length
- 330
- Style
- 2095301
- Brand
- Honeywell
- Size
- 7, 8, 9, 10
Others
- Grip
- Wet & dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Schutz vor Bakterien und Pilzen
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- Chemical Permeation Resistance
- AKLMNOPT minute (time unit)
- Test chemicals (EN ISO 374-1)
- AKLMNOPT
- ISO 13997 Cut Protection
- X
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Cut Resistance EN 388
- 1
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Type (EN ISO 374-1)
- Typ A
- Puncture Resistance
- 1
- Abrasion Resistance
- 4
- Food certification
- N
- Impact Resistance
- N
- Tear Resistance
- 0
- Size Range From
- 7
- Protection Type
- Chemical protection
- Glove Thickness
- 0.4
- Product Family
- POWERCOAT 953-01 NITRAF
- Powder Content
- N
- Size Range To
- 10
- Silicone Free
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Cuff Length
- 330 inch
- Velourised
- N
- Glove Type
- Chemical protection
- Cuff Style
- Cuff
- Washable
- N
- Material
- Nitrile
- Color
- green
- Length
- 330
- Style
- 2095301
- Brand
- Honeywell
- Size
- 7, 8, 9, 10
- Grip : Wet & dry grip
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : Schutz vor Bakterien und Pilzen
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- Arc flash protection EN 61482-1-2 : N
- Chemical Permeation Resistance : AKLMNOPT minute (time unit)
- Test chemicals (EN ISO 374-1) : AKLMNOPT
- ISO 13997 Cut Protection : X
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- Cut Resistance EN 388 : 1
- Clean Room Capability : N
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- Type (EN ISO 374-1) : Typ A
- Puncture Resistance : 1
- Abrasion Resistance : 4
- Food certification : N
- Impact Resistance : N
- Tear Resistance : 0
- Size Range From : 7
- Protection Type : Chemical protection
- Glove Thickness : 0.4
- Product Family : POWERCOAT 953-01 NITRAF
- Powder Content : N
- Size Range To : 10
- Silicone Free : N
- PPE Category : 3
- OEKO-TEX 100 : N
- Cuff Length : 330 inch
- Velourised : N
- Glove Type : Chemical protection
- Cuff Style : Cuff
- Washable : N
- Material : Nitrile
- Color : green
- Length : 330
- Style : 2095301
- Brand : Honeywell
- Size : 7, 8, 9, 10
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In