/content/sps/au/en/search-results.html

    chemical resistant gloves

    PowerCoat 950-30 Neofit

    RECOMMENDATIONS Neoprene offers great chemical and mechanical resistance. It resists acids, bases and solvents as well as industrial adhesives. ADVANTAGES Very supple, versatile protection.

    Overview
    APPLICATIONS
    • Chemical industry.
    • Agriculture (use of fertilizers), fish agriculture.
    • Treatment and degreasing of metal, grinding, decontamination.
    • Transmission (automotive industry).
    • Surface metal treatment (galvanisation).
    Specifications

    Others

    • Grip
      • Wet & dry grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Schutz vor Bakterien und Pilzen
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Arc flash protection EN 61482-1-2
      • N
    • Chemical Permeation Resistance
      • AKLMNOPT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • AKLMNOPT
    • ISO 13997 Cut Protection
      • X
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Puncture Resistance
      • 1
    • Abrasion Resistance
      • 3
    • Food certification
      • N
    • Impact Resistance
      • N
    • Tear Resistance
      • 2
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 1.1
    • Product Family
      • POWERCOAT 950-30 NEOFIT
    • Powder Content
      • N
    • Size Range To
      • 10
    • Silicone Free
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Cuff Length
      • 300 inch
    • Velourised
      • N
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • Washable
      • N
    • Material
      • Neoprene
    • Color 
      • black/blue
    • Length
      • 300
    • Style
      • 2095030
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10

    Others

    • Grip
      • Wet & dry grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Schutz vor Bakterien und Pilzen
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Arc flash protection EN 61482-1-2
      • N
    • Chemical Permeation Resistance
      • AKLMNOPT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • AKLMNOPT
    • ISO 13997 Cut Protection
      • X
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Puncture Resistance
      • 1
    • Abrasion Resistance
      • 3
    • Food certification
      • N
    • Impact Resistance
      • N
    • Tear Resistance
      • 2
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 1.1
    • Product Family
      • POWERCOAT 950-30 NEOFIT
    • Powder Content
      • N
    • Size Range To
      • 10
    • Silicone Free
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Cuff Length
      • 300 inch
    • Velourised
      • N
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • Washable
      • N
    • Material
      • Neoprene
    • Color 
      • black/blue
    • Length
      • 300
    • Style
      • 2095030
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10
    • Grip : Wet & dry grip
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Schutz vor Bakterien und Pilzen
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • Arc flash protection EN 61482-1-2 : N
    • Chemical Permeation Resistance : AKLMNOPT minute (time unit)
    • Test chemicals (EN ISO 374-1) : AKLMNOPT
    • ISO 13997 Cut Protection : X
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Cut Resistance EN 388 : 1
    • Clean Room Capability : N
    • Virus (EN ISO 374-5) : N
    • Antistatics EN 16350 : N
    • Type (EN ISO 374-1) : Typ A
    • Puncture Resistance : 1
    • Abrasion Resistance : 3
    • Food certification : N
    • Impact Resistance : N
    • Tear Resistance : 2
    • Size Range From : 7
    • Protection Type : Chemical protection
    • Glove Thickness : 1.1
    • Product Family : POWERCOAT 950-30 NEOFIT
    • Powder Content : N
    • Size Range To : 10
    • Silicone Free : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Cuff Length : 300 inch
    • Velourised : N
    • Glove Type : Chemical protection
    • Cuff Style : Cuff
    • Washable : N
    • Material : Neoprene
    • Color  : black/blue
    • Length : 300
    • Style : 2095030
    • Brand : Honeywell
    • Size : 7, 8, 9, 10
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2095030-09
    PowerCoat 950-30 NEOFIT Double coated neoprene: interlock cotton: grainy finish. Thickness: 1.1mm. Length: 30cm
    2095030-09
    PowerCoat 950-30 NEOFIT Double coated neoprene: interlock cotton: grainy finish. Thickness: 1.1mm. Length: 30cm
    2095030-10
    PowerCoat 950-30 NEOFIT Double coated neoprene: interlock cotton: grainy finish. Thickness: 1.1mm. Length: 30cm
    2095030-10
    PowerCoat 950-30 NEOFIT Double coated neoprene: interlock cotton: grainy finish. Thickness: 1.1mm. Length: 30cm