chemical resistant gloves
PowerCoat 080-10 Butyl
ADVANTAGES Very good protection against extremely aggressive and toxic chemicals Very high gas tightness
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Wide range of chemical tasks in most industries for contact with extremely dangerous materials
- Automotive industry
- Printing industry
- Galvanising works
- Manufacturing of chemicals
- Recycling and waste disposal
- Emergency services and civil protection
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 0
- Food certification
- N
- Impact Resistance
- N
- Tear Resistance
- 0
- Size Range From
- 8
- Protection Type
- Chemical protection
- Product Family
- POWERCOAT 080-10 BUTYL
- Powder Content
- N
- Size Range To
- 10
- Silicone Free
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Velourised
- N
- Glove Type
- Chemical protection
- Washable
- N
- Style
- 2008010
- Brand
- Honeywell
- Size
- 8, 9, 10
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 0
- Food certification
- N
- Impact Resistance
- N
- Tear Resistance
- 0
- Size Range From
- 8
- Protection Type
- Chemical protection
- Product Family
- POWERCOAT 080-10 BUTYL
- Powder Content
- N
- Size Range To
- 10
- Silicone Free
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Velourised
- N
- Glove Type
- Chemical protection
- Washable
- N
- Style
- 2008010
- Brand
- Honeywell
- Size
- 8, 9, 10
- Grip : Dry grip
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- Arc flash protection EN 61482-1-2 : N
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- Clean Room Capability : N
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- Abrasion Resistance : 0
- Food certification : N
- Impact Resistance : N
- Tear Resistance : 0
- Size Range From : 8
- Protection Type : Chemical protection
- Product Family : POWERCOAT 080-10 BUTYL
- Powder Content : N
- Size Range To : 10
- Silicone Free : N
- PPE Category : 3
- OEKO-TEX 100 : N
- Velourised : N
- Glove Type : Chemical protection
- Washable : N
- Style : 2008010
- Brand : Honeywell
- Size : 8, 9, 10
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In