/content/sps/au/en/search-results.html

    chemical resistant gloves

    Lapren 706

    Lapren 706

    Overview

    Application:
    • laboratory work
    • cleaning
    • use in the catering industry
    • manufacturing of small parts
    • precision engineering and electronics industry
    • working in power stations

    Qualities and Advantages:
    • excellent sensitivity
    • good grip when handling wet parts
    • high flexibility at low temperatures
    • high elasticity
    • good wearing comfort

    Specifications

    Others

    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,6 ± 0,05
    • • Thickness (inch)
      • 0.0236
    • • Thickness
      • From 0,5mm to 1mm
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Tight, Coated, unsupported
    • • Risk
      • Liquid, Chemical, Micro-organism
    • • Product reference
      • 0706141E
    • • Product kind
      • Glove
    • • Product Style
      • 0706141E
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 300 -320
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Unsupported tight glove
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), P (Hydrogen peroxide 30%), S (Hydrofluoric acid 40%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • K, L, M, P, S, T
    • • EN 374:2016 Type A
      • KLMPST
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • Cuff caracteristic
      • Large safety cuff
    • • Colors of the gloves
      • Black, Green
    • • Coating level
      • Fully coated
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free, Made in Europe
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • Y
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • KLMPST
    • Tear Resistance
      • 2
    • Style
      • 706
    • Standards
      • EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • Y
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • Lapren 706
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • natural rubber, chloroprene
    • Lined
      • N
    • Length
      • up to 400
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet & dry grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 0.6
    • Food certification
      • N
    • EN 455
      • N
    • Cuff Style
      • Cuff
    • Cuff Length
      • 400 inch
    • Color 
      • green
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • KLMPST minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 1

    Others

    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,6 ± 0,05
    • • Thickness (inch)
      • 0.0236
    • • Thickness
      • From 0,5mm to 1mm
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Tight, Coated, unsupported
    • • Risk
      • Liquid, Chemical, Micro-organism
    • • Product reference
      • 0706141E
    • • Product kind
      • Glove
    • • Product Style
      • 0706141E
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 300 -320
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Unsupported tight glove
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), P (Hydrogen peroxide 30%), S (Hydrofluoric acid 40%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • K, L, M, P, S, T
    • • EN 374:2016 Type A
      • KLMPST
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • Cuff caracteristic
      • Large safety cuff
    • • Colors of the gloves
      • Black, Green
    • • Coating level
      • Fully coated
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free, Made in Europe
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • Y
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • KLMPST
    • Tear Resistance
      • 2
    • Style
      • 706
    • Standards
      • EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • Y
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • Lapren 706
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • natural rubber, chloroprene
    • Lined
      • N
    • Length
      • up to 400
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet & dry grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 0.6
    • Food certification
      • N
    • EN 455
      • N
    • Cuff Style
      • Cuff
    • Cuff Length
      • 400 inch
    • Color 
      • green
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • KLMPST minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 1
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Year EN 388 : 2016
    • • Tightness level : Fully tight
    • • Tight glove kind : Unsupported
    • • Thickness (mm) : 0,6 ± 0,05
    • • Thickness (inch) : 0.0236
    • • Thickness : From 0,5mm to 1mm
    • • Size : 7, 8, 9, 10
    • • Shape elements : Glove, Tight, Coated, unsupported
    • • Risk : Liquid, Chemical, Micro-organism
    • • Product reference : 0706141E
    • • Product kind : Glove
    • • Product Style : 0706141E
    • • Other norms : CE category
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection
    • • Manufacturer : Honeywell
    • • Liquid handled : Water, oil and chemicals
    • • Length (mm) : 300 -320
    • • Grip in liquid : Good grip in dry environnement
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Unsupported tight glove
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Chemical Product letter : K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), P (Hydrogen peroxide 30%), S (Hydrofluoric acid 40%), T (Formaldehyde 37%)
    • • EN374 : Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : K, L, M, P, S, T
    • • EN 374:2016 Type A : KLMPST
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • Cuff caracteristic : Large safety cuff
    • • Colors of the gloves : Black, Green
    • • Coating level : Fully coated
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Silicone free, Made in Europe
    • • Arm level protection : Forearm cuff (< 400mm)
    • Washable : N
    • Virus (EN ISO 374-5) : Y
    • Velourised : Y
    • Type (EN ISO 374-1) : Typ A
    • Touchscreen Compatible : N
    • Test chemicals (EN ISO 374-1) : KLMPST
    • Tear Resistance : 2
    • Style : 706
    • Standards : EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : Y
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Chemical protection
    • Product Family : Lapren 706
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Material : natural rubber, chloroprene
    • Lined : N
    • Length : up to 400
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Wet & dry grip
    • Glove Type : Chemical protection
    • Glove Thickness : 0.6
    • Food certification : N
    • EN 455 : N
    • Cuff Style : Cuff
    • Cuff Length : 400 inch
    • Color  : green
    • Clean Room Capability : N
    • Chemical Permeation Resistance : KLMPST minute (time unit)
    • Brand : Honeywell KCL
    • Available in ChemPro : Y
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 1
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list