chemical resistant gloves
FLEXTRIL™ 231 Nitrile Chemical Glove
Nitrile chemical protective glove with level C/A3 cut protection liner and double coating, thickness 1.7mm, length 320 mm
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Superior chemical and cut protection
- Great wet and dry grip - Super Grip Technology (SGT)
- Enhanced dexterity and comfort
- Sweat management features - Moisture Dispersion Technology (MDT)
- Cost-effective
- Increased durability
- Compliant with food contact legislation
- QR code for easy access to technical data
- Silicone-free
Others
- Grip
- Wet & dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- J, K, M, O, P, T
- • Radiant heat resistance - Glove prevents thermal radiation :
- X
- • Burning behaviour - Ignited glove stops burning within :
- X
- • Small drop molten metal - Glove prevents heat with :
- X
- Protection against radioactive contamination (EN 421)
- N
- • Large Quantity Molten Metal - Skin burns with :
- X
- • Convective heat - Glove prevents flame heat :
- X
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • EN374 : mix Chemical Product letter
- J (n-Heptane), K (Sodium hydroxide 40%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
- Large quantities of molten metal EN 407
- X
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Coating material and finition
- Nitrile double layer
- • ANSI Abrasion (ASTM D3389-05)
- 5
- Arc flash protection EN 61482-1-2
- N
- • Cut mix (ABCDDEF ou 12345)
- C
- Chemical Permeation Resistance
- JKMOPT minute (time unit)
- • Alimentary norm perimeter
- US (FDA), EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1)
- JKMOPT
- Liquid Permeation Resistance
- Yes
- • Contact Heat Resistance
- 1
- • Reinforcement material
- Nitrile
- • Honeywell Applications
- Chemical Industry, Mechanical engineering, machining, Automotive industry, Emergency services and civil protection, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Metallurgy and steel works, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
- Resistance to heat Contact
- 1
- • EN ISO 374:2016 Type
- A
- • Colors of the gloves
- Green
- • Arm level protection
- Forearm cuff (< 400mm)
- ISO 13997 Cut Protection
- C
- • EN 374:2016 Type A
- JKMOPT
- • Cuff caracteristic
- Straight cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Convective heat EN 407
- X
- • Product reference
- 33-3765E
- • Pierce resistance
- 2
- • Glove kind hand 2
- Tight glove
- • Alimentary Europe
- yes
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- • Tight glove kind
- Supported
- • Thickness (inch)
- 0.0669
- • Support material
- Weft yarn
- • Glove big family
- Tight glove
- • Coating material
- Nitrile
- • Coating finition
- Grip-textured
- • Benefits element
- Silicone free
- Virus (EN ISO 374-5)
- N
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatics EN 16350
- N
- • Tightness level
- Fully tight
- • Number of layer
- Double Layer
- • ANSI (ISEA 105)
- ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05)
- Type (EN ISO 374-1)
- Typ A
- Puncture Resistance
- 2
- Features & Benefits
- Chemical Resistance
- Contact heat EN 407
- 1
- Chemotherapy Tested
- No
- Abrasion Resistance
- 4
- • Thickness (mm)
- 1.7
- • Shape elements
- Glove, Tight, Coated, Supported
- • Liquid handled
- Water, oil and chemicals
- • Inner finition
- Powder free
- • Grip in liquid
- Good grip no liquid in hand
- • EN 407 (digit)
- X1XXXX
- Food certification
- Y
- • Product Style
- 33-3765E
- • EN 374-2:2014
- yes
- • Coating level
- Fully coated
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Grip texture
- Foam
- • Glove family
- Tight glove supported
- • EN374 : Type
- A
- Coating Material
- nitrile microfoam
- Coating Coverage
- Palm
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 320
- • EN 407:2004
- X1XXXX
- • EN 388:2016
- 4X32C
- • CE category
- Category 3
- Tear Resistance
- 3
- Size Range From
- 7
- Protection Type
- Chemical protection
- Lining Material
- Nylon, HPPE
- Glove Thickness
- 1.7
- • Glove kind
- Tight glove
- • ANSI (cut)
- A3
- Product Family
- Flextril 231
- Powder Content
- N
- Cut Resistance
- A3
- Coating Finish
- Rough
- • Weft yarn
- Nylon, HPPE
- • Thickness
- Above 1mm
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To
- 11
- Silicone Free
- Y
- Cuff Material
- Nitrile
- Coating Color
- Grey
- • Cut hand
- Cut C
- • Abrasion
- 4
- PPE Category
- 3
- OEKO-TEX 100
- N
- Grip Pattern
- Rough
- For Use With
- Chemicals
- • Cut-iso
- C
- • Coating
- Coated
- Liner Color
- Yellow and White
- Cuff Length
- 400 inch
- • EN 388
- 4X32C
- Velourised
- N
- Glove Type
- Chemical protection
- Cuff Style
- Cuff
- • Brand
- PIP Global
- Standards
- EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004, EN 407
- Packaging
- 12
- • Tear
- 3
- • Size
- 7, 8, 9, 10, 11
- • Risk
- Mechanical, Heat, Liquid, Chemical, Food
- • ANSI
- ANSI/ISEA-105
- Washable
- N
- Material
- Nylon, HPPE, nitrile, nitrile microfoam
- • Cut
- X
- • AQL
- 0.65
- Sterile
- No
- Color
- green/black
- Length
- up to 400
- Coated
- Nitrile
- Style
- 33-3765E
- Lined
- Y
- Brand
- Honeywell
- Size
- 7, 8, 9, 10, 11
Others
- Grip
- Wet & dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- J, K, M, O, P, T
- • Radiant heat resistance - Glove prevents thermal radiation :
- X
- • Burning behaviour - Ignited glove stops burning within :
- X
- • Small drop molten metal - Glove prevents heat with :
- X
- Protection against radioactive contamination (EN 421)
- N
- • Large Quantity Molten Metal - Skin burns with :
- X
- • Convective heat - Glove prevents flame heat :
- X
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • EN374 : mix Chemical Product letter
- J (n-Heptane), K (Sodium hydroxide 40%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
- Large quantities of molten metal EN 407
- X
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Coating material and finition
- Nitrile double layer
- • ANSI Abrasion (ASTM D3389-05)
- 5
- Arc flash protection EN 61482-1-2
- N
- • Cut mix (ABCDDEF ou 12345)
- C
- Chemical Permeation Resistance
- JKMOPT minute (time unit)
- • Alimentary norm perimeter
- US (FDA), EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1)
- JKMOPT
- Liquid Permeation Resistance
- Yes
- • Contact Heat Resistance
- 1
- • Reinforcement material
- Nitrile
- • Honeywell Applications
- Chemical Industry, Mechanical engineering, machining, Automotive industry, Emergency services and civil protection, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Metallurgy and steel works, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
- Resistance to heat Contact
- 1
- • EN ISO 374:2016 Type
- A
- • Colors of the gloves
- Green
- • Arm level protection
- Forearm cuff (< 400mm)
- ISO 13997 Cut Protection
- C
- • EN 374:2016 Type A
- JKMOPT
- • Cuff caracteristic
- Straight cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Convective heat EN 407
- X
- • Product reference
- 33-3765E
- • Pierce resistance
- 2
- • Glove kind hand 2
- Tight glove
- • Alimentary Europe
- yes
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- • Tight glove kind
- Supported
- • Thickness (inch)
- 0.0669
- • Support material
- Weft yarn
- • Glove big family
- Tight glove
- • Coating material
- Nitrile
- • Coating finition
- Grip-textured
- • Benefits element
- Silicone free
- Virus (EN ISO 374-5)
- N
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatics EN 16350
- N
- • Tightness level
- Fully tight
- • Number of layer
- Double Layer
- • ANSI (ISEA 105)
- ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05)
- Type (EN ISO 374-1)
- Typ A
- Puncture Resistance
- 2
- Features & Benefits
- Chemical Resistance
- Contact heat EN 407
- 1
- Chemotherapy Tested
- No
- Abrasion Resistance
- 4
- • Thickness (mm)
- 1.7
- • Shape elements
- Glove, Tight, Coated, Supported
- • Liquid handled
- Water, oil and chemicals
- • Inner finition
- Powder free
- • Grip in liquid
- Good grip no liquid in hand
- • EN 407 (digit)
- X1XXXX
- Food certification
- Y
- • Product Style
- 33-3765E
- • EN 374-2:2014
- yes
- • Coating level
- Fully coated
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Grip texture
- Foam
- • Glove family
- Tight glove supported
- • EN374 : Type
- A
- Coating Material
- nitrile microfoam
- Coating Coverage
- Palm
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 320
- • EN 407:2004
- X1XXXX
- • EN 388:2016
- 4X32C
- • CE category
- Category 3
- Tear Resistance
- 3
- Size Range From
- 7
- Protection Type
- Chemical protection
- Lining Material
- Nylon, HPPE
- Glove Thickness
- 1.7
- • Glove kind
- Tight glove
- • ANSI (cut)
- A3
- Product Family
- Flextril 231
- Powder Content
- N
- Cut Resistance
- A3
- Coating Finish
- Rough
- • Weft yarn
- Nylon, HPPE
- • Thickness
- Above 1mm
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To
- 11
- Silicone Free
- Y
- Cuff Material
- Nitrile
- Coating Color
- Grey
- • Cut hand
- Cut C
- • Abrasion
- 4
- PPE Category
- 3
- OEKO-TEX 100
- N
- Grip Pattern
- Rough
- For Use With
- Chemicals
- • Cut-iso
- C
- • Coating
- Coated
- Liner Color
- Yellow and White
- Cuff Length
- 400 inch
- • EN 388
- 4X32C
- Velourised
- N
- Glove Type
- Chemical protection
- Cuff Style
- Cuff
- • Brand
- PIP Global
- Standards
- EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004, EN 407
- Packaging
- 12
- • Tear
- 3
- • Size
- 7, 8, 9, 10, 11
- • Risk
- Mechanical, Heat, Liquid, Chemical, Food
- • ANSI
- ANSI/ISEA-105
- Washable
- N
- Material
- Nylon, HPPE, nitrile, nitrile microfoam
- • Cut
- X
- • AQL
- 0.65
- Sterile
- No
- Color
- green/black
- Length
- up to 400
- Coated
- Nitrile
- Style
- 33-3765E
- Lined
- Y
- Brand
- Honeywell
- Size
- 7, 8, 9, 10, 11
- Grip : Wet & dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, M, O, P, T
- • Radiant heat resistance - Glove prevents thermal radiation : : X
- • Burning behaviour - Ignited glove stops burning within : : X
- • Small drop molten metal - Glove prevents heat with : : X
- Protection against radioactive contamination (EN 421) : N
- • Large Quantity Molten Metal - Skin burns with : : X
- • Convective heat - Glove prevents flame heat : : X
- Protection against microorganisms (EN ISO 374-5) : Y
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
- Large quantities of molten metal EN 407 : X
- AQL / Penetration resistance (EN 374-2) : < 0.65
- • Coating material and finition : Nitrile double layer
- • ANSI Abrasion (ASTM D3389-05) : 5
- Arc flash protection EN 61482-1-2 : N
- • Cut mix (ABCDDEF ou 12345) : C
- Chemical Permeation Resistance : JKMOPT minute (time unit)
- • Alimentary norm perimeter : US (FDA), EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1) : JKMOPT
- Liquid Permeation Resistance : Yes
- • Contact Heat Resistance : 1
- • Reinforcement material : Nitrile
- • Honeywell Applications : Chemical Industry, Mechanical engineering, machining, Automotive industry, Emergency services and civil protection, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Metallurgy and steel works, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
- Resistance to heat Contact : 1
- • EN ISO 374:2016 Type : A
- • Colors of the gloves : Green
- • Arm level protection : Forearm cuff (< 400mm)
- ISO 13997 Cut Protection : C
- • EN 374:2016 Type A : JKMOPT
- • Cuff caracteristic : Straight cuff
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- Convective heat EN 407 : X
- • Product reference : 33-3765E
- • Pierce resistance : 2
- • Glove kind hand 2 : Tight glove
- • Alimentary Europe : yes
- Cut Resistance EN 388 : X
- Clean Room Capability : N
- • Tight glove kind : Supported
- • Thickness (inch) : 0.0669
- • Support material : Weft yarn
- • Glove big family : Tight glove
- • Coating material : Nitrile
- • Coating finition : Grip-textured
- • Benefits element : Silicone free
- Virus (EN ISO 374-5) : N
- Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatics EN 16350 : N
- • Tightness level : Fully tight
- • Number of layer : Double Layer
- • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05)
- Type (EN ISO 374-1) : Typ A
- Puncture Resistance : 2
- Features & Benefits : Chemical Resistance
- Contact heat EN 407 : 1
- Chemotherapy Tested : No
- Abrasion Resistance : 4
- • Thickness (mm) : 1.7
- • Shape elements : Glove, Tight, Coated, Supported
- • Liquid handled : Water, oil and chemicals
- • Inner finition : Powder free
- • Grip in liquid : Good grip no liquid in hand
- • EN 407 (digit) : X1XXXX
- Food certification : Y
- • Product Style : 33-3765E
- • EN 374-2:2014 : yes
- • Coating level : Fully coated
- Impact Resistance : N
- • Product kind : Glove
- • Manufacturer : Honeywell
- • Grip texture : Foam
- • Glove family : Tight glove supported
- • EN374 : Type : A
- Coating Material : nitrile microfoam
- Coating Coverage : Palm
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 320
- • EN 407:2004 : X1XXXX
- • EN 388:2016 : 4X32C
- • CE category : Category 3
- Tear Resistance : 3
- Size Range From : 7
- Protection Type : Chemical protection
- Lining Material : Nylon, HPPE
- Glove Thickness : 1.7
- • Glove kind : Tight glove
- • ANSI (cut) : A3
- Product Family : Flextril 231
- Powder Content : N
- Cut Resistance : A3
- Coating Finish : Rough
- • Weft yarn : Nylon, HPPE
- • Thickness : Above 1mm
- • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To : 11
- Silicone Free : Y
- Cuff Material : Nitrile
- Coating Color : Grey
- • Cut hand : Cut C
- • Abrasion : 4
- PPE Category : 3
- OEKO-TEX 100 : N
- Grip Pattern : Rough
- For Use With : Chemicals
- • Cut-iso : C
- • Coating : Coated
- Liner Color : Yellow and White
- Cuff Length : 400 inch
- • EN 388 : 4X32C
- Velourised : N
- Glove Type : Chemical protection
- Cuff Style : Cuff
- • Brand : PIP Global
- Standards : EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004, EN 407
- Packaging : 12
- • Tear : 3
- • Size : 7, 8, 9, 10, 11
- • Risk : Mechanical, Heat, Liquid, Chemical, Food
- • ANSI : ANSI/ISEA-105
- Washable : N
- Material : Nylon, HPPE, nitrile, nitrile microfoam
- • Cut : X
- • AQL : 0.65
- Sterile : No
- Color : green/black
- Length : up to 400
- Coated : Nitrile
- Style : 33-3765E
- Lined : Y
- Brand : Honeywell
- Size : 7, 8, 9, 10, 11
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In