/content/sps/au/en/search-results.html

    chemical resistant gloves

    FLEXTRIL™ 211 Nitrile Chemical Glove

    Nitrile chemical protective glove with level A/A1 cut protection liner and double coating, thickness 1.3 mm, length 350 mm

    Overview
    FEATURES AND BENEFITS
    • Superior chemical and cut protection
    • Great wet and dry grip - Super Grip Technology (SGT)
    • Enhanced dexterity and comfort
    • Sweat management features - Moisture Dispersion Technology (MDT)
    • Cost-effective
    • Increased durability
    • Compliant with food contact legislation
    • QR code for easy access to technical data
    • Silicone-free
    Specifications

    Others

    • Grip
      • Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, M, O, P, T
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Convective heat - Glove prevents flame heat :
      • X
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • Large quantities of molten metal EN 407
      • X
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Coating material and finition
      • Nitrile double layer
    • • ANSI Abrasion (ASTM D3389-05)
      • 5
    • Arc flash protection EN 61482-1-2
      • N
    • • Cut mix (ABCDDEF ou 12345)
      • A
    • Chemical Permeation Resistance
      • JKMOPT minute (time unit)
    • • Alimentary norm perimeter
      • US (FDA), EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1)
      • JKMOPT
    • Liquid Permeation Resistance
      • Yes
    • • Contact Heat Resistance
      • 1
    • • Honeywell Applications
      • Chemical Industry, Mechanical engineering, machining, Automotive industry, Emergency services and civil protection, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
    • Resistance to heat Contact
      • 1
    • • EN ISO 374:2016 Type
      • A
    • • Colors of the gloves
      • Green
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • A
    • • EN 374:2016 Type A
      • JKMOPT
    • • Cuff caracteristic
      • Straight cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Convective heat EN 407
      • X
    • • Product reference
      • 33-3150E
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • Cut Resistance EN 388
      • X
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Supported
    • • Thickness (inch)
      • 0.0511
    • • Support material
      • Weft yarn
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Silicone free
    • Virus (EN ISO 374-5)
      • N
    • Care and Maintenance
      • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Double Layer
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05)
    • Type (EN ISO 374-1)
      • Typ A
    • Puncture Resistance
      • 1
    • Features & Benefits
      • Chemical Resistance
    • Contact heat EN 407
      • 1
    • Chemotherapy Tested
      • No
    • Abrasion Resistance
      • 4
    • • Thickness (mm)
      • 1.3
    • • Shape elements
      • Glove, Tight, Coated, Supported
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • • EN 407 (digit)
      • X1XXXX
    • Food certification
      • Y
    • • Product Style
      • 33-3150E
    • • Palm material
      • Membrane
    • • EN 374-2:2014
      • yes
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Foam
    • • Glove family
      • Tight glove supported
    • • EN374 : Type
      • A
    • Coating Material
      • nitrile microfoam
    • Coating Coverage
      • Palm
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 350
    • • EN 407:2004
      • X1XXXX
    • • EN 388:2016
      • 4X21A
    • • CE category
      • Category 3
    • Tear Resistance
      • 2
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Lining Material
      • Nylon
    • Glove Thickness
      • 1.3
    • • Glove kind
      • Tight glove
    • • ANSI (cut)
      • A1
    • Product Family
      • Flextril 211
    • Powder Content
      • N
    • Cut Resistance
      • A1
    • Coating Finish
      • Rough
    • • Weft yarn
      • Nylon
    • • Thickness
      • Above 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To
      • 11
    • Silicone Free
      • Y
    • Cuff Material
      • Nitrile
    • Coating Color
      • Grey
    • • Cut hand
      • Cut A
    • • Abrasion
      • 4
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Grip Pattern
      • Rough
    • For Use With
      • Chemicals
    • • Cut-iso
      • A
    • • Coating
      • Coated
    • Liner Color
      • Yellow and White
    • Cuff Length
      • 400 inch
    • • EN 388
      • 4X21A
    • Velourised
      • N
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • • Brand
      • PIP Global
    • Standards
      • EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004, EN 407
    • Packaging
      • 12
    • • Tear
      • 2
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Heat, Liquid, Chemical, Food
    • • ANSI
      • ANSI/ISEA-105
    • Washable
      • N
    • Material
      • Nylon, nitrile, nitrile microfoam
    • • Cut
      • X
    • • AQL
      • 0.65
    • Sterile
      • No
    • Color 
      • green/black
    • Length
      • up to 400
    • Coated
      • Nitrile
    • Style
      • 33-3150E
    • Lined
      • Y
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10, 11

    Others

    • Grip
      • Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, M, O, P, T
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Convective heat - Glove prevents flame heat :
      • X
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • Large quantities of molten metal EN 407
      • X
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Coating material and finition
      • Nitrile double layer
    • • ANSI Abrasion (ASTM D3389-05)
      • 5
    • Arc flash protection EN 61482-1-2
      • N
    • • Cut mix (ABCDDEF ou 12345)
      • A
    • Chemical Permeation Resistance
      • JKMOPT minute (time unit)
    • • Alimentary norm perimeter
      • US (FDA), EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1)
      • JKMOPT
    • Liquid Permeation Resistance
      • Yes
    • • Contact Heat Resistance
      • 1
    • • Honeywell Applications
      • Chemical Industry, Mechanical engineering, machining, Automotive industry, Emergency services and civil protection, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
    • Resistance to heat Contact
      • 1
    • • EN ISO 374:2016 Type
      • A
    • • Colors of the gloves
      • Green
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • A
    • • EN 374:2016 Type A
      • JKMOPT
    • • Cuff caracteristic
      • Straight cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Convective heat EN 407
      • X
    • • Product reference
      • 33-3150E
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • Cut Resistance EN 388
      • X
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Supported
    • • Thickness (inch)
      • 0.0511
    • • Support material
      • Weft yarn
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Silicone free
    • Virus (EN ISO 374-5)
      • N
    • Care and Maintenance
      • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Double Layer
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05)
    • Type (EN ISO 374-1)
      • Typ A
    • Puncture Resistance
      • 1
    • Features & Benefits
      • Chemical Resistance
    • Contact heat EN 407
      • 1
    • Chemotherapy Tested
      • No
    • Abrasion Resistance
      • 4
    • • Thickness (mm)
      • 1.3
    • • Shape elements
      • Glove, Tight, Coated, Supported
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • • EN 407 (digit)
      • X1XXXX
    • Food certification
      • Y
    • • Product Style
      • 33-3150E
    • • Palm material
      • Membrane
    • • EN 374-2:2014
      • yes
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Foam
    • • Glove family
      • Tight glove supported
    • • EN374 : Type
      • A
    • Coating Material
      • nitrile microfoam
    • Coating Coverage
      • Palm
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 350
    • • EN 407:2004
      • X1XXXX
    • • EN 388:2016
      • 4X21A
    • • CE category
      • Category 3
    • Tear Resistance
      • 2
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Lining Material
      • Nylon
    • Glove Thickness
      • 1.3
    • • Glove kind
      • Tight glove
    • • ANSI (cut)
      • A1
    • Product Family
      • Flextril 211
    • Powder Content
      • N
    • Cut Resistance
      • A1
    • Coating Finish
      • Rough
    • • Weft yarn
      • Nylon
    • • Thickness
      • Above 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To
      • 11
    • Silicone Free
      • Y
    • Cuff Material
      • Nitrile
    • Coating Color
      • Grey
    • • Cut hand
      • Cut A
    • • Abrasion
      • 4
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Grip Pattern
      • Rough
    • For Use With
      • Chemicals
    • • Cut-iso
      • A
    • • Coating
      • Coated
    • Liner Color
      • Yellow and White
    • Cuff Length
      • 400 inch
    • • EN 388
      • 4X21A
    • Velourised
      • N
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • • Brand
      • PIP Global
    • Standards
      • EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004, EN 407
    • Packaging
      • 12
    • • Tear
      • 2
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Heat, Liquid, Chemical, Food
    • • ANSI
      • ANSI/ISEA-105
    • Washable
      • N
    • Material
      • Nylon, nitrile, nitrile microfoam
    • • Cut
      • X
    • • AQL
      • 0.65
    • Sterile
      • No
    • Color 
      • green/black
    • Length
      • up to 400
    • Coated
      • Nitrile
    • Style
      • 33-3150E
    • Lined
      • Y
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10, 11
    • Grip : Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, M, O, P, T
    • • Radiant heat resistance - Glove prevents thermal radiation : : X
    • • Burning behaviour - Ignited glove stops burning within : : X
    • • Small drop molten metal - Glove prevents heat with : : X
    • Protection against radioactive contamination (EN 421) : N
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Convective heat - Glove prevents flame heat : : X
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • Large quantities of molten metal EN 407 : X
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Coating material and finition : Nitrile double layer
    • • ANSI Abrasion (ASTM D3389-05) : 5
    • Arc flash protection EN 61482-1-2 : N
    • • Cut mix (ABCDDEF ou 12345) : A
    • Chemical Permeation Resistance : JKMOPT minute (time unit)
    • • Alimentary norm perimeter : US (FDA), EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1) : JKMOPT
    • Liquid Permeation Resistance : Yes
    • • Contact Heat Resistance : 1
    • • Honeywell Applications : Chemical Industry, Mechanical engineering, machining, Automotive industry, Emergency services and civil protection, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
    • Resistance to heat Contact : 1
    • • EN ISO 374:2016 Type : A
    • • Colors of the gloves : Green
    • • Arm level protection : Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection : A
    • • EN 374:2016 Type A : JKMOPT
    • • Cuff caracteristic : Straight cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Convective heat EN 407 : X
    • • Product reference : 33-3150E
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Tight glove
    • • Alimentary Europe : yes
    • Cut Resistance EN 388 : X
    • Clean Room Capability : N
    • • Tight glove kind : Supported
    • • Thickness (inch) : 0.0511
    • • Support material : Weft yarn
    • • Glove big family : Tight glove
    • • Coating material : Nitrile
    • • Coating finition : Grip-textured
    • • Benefits element : Silicone free
    • Virus (EN ISO 374-5) : N
    • Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350 : N
    • • Tightness level : Fully tight
    • • Number of layer : Double Layer
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05)
    • Type (EN ISO 374-1) : Typ A
    • Puncture Resistance : 1
    • Features & Benefits : Chemical Resistance
    • Contact heat EN 407 : 1
    • Chemotherapy Tested : No
    • Abrasion Resistance : 4
    • • Thickness (mm) : 1.3
    • • Shape elements : Glove, Tight, Coated, Supported
    • • Liquid handled : Water, oil and chemicals
    • • Inner finition : Powder free
    • • Grip in liquid : Good grip no liquid in hand
    • • EN 407 (digit) : X1XXXX
    • Food certification : Y
    • • Product Style : 33-3150E
    • • Palm material : Membrane
    • • EN 374-2:2014 : yes
    • • Coating level : Fully coated
    • Impact Resistance : N
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Grip texture : Foam
    • • Glove family : Tight glove supported
    • • EN374 : Type : A
    • Coating Material : nitrile microfoam
    • Coating Coverage : Palm
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 350
    • • EN 407:2004 : X1XXXX
    • • EN 388:2016 : 4X21A
    • • CE category : Category 3
    • Tear Resistance : 2
    • Size Range From : 7
    • Protection Type : Chemical protection
    • Lining Material : Nylon
    • Glove Thickness : 1.3
    • • Glove kind : Tight glove
    • • ANSI (cut) : A1
    • Product Family : Flextril 211
    • Powder Content : N
    • Cut Resistance : A1
    • Coating Finish : Rough
    • • Weft yarn : Nylon
    • • Thickness : Above 1mm
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To : 11
    • Silicone Free : Y
    • Cuff Material : Nitrile
    • Coating Color : Grey
    • • Cut hand : Cut A
    • • Abrasion : 4
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Grip Pattern : Rough
    • For Use With : Chemicals
    • • Cut-iso : A
    • • Coating : Coated
    • Liner Color : Yellow and White
    • Cuff Length : 400 inch
    • • EN 388 : 4X21A
    • Velourised : N
    • Glove Type : Chemical protection
    • Cuff Style : Cuff
    • • Brand : PIP Global
    • Standards : EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004, EN 407
    • Packaging : 12
    • • Tear : 2
    • • Size : 7, 8, 9, 10, 11
    • • Risk : Mechanical, Heat, Liquid, Chemical, Food
    • • ANSI : ANSI/ISEA-105
    • Washable : N
    • Material : Nylon, nitrile, nitrile microfoam
    • • Cut : X
    • • AQL : 0.65
    • Sterile : No
    • Color  : green/black
    • Length : up to 400
    • Coated : Nitrile
    • Style : 33-3150E
    • Lined : Y
    • Brand : Honeywell
    • Size : 7, 8, 9, 10, 11
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL Data Sheet
    application/pdf 1.38 MB
    2/8/2023
    1.38 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL 211 and 231 Glove Size Chart
    application/postscript 505.14 KB
    2/8/2023
    505.14 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL Brochure
    application/pdf 776.96 KB
    2/8/2023
    776.96 KB
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL Data Sheet
    application/pdf 1.38 MB
    2/8/2023
    1.38 MB
    FLEXTRIL 211 and 231 Glove Size Chart
    application/postscript 505.14 KB
    2/8/2023
    505.14 KB
    FLEXTRIL Brochure
    application/pdf 776.96 KB
    2/8/2023
    776.96 KB
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL Data Sheet
    1.38 MB
    2/8/2023
    FLEXTRIL 211 and 231 Glove Size Chart
    505.14 KB
    2/8/2023
    FLEXTRIL Brochure
    776.96 KB
    2/8/2023

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list