chemical resistant gloves
FLEXTRIL™ 101V Nitrile Chemical Glove
Nitrile chemical protective glove, unlined/unflocked, thickness 0.28mm, length: 330 mm
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Superior chemical protection
- Great wet and dry grip
- Enhanced dexterity and comfort
- Cost-effective
- Increased durability
- Compliant with food contact legislation
- QR code for easy access to technical data
Others
- Grip
- Dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- J, K, N, O, P, T
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • EN374 : mix Chemical Product letter
- J (n-Heptane), K (Sodium hydroxide 40%), N (Acetic acid 99%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Coating material and finition
- Nitrile pattern
- • ANSI Abrasion (ASTM D3389-05)
- 4
- Arc flash protection EN 61482-1-2
- N
- • EN 374-5:2016 Micro organism
- yes
- • EN374 : mix Micro organism
- yes
- • Cut mix (ABCDDEF ou 12345)
- X
- Chemical Permeation Resistance
- JKONPT minute (time unit)
- • Alimentary norm perimeter
- US (FDA), EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1)
- JKONPT
- Liquid Permeation Resistance
- Yes
- • Honeywell Applications
- Chemical Industry, Automotive industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
- • Colors of the gloves
- Blue
- • Arm level protection
- Forearm cuff (< 400mm)
- ISO 13997 Cut Protection
- X
- • EN 374:2016 Type A
- JKNOPT
- • Cuff caracteristic
- Straight cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- • Product reference
- 32-3011E/xx/N
- • Pierce resistance
- 1
- • Glove kind hand 2
- Tight glove
- • Alimentary Europe
- yes
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- • Tight glove kind
- Unsupported
- • Thickness (inch)
- 0.0111
- • Glove big family
- Tight glove
- • Coating material
- Nitrile
- • Coating finition
- Grip-textured
- • Benefits element
- Silicone free
- Virus (EN ISO 374-5)
- N
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatics EN 16350
- N
- • Tightness level
- Fully tight
- • Number of layer
- Single layer
- • ANSI (ISEA 105)
- ANSI Abrasion (ASTM D3389-05)
- Type (EN ISO 374-1)
- Typ A
- Puncture Resistance
- 1
- Features & Benefits
- Chemical Resistance
- Chemotherapy Tested
- No
- Abrasion Resistance
- 2
- • Thickness (mm)
- 0.28
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free
- • Liquid handled
- Water, oil and chemicals
- • Inner finition
- Powder free
- • Grip in liquid
- Good grip no liquid in hand
- Food certification
- Y
- • Product Style
- 32-3011E//N
- • Coating level
- Fully coated
- Impact Resistance
- N
- • Product kind
- Glove
- • Pattern type
- Diamond pattern
- • Manufacturer
- Honeywell
- • Grip texture
- Pattern
- • Glove family
- Tight glove unsupported powder free
- • EN374 : Type
- A
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 330
- • EN 388:2016
- 2X01X
- • CE category
- Category 3
- Tear Resistance
- 0
- Size Range From
- 7
- Protection Type
- Chemical protection
- Glove Thickness
- 0.28
- • Glove kind
- Tight glove
- Product Family
- Flextril 101V
- Powder Content
- N
- Coating Finish
- Smooth
- • Thickness
- From 0,2mm to 0,5mm
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To
- 11
- Silicone Free
- Y
- Cuff Material
- Nitrile
- • Cut hand
- Cut X
- • Abrasion
- 2
- PPE Category
- 3
- OEKO-TEX 100
- N
- For Use With
- Chemicals
- • Cut-iso
- X
- • Coating
- Coated
- Glove Gauge
- 11
- Cuff Length
- 400 inch
- • EN 388
- 2X01X
- Velourised
- N
- Glove Type
- Chemical protection
- Cuff Style
- Cuff
- • Brand
- PIP Global
- Standards
- EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004
- Packaging
- 12
- • Tear
- 0
- • Size
- 7, 8, 9, 10, 11
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism, Food
- • ANSI
- ANSI/ISEA-105
- Washable
- N
- Material
- Nitrile
- • Cut
- X
- • AQL
- 0.65
- Sterile
- No
- Color
- green
- Length
- up to 400
- Style
- 32-3011E/xx/N
- Lined
- N
- Brand
- Honeywell
- Size
- 7, 8, 9, 10, 11
Others
- Grip
- Dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- J, K, N, O, P, T
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • EN374 : mix Chemical Product letter
- J (n-Heptane), K (Sodium hydroxide 40%), N (Acetic acid 99%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Coating material and finition
- Nitrile pattern
- • ANSI Abrasion (ASTM D3389-05)
- 4
- Arc flash protection EN 61482-1-2
- N
- • EN 374-5:2016 Micro organism
- yes
- • EN374 : mix Micro organism
- yes
- • Cut mix (ABCDDEF ou 12345)
- X
- Chemical Permeation Resistance
- JKONPT minute (time unit)
- • Alimentary norm perimeter
- US (FDA), EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1)
- JKONPT
- Liquid Permeation Resistance
- Yes
- • Honeywell Applications
- Chemical Industry, Automotive industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
- • Colors of the gloves
- Blue
- • Arm level protection
- Forearm cuff (< 400mm)
- ISO 13997 Cut Protection
- X
- • EN 374:2016 Type A
- JKNOPT
- • Cuff caracteristic
- Straight cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- • Product reference
- 32-3011E/xx/N
- • Pierce resistance
- 1
- • Glove kind hand 2
- Tight glove
- • Alimentary Europe
- yes
- Cut Resistance EN 388
- X
- Clean Room Capability
- N
- • Tight glove kind
- Unsupported
- • Thickness (inch)
- 0.0111
- • Glove big family
- Tight glove
- • Coating material
- Nitrile
- • Coating finition
- Grip-textured
- • Benefits element
- Silicone free
- Virus (EN ISO 374-5)
- N
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatics EN 16350
- N
- • Tightness level
- Fully tight
- • Number of layer
- Single layer
- • ANSI (ISEA 105)
- ANSI Abrasion (ASTM D3389-05)
- Type (EN ISO 374-1)
- Typ A
- Puncture Resistance
- 1
- Features & Benefits
- Chemical Resistance
- Chemotherapy Tested
- No
- Abrasion Resistance
- 2
- • Thickness (mm)
- 0.28
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free
- • Liquid handled
- Water, oil and chemicals
- • Inner finition
- Powder free
- • Grip in liquid
- Good grip no liquid in hand
- Food certification
- Y
- • Product Style
- 32-3011E//N
- • Coating level
- Fully coated
- Impact Resistance
- N
- • Product kind
- Glove
- • Pattern type
- Diamond pattern
- • Manufacturer
- Honeywell
- • Grip texture
- Pattern
- • Glove family
- Tight glove unsupported powder free
- • EN374 : Type
- A
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 330
- • EN 388:2016
- 2X01X
- • CE category
- Category 3
- Tear Resistance
- 0
- Size Range From
- 7
- Protection Type
- Chemical protection
- Glove Thickness
- 0.28
- • Glove kind
- Tight glove
- Product Family
- Flextril 101V
- Powder Content
- N
- Coating Finish
- Smooth
- • Thickness
- From 0,2mm to 0,5mm
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To
- 11
- Silicone Free
- Y
- Cuff Material
- Nitrile
- • Cut hand
- Cut X
- • Abrasion
- 2
- PPE Category
- 3
- OEKO-TEX 100
- N
- For Use With
- Chemicals
- • Cut-iso
- X
- • Coating
- Coated
- Glove Gauge
- 11
- Cuff Length
- 400 inch
- • EN 388
- 2X01X
- Velourised
- N
- Glove Type
- Chemical protection
- Cuff Style
- Cuff
- • Brand
- PIP Global
- Standards
- EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004
- Packaging
- 12
- • Tear
- 0
- • Size
- 7, 8, 9, 10, 11
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism, Food
- • ANSI
- ANSI/ISEA-105
- Washable
- N
- Material
- Nitrile
- • Cut
- X
- • AQL
- 0.65
- Sterile
- No
- Color
- green
- Length
- up to 400
- Style
- 32-3011E/xx/N
- Lined
- N
- Brand
- Honeywell
- Size
- 7, 8, 9, 10, 11
- Grip : Dry grip
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, N, O, P, T
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : Y
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), N (Acetic acid 99%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
- AQL / Penetration resistance (EN 374-2) : < 0.65
- • Coating material and finition : Nitrile pattern
- • ANSI Abrasion (ASTM D3389-05) : 4
- Arc flash protection EN 61482-1-2 : N
- • EN 374-5:2016 Micro organism : yes
- • EN374 : mix Micro organism : yes
- • Cut mix (ABCDDEF ou 12345) : X
- Chemical Permeation Resistance : JKONPT minute (time unit)
- • Alimentary norm perimeter : US (FDA), EU 1935/2004, Europe 10 : 2011
- Test chemicals (EN ISO 374-1) : JKONPT
- Liquid Permeation Resistance : Yes
- • Honeywell Applications : Chemical Industry, Automotive industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
- • Colors of the gloves : Blue
- • Arm level protection : Forearm cuff (< 400mm)
- ISO 13997 Cut Protection : X
- • EN 374:2016 Type A : JKNOPT
- • Cuff caracteristic : Straight cuff
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- • Product reference : 32-3011E/xx/N
- • Pierce resistance : 1
- • Glove kind hand 2 : Tight glove
- • Alimentary Europe : yes
- Cut Resistance EN 388 : X
- Clean Room Capability : N
- • Tight glove kind : Unsupported
- • Thickness (inch) : 0.0111
- • Glove big family : Tight glove
- • Coating material : Nitrile
- • Coating finition : Grip-textured
- • Benefits element : Silicone free
- Virus (EN ISO 374-5) : N
- Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatics EN 16350 : N
- • Tightness level : Fully tight
- • Number of layer : Single layer
- • ANSI (ISEA 105) : ANSI Abrasion (ASTM D3389-05)
- Type (EN ISO 374-1) : Typ A
- Puncture Resistance : 1
- Features & Benefits : Chemical Resistance
- Chemotherapy Tested : No
- Abrasion Resistance : 2
- • Thickness (mm) : 0.28
- • Shape elements : Glove, Tight, Coated, unsupported, Powder free
- • Liquid handled : Water, oil and chemicals
- • Inner finition : Powder free
- • Grip in liquid : Good grip no liquid in hand
- Food certification : Y
- • Product Style : 32-3011E//N
- • Coating level : Fully coated
- Impact Resistance : N
- • Product kind : Glove
- • Pattern type : Diamond pattern
- • Manufacturer : Honeywell
- • Grip texture : Pattern
- • Glove family : Tight glove unsupported powder free
- • EN374 : Type : A
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 330
- • EN 388:2016 : 2X01X
- • CE category : Category 3
- Tear Resistance : 0
- Size Range From : 7
- Protection Type : Chemical protection
- Glove Thickness : 0.28
- • Glove kind : Tight glove
- Product Family : Flextril 101V
- Powder Content : N
- Coating Finish : Smooth
- • Thickness : From 0,2mm to 0,5mm
- • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- Size Range To : 11
- Silicone Free : Y
- Cuff Material : Nitrile
- • Cut hand : Cut X
- • Abrasion : 2
- PPE Category : 3
- OEKO-TEX 100 : N
- For Use With : Chemicals
- • Cut-iso : X
- • Coating : Coated
- Glove Gauge : 11
- Cuff Length : 400 inch
- • EN 388 : 2X01X
- Velourised : N
- Glove Type : Chemical protection
- Cuff Style : Cuff
- • Brand : PIP Global
- Standards : EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004
- Packaging : 12
- • Tear : 0
- • Size : 7, 8, 9, 10, 11
- • Risk : Mechanical, Liquid, Chemical, Micro-organism, Food
- • ANSI : ANSI/ISEA-105
- Washable : N
- Material : Nitrile
- • Cut : X
- • AQL : 0.65
- Sterile : No
- Color : green
- Length : up to 400
- Style : 32-3011E/xx/N
- Lined : N
- Brand : Honeywell
- Size : 7, 8, 9, 10, 11
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In