/content/sps/au/en/search-results.html

    chemical resistant gloves

    FLEXTRIL™ 101 Nitrile Chemical Glove

    Nitrile chemical protective glove, flocked, thickness 0.38mm, length: 33 cm

    Overview
    Features & Benefits:
    • Superior chemical protection
    • Great wet and dry grip
    • Enhanced dexterity and comfort
    • Sweat management features
    • Cost-effective
    • Increased durability
    • Compliant with food contact legislation
    • QR code for easy access to technical data
    Specifications

    Others

    • Grip
      • Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, J, K, O, P, T
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN374 : mix Chemical Product letter
      • A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Coating material and finition
      • Nitrile pattern
    • • ANSI Abrasion (ASTM D3389-05)
      • 4
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • Chemical Permeation Resistance
      • AJKOPT minute (time unit)
    • • Alimentary norm perimeter
      • US (FDA), EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1)
      • AJKOPT
    • Liquid Permeation Resistance
      • Yes
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
    • • Colors of the gloves
      • Green
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • • Special gloves kind
      • Chemical
    • • EN 374:2016 Type A
      • AJKOPT
    • • Cuff caracteristic
      • Straight cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • 32-3015E
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Unsupported
    • • Thickness (inch)
      • 0.015
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Silicone free
    • Virus (EN ISO 374-5)
      • N
    • Care and Maintenance
      • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • • Lining material
      • Cotton Textile
    • • ANSI (ISEA 105)
      • ANSI Abrasion (ASTM D3389-05)
    • Type (EN ISO 374-1)
      • Typ A
    • Puncture Resistance
      • 1
    • Features & Benefits
      • Chemical Resistance
    • Chemotherapy Tested
      • No
    • Abrasion Resistance
      • 3
    • • Thickness (mm)
      • 0.38
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Flocked
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Flocked
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • Y
    • • Product Style
      • 32-301
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Pattern type
      • Diamond pattern
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Pattern
    • • Glove family
      • Tight glove unsupported flocked
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 330
    • • EN 388:2016
      • 3101X
    • • CE category
      • Category 3
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 0.38
    • • Glove kind
      • Tight glove
    • Product Family
      • Flextril 101
    • Powder Content
      • N
    • Coating Finish
      • Smooth
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To
      • 11
    • Silicone Free
      • Y
    • Cuff Material
      • Nitrile
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • For Use With
      • Chemicals
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Liner Color
      • Yellow and White
    • Glove Gauge
      • 15
    • Cuff Length
      • 400 inch
    • • EN 388
      • 3101X
    • Velourised
      • Y
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • • Gauge
      • 15
    • • Brand
      • PIP Global
    • Standards
      • EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004
    • Packaging
      • 12
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, Food
    • • ANSI
      • ANSI/ISEA-105
    • Washable
      • N
    • Material
      • Nitrile
    • • Cut
      • 1
    • • AQL
      • 0.65
    • Sterile
      • No
    • Color 
      • green
    • Length
      • up to 400
    • Style
      • 32-3015E
    • Lined
      • N
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10, 11

    Others

    • Grip
      • Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, J, K, O, P, T
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN374 : mix Chemical Product letter
      • A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • Coating material and finition
      • Nitrile pattern
    • • ANSI Abrasion (ASTM D3389-05)
      • 4
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • Chemical Permeation Resistance
      • AJKOPT minute (time unit)
    • • Alimentary norm perimeter
      • US (FDA), EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1)
      • AJKOPT
    • Liquid Permeation Resistance
      • Yes
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
    • • Colors of the gloves
      • Green
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • • Special gloves kind
      • Chemical
    • • EN 374:2016 Type A
      • AJKOPT
    • • Cuff caracteristic
      • Straight cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • 32-3015E
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Unsupported
    • • Thickness (inch)
      • 0.015
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Silicone free
    • Virus (EN ISO 374-5)
      • N
    • Care and Maintenance
      • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • • Lining material
      • Cotton Textile
    • • ANSI (ISEA 105)
      • ANSI Abrasion (ASTM D3389-05)
    • Type (EN ISO 374-1)
      • Typ A
    • Puncture Resistance
      • 1
    • Features & Benefits
      • Chemical Resistance
    • Chemotherapy Tested
      • No
    • Abrasion Resistance
      • 3
    • • Thickness (mm)
      • 0.38
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Flocked
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Flocked
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • Y
    • • Product Style
      • 32-301
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Pattern type
      • Diamond pattern
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Pattern
    • • Glove family
      • Tight glove unsupported flocked
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 330
    • • EN 388:2016
      • 3101X
    • • CE category
      • Category 3
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 0.38
    • • Glove kind
      • Tight glove
    • Product Family
      • Flextril 101
    • Powder Content
      • N
    • Coating Finish
      • Smooth
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To
      • 11
    • Silicone Free
      • Y
    • Cuff Material
      • Nitrile
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • For Use With
      • Chemicals
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Liner Color
      • Yellow and White
    • Glove Gauge
      • 15
    • Cuff Length
      • 400 inch
    • • EN 388
      • 3101X
    • Velourised
      • Y
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • • Gauge
      • 15
    • • Brand
      • PIP Global
    • Standards
      • EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004
    • Packaging
      • 12
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, Food
    • • ANSI
      • ANSI/ISEA-105
    • Washable
      • N
    • Material
      • Nitrile
    • • Cut
      • 1
    • • AQL
      • 0.65
    • Sterile
      • No
    • Color 
      • green
    • Length
      • up to 400
    • Style
      • 32-3015E
    • Lined
      • N
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10, 11
    • Grip : Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, J, K, O, P, T
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • • EN374 : mix Chemical Product letter : A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Coating material and finition : Nitrile pattern
    • • ANSI Abrasion (ASTM D3389-05) : 4
    • Arc flash protection EN 61482-1-2 : N
    • • EN 374-5:2016 Micro organism : yes
    • • EN374 : mix Micro organism : yes
    • • Cut mix (ABCDDEF ou 12345) : 1
    • Chemical Permeation Resistance : AJKOPT minute (time unit)
    • • Alimentary norm perimeter : US (FDA), EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1) : AJKOPT
    • Liquid Permeation Resistance : Yes
    • • Honeywell Applications : Chemical Industry, Automotive industry, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Waste disposal, Wind Industry
    • • Colors of the gloves : Green
    • • Arm level protection : Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection : X
    • • Special gloves kind : Chemical
    • • EN 374:2016 Type A : AJKOPT
    • • Cuff caracteristic : Straight cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • • Product reference : 32-3015E
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Tight glove
    • • Alimentary Europe : yes
    • Cut Resistance EN 388 : 1
    • Clean Room Capability : N
    • • Tight glove kind : Unsupported
    • • Thickness (inch) : 0.015
    • • Glove big family : Tight glove
    • • Coating material : Nitrile
    • • Coating finition : Grip-textured
    • • Benefits element : Silicone free
    • Virus (EN ISO 374-5) : N
    • Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350 : N
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • • Lining material : Cotton Textile
    • • ANSI (ISEA 105) : ANSI Abrasion (ASTM D3389-05)
    • Type (EN ISO 374-1) : Typ A
    • Puncture Resistance : 1
    • Features & Benefits : Chemical Resistance
    • Chemotherapy Tested : No
    • Abrasion Resistance : 3
    • • Thickness (mm) : 0.38
    • • Shape elements : Glove, Tight, Coated, unsupported, Flocked
    • • Liquid handled : Water, oil and chemicals
    • • Inner finition : Flocked
    • • Grip in liquid : Good grip no liquid in hand
    • Food certification : Y
    • • Product Style : 32-301
    • • Coating level : Fully coated
    • Impact Resistance : N
    • • Product kind : Glove
    • • Pattern type : Diamond pattern
    • • Manufacturer : Honeywell
    • • Grip texture : Pattern
    • • Glove family : Tight glove unsupported flocked
    • • EN374 : Type : A
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 330
    • • EN 388:2016 : 3101X
    • • CE category : Category 3
    • Tear Resistance : 0
    • Size Range From : 7
    • Protection Type : Chemical protection
    • Glove Thickness : 0.38
    • • Glove kind : Tight glove
    • Product Family : Flextril 101
    • Powder Content : N
    • Coating Finish : Smooth
    • • Thickness : From 0,2mm to 0,5mm
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To : 11
    • Silicone Free : Y
    • Cuff Material : Nitrile
    • • Cut hand : Cut 1
    • • Abrasion : 3
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • For Use With : Chemicals
    • • Cut-iso : X
    • • Coating : Coated
    • Liner Color : Yellow and White
    • Glove Gauge : 15
    • Cuff Length : 400 inch
    • • EN 388 : 3101X
    • Velourised : Y
    • Glove Type : Chemical protection
    • Cuff Style : Cuff
    • • Gauge : 15
    • • Brand : PIP Global
    • Standards : EN ISO 21420, EN 388, EN ISO 374-1, EN ISO 374-5, ANSI/ISEA 105, EU 1935/2004
    • Packaging : 12
    • • Tear : 0
    • • Size : 7, 8, 9, 10, 11
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism, Food
    • • ANSI : ANSI/ISEA-105
    • Washable : N
    • Material : Nitrile
    • • Cut : 1
    • • AQL : 0.65
    • Sterile : No
    • Color  : green
    • Length : up to 400
    • Style : 32-3015E
    • Lined : N
    • Brand : Honeywell
    • Size : 7, 8, 9, 10, 11
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL Data Sheet
    application/pdf 1.38 MB
    2/8/2023
    1.38 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL 101 Glove Size Chart
    application/postscript 503.11 KB
    2/8/2023
    503.11 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL Brochure
    application/pdf 776.96 KB
    2/8/2023
    776.96 KB
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL Brochure
    application/pdf 776.96 KB
    2/8/2023
    776.96 KB
    FLEXTRIL 101 Glove Size Chart
    application/postscript 503.11 KB
    2/8/2023
    503.11 KB
    FLEXTRIL Data Sheet
    application/pdf 1.38 MB
    2/8/2023
    1.38 MB
    Name
    Description
    File Size
    Date
    Size
    FLEXTRIL Data Sheet
    1.38 MB
    2/8/2023
    FLEXTRIL 101 Glove Size Chart
    503.11 KB
    2/8/2023
    FLEXTRIL Brochure
    776.96 KB
    2/8/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    32-3015E/11XXL
    FLEXTRIL 101,FLOCKED,11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/101_left_markings_v2_highres
    32-3015E/11XXL
    FLEXTRIL 101,FLOCKED,11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/101_left_markings_v2_highres