/content/sps/au/en/search-results.html

    chemical resistant gloves

    Finedex 944-32 Fisherman

    RECOMMENDATIONS Light chemical protection. ADVANTAGES Very supple, offers good mechanical resistance. Unrivalled comfort and dexterity for products with knitted/flocked products.

    Overview
    APPLICATIONS
    • Handling of fruit and vegetables, poultry and fish.
    • Handling of detergents and cleaning liquids.
    • Masonry.
    • Aeronautical maintenance.
    • Handling of frozen products.
    Specifications

    Others

    • • Cut
      • 1
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, K, L, M, N, O
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Convective heat - Glove prevents flame heat :
      • X
    • • EN374 : mix Chemical Product letter
      • A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), N (Acetic acid 99%), O (Ammonium hydroxide 25%)
    • • Coating material and finition
      • Latex grip textured
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Contact Heat Resistance
      • 2
    • • Honeywell Applications
      • Agricultural and forestry works, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Utilities, Waste disposal
    • • Colors of the gloves
      • Orange
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • EN 374:2016 Type A
      • AKLMNO
    • • Cuff caracteristic
      • Large safety cuff
    • • Product reference
      • 2094432
    • • Pierce resistance
      • 2
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • • Tight glove kind
      • Supported
    • • Thickness (inch)
      • 0.0511
    • • Support material
      • Weft yarn
    • • Glove big family
      • Tight glove
    • • Coating material
      • Latex
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Washable
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • • Thickness (mm)
      • 1,3
    • • Shape elements
      • Glove, Tight, Coated, Supported
    • • Liquid handled
      • Water, oil and chemicals
    • • Grip in liquid
      • Good grip no liquid in hand
    • • EN 407 (digit)
      • X2XXXX
    • • Product Style
      • 2094432
    • • Coating level
      • Fully coated
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Rough, Wrinkled
    • • Glove family
      • Tight glove supported
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 300
    • • EN 407:2004
      • X2XXXX
    • • EN 388:2016
      • 3142X
    • • CE category
      • Category 3
    • • Glove kind
      • Tight glove
    • • Weft yarn
      • Polyamid
    • • Thickness
      • Above 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 3142X
    • • Brand
      • PIP Global
    • • Tear
      • 4
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Heat, Liquid, Chemical, Micro-organism, Food

    Others

    • • Cut
      • 1
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, K, L, M, N, O
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Convective heat - Glove prevents flame heat :
      • X
    • • EN374 : mix Chemical Product letter
      • A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), N (Acetic acid 99%), O (Ammonium hydroxide 25%)
    • • Coating material and finition
      • Latex grip textured
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Contact Heat Resistance
      • 2
    • • Honeywell Applications
      • Agricultural and forestry works, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Utilities, Waste disposal
    • • Colors of the gloves
      • Orange
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • EN 374:2016 Type A
      • AKLMNO
    • • Cuff caracteristic
      • Large safety cuff
    • • Product reference
      • 2094432
    • • Pierce resistance
      • 2
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • • Tight glove kind
      • Supported
    • • Thickness (inch)
      • 0.0511
    • • Support material
      • Weft yarn
    • • Glove big family
      • Tight glove
    • • Coating material
      • Latex
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Washable
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • • Thickness (mm)
      • 1,3
    • • Shape elements
      • Glove, Tight, Coated, Supported
    • • Liquid handled
      • Water, oil and chemicals
    • • Grip in liquid
      • Good grip no liquid in hand
    • • EN 407 (digit)
      • X2XXXX
    • • Product Style
      • 2094432
    • • Coating level
      • Fully coated
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Rough, Wrinkled
    • • Glove family
      • Tight glove supported
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 300
    • • EN 407:2004
      • X2XXXX
    • • EN 388:2016
      • 3142X
    • • CE category
      • Category 3
    • • Glove kind
      • Tight glove
    • • Weft yarn
      • Polyamid
    • • Thickness
      • Above 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 3142X
    • • Brand
      • PIP Global
    • • Tear
      • 4
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Heat, Liquid, Chemical, Micro-organism, Food
    • • Cut : 1
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, K, L, M, N, O
    • • Radiant heat resistance - Glove prevents thermal radiation : : X
    • • Burning behaviour - Ignited glove stops burning within : : X
    • • Small drop molten metal - Glove prevents heat with : : X
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Convective heat - Glove prevents flame heat : : X
    • • EN374 : mix Chemical Product letter : A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), N (Acetic acid 99%), O (Ammonium hydroxide 25%)
    • • Coating material and finition : Latex grip textured
    • • EN 374-5:2016 Micro organism : yes
    • • EN374 : mix Micro organism : yes
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Contact Heat Resistance : 2
    • • Honeywell Applications : Agricultural and forestry works, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Utilities, Waste disposal
    • • Colors of the gloves : Orange
    • • Arm level protection : Forearm cuff (< 400mm)
    • • EN 374:2016 Type A : AKLMNO
    • • Cuff caracteristic : Large safety cuff
    • • Product reference : 2094432
    • • Pierce resistance : 2
    • • Glove kind hand 2 : Tight glove
    • • Alimentary Europe : yes
    • • Tight glove kind : Supported
    • • Thickness (inch) : 0.0511
    • • Support material : Weft yarn
    • • Glove big family : Tight glove
    • • Coating material : Latex
    • • Coating finition : Grip-textured
    • • Benefits element : Washable
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • • Thickness (mm) : 1,3
    • • Shape elements : Glove, Tight, Coated, Supported
    • • Liquid handled : Water, oil and chemicals
    • • Grip in liquid : Good grip no liquid in hand
    • • EN 407 (digit) : X2XXXX
    • • Product Style : 2094432
    • • Coating level : Fully coated
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Grip texture : Rough, Wrinkled
    • • Glove family : Tight glove supported
    • • EN374 : Type : A
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 300
    • • EN 407:2004 : X2XXXX
    • • EN 388:2016 : 3142X
    • • CE category : Category 3
    • • Glove kind : Tight glove
    • • Weft yarn : Polyamid
    • • Thickness : Above 1mm
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Cut hand : Cut 1
    • • Abrasion : 3
    • • Cut-iso : X
    • • Coating : Coated
    • • EN 388 : 3142X
    • • Brand : PIP Global
    • • Tear : 4
    • • Size : 7, 8, 9, 10, 11
    • • Risk : Mechanical, Heat, Liquid, Chemical, Micro-organism, Food
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2094432-08
    Finedex 944-32 FISHERMAN - Natural orange Latex®, polyamide knitted liner, crinkled pattern. Thickness: 1.3mm. Length: 30cm
    2094432-08
    Finedex 944-32 FISHERMAN - Natural orange Latex®, polyamide knitted liner, crinkled pattern. Thickness: 1.3mm. Length: 30cm
    2094432-09
    Finedex 944-32 FISHERMAN - Natural orange Latex®, polyamide knitted liner, crinkled pattern. Thickness: 1.3mm. Length: 30cm
    2094432-09
    Finedex 944-32 FISHERMAN - Natural orange Latex®, polyamide knitted liner, crinkled pattern. Thickness: 1.3mm. Length: 30cm