/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    chemical resistant gloves

    Dermatril LR 742

    Dermatril LR 742

    Overview

    Application:
    • Laboratory and operations with light to heavy chemical contact requiring maximum dexterity
    • Pharmaceutical industry
    • Handling of foodstuffs
    • Product protection
    • Clean Room opperations (Ref. 742)

    Advantages:
    • AQL < 0.65 (740, 741, 742, 743); AQL < 1.5 (759)
    • Very good flexibility and tactile sensation; very comfortable to wear
    • Ref. 743 full chemical protective disposable glove
    • Wide list of chemical permeation details available
    • Ref. 743: packed by 10 pcs as Ref. 746
    • Long cuff on Ref. 741, 743 (280mm)
    • Ref. 759 offers a length of 400mm
    • Ref. 742: CleanRoom Class 100 certified
    • Meet the requirements of EN 455 / medical product according to guideline 93/42/EWG (not 759)

    Specifications

    Others

    • Grip
      • dry & wet grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • Arc flash protection EN 61482-1-2
      • N
    • Chemical Permeation Resistance
      • KPT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • KPT
    • ISO 13997 Cut Protection
      • X
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Clean Room Capability
      • Y
    • Virus (EN ISO 374-5)
      • Y
    • Available in ChemPro
      • Y
    • Antistatics EN 16350
      • N
    • Type (EN ISO 374-1)
      • Typ B
    • Abrasion Resistance
      • 0
    • Food certification
      • Y
    • Impact Resistance
      • N
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • disposable
    • Glove Thickness
      • 0.11
    • Product Family
      • Dermatril LR 742
    • Powder Content
      • N
    • Size Range To
      • 11
    • Silicone Free
      • Y
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Cuff Length
      • 280 inch
    • Velourised
      • N
    • Glove Type
      • disposable
    • Cuff Style
      • Rolled edge
    • Standards
      • EN ISO 374-1
      • EN ISO 374-5
      • EN 420
    • Washable
      • N
    • Material
      • Nitrile
    • Color 
      • blue
    • Length
      • up to 280
    • EN 455
      • N
    • Style
      • 742
    • Brand
      • Honeywell KCL
    • Size
      • 7, 8, 9, 10, 11

    Others

    • Grip
      • dry & wet grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • Arc flash protection EN 61482-1-2
      • N
    • Chemical Permeation Resistance
      • KPT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • KPT
    • ISO 13997 Cut Protection
      • X
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Clean Room Capability
      • Y
    • Virus (EN ISO 374-5)
      • Y
    • Available in ChemPro
      • Y
    • Antistatics EN 16350
      • N
    • Type (EN ISO 374-1)
      • Typ B
    • Abrasion Resistance
      • 0
    • Food certification
      • Y
    • Impact Resistance
      • N
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • disposable
    • Glove Thickness
      • 0.11
    • Product Family
      • Dermatril LR 742
    • Powder Content
      • N
    • Size Range To
      • 11
    • Silicone Free
      • Y
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Cuff Length
      • 280 inch
    • Velourised
      • N
    • Glove Type
      • disposable
    • Cuff Style
      • Rolled edge
    • Standards
      • EN ISO 374-1
      • EN ISO 374-5
      • EN 420
    • Washable
      • N
    • Material
      • Nitrile
    • Color 
      • blue
    • Length
      • up to 280
    • EN 455
      • N
    • Style
      • 742
    • Brand
      • Honeywell KCL
    • Size
      • 7, 8, 9, 10, 11
    • Grip : dry & wet grip
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • Arc flash protection EN 61482-1-2 : N
    • Chemical Permeation Resistance : KPT minute (time unit)
    • Test chemicals (EN ISO 374-1) : KPT
    • ISO 13997 Cut Protection : X
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Clean Room Capability : Y
    • Virus (EN ISO 374-5) : Y
    • Available in ChemPro : Y
    • Antistatics EN 16350 : N
    • Type (EN ISO 374-1) : Typ B
    • Abrasion Resistance : 0
    • Food certification : Y
    • Impact Resistance : N
    • Tear Resistance : 0
    • Size Range From : 7
    • Protection Type : disposable
    • Glove Thickness : 0.11
    • Product Family : Dermatril LR 742
    • Powder Content : N
    • Size Range To : 11
    • Silicone Free : Y
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Cuff Length : 280 inch
    • Velourised : N
    • Glove Type : disposable
    • Cuff Style : Rolled edge
    • Standards : EN ISO 374-1 | EN ISO 374-5 | EN 420
    • Washable : N
    • Material : Nitrile
    • Color  : blue
    • Length : up to 280
    • EN 455 : N
    • Style : 742
    • Brand : Honeywell KCL
    • Size : 7, 8, 9, 10, 11
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list