/content/sps/au/en/search-results.html

    chemical resistant gloves

    Dermatril L 741

    Nitrile disposable chemical protective glove type B with long cuff

    Overview
    Properties & advantages:
    • Very high tactile sensitivity
    • Excellent wearer comfort
    • Increased tear resistance
    • Improved grip thanks to fingertip roughening
    • Good chemical resistance
    • Fits snugly
    • Contents: 100 units
    • AQL < 0.65
    • Natural latex-free
    • Resistant to a wide range of cytostatic drugs
    • Virus-resistant according to ASTM F 1671:2007
    • Silicone-free glove surface (paint indifference, automotive test method)
    • Food safety according to EU 1935/2004 and EU 10/2011
    • This glove meets the requirements of EN 455.
    • This glove is a medical device in the sense of the MDR 2017/745 guideline.
    Specifications

    Others

    • Grip
      • dry & wet grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • K, P, T
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN 455-1+A1:2022 Medical glove
      • EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • Coating material and finition
      • Grip-textured nitrile
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • Chemical Permeation Resistance
      • KPT minute (time unit)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1)
      • KPT
    • • Honeywell Applications
      • Chemical Industry, Assembly and electrical components, Assembly of small objects, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Laboratories, Medical service, Painting, Pharmaceutical industry, First responder
    • • Minimum length (inch)
      • 10.611
    • • Maximum length (inch)
      • 11.0041
    • • EN ISO 374:2016 Type
      • B
    • • Colors of the gloves
      • Blue
    • • Arm level protection
      • Standard cuff (< 290mm)
    • ISO 13997 Cut Protection
      • X
    • • Minimum length (mm)
      • 270
    • • Maximum length (mm)
      • 280
    • • EN 374:2016 Type B
      • KPT
    • • Cuff caracteristic
      • Long cuff, Rolled Cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • 741
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Disposable
    • • Thickness (inch)
      • 0.0044
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Touch sensitive, Free latex, Silicone free, Long cuff (>290mm)
    • Virus (EN ISO 374-5)
      • Y
    • Available in ChemPro
      • Y
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Type (EN ISO 374-1)
      • Typ B
    • Abrasion Resistance
      • 0
    • • Thickness (mm)
      • 0,11 ± 0,03
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • Y
    • • Product Style
      • 0741081C
    • • EN 374-2:2014
      • yes
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • MDR 2017/745
      • yes
    • • Grip texture
      • Rough
    • • Glove family
      • Tight glove disposable powder free
    • • EN374 : Type
      • B
    • • Other norms
      • CE category, EN 455, MDR 2017/745
    • • Length (mm)
      • 275
    • • CE category
      • Category 3
    • Tear Resistance
      • 0
    • Size Range From
      • 6
    • Protection Type
      • disposable
    • Glove Thickness
      • 0.11
    • • Glove kind
      • Tight glove
    • • ASTM F1671
      • yes
    • Product Family
      • Dermatril L 741
    • Powder Content
      • N
    • • Thickness
      • From 0,1mm to 0,2mm
    • • Normes EN
      • EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To
      • 11
    • Silicone Free
      • Y
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • • Coating
      • Coated
    • Cuff Length
      • 280 inch
    • Velourised
      • N
    • Glove Type
      • disposable
    • Cuff Style
      • Rolled edge
    • • Brand
      • KCL
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • ASTM
      • ASTM F1671
    • Washable
      • N
    • Material
      • Nitrile
    • • AQL
      • < 0.65
    • Color 
      • blue
    • Length
      • up to 280
    • EN 455
      • N
    • Style
      • 741
    • Brand
      • Honeywell KCL
    • Size
      • 6, 7, 8, 9, 10, 11

    Others

    • Grip
      • dry & wet grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • K, P, T
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN 455-1+A1:2022 Medical glove
      • EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • Coating material and finition
      • Grip-textured nitrile
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • Chemical Permeation Resistance
      • KPT minute (time unit)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1)
      • KPT
    • • Honeywell Applications
      • Chemical Industry, Assembly and electrical components, Assembly of small objects, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Laboratories, Medical service, Painting, Pharmaceutical industry, First responder
    • • Minimum length (inch)
      • 10.611
    • • Maximum length (inch)
      • 11.0041
    • • EN ISO 374:2016 Type
      • B
    • • Colors of the gloves
      • Blue
    • • Arm level protection
      • Standard cuff (< 290mm)
    • ISO 13997 Cut Protection
      • X
    • • Minimum length (mm)
      • 270
    • • Maximum length (mm)
      • 280
    • • EN 374:2016 Type B
      • KPT
    • • Cuff caracteristic
      • Long cuff, Rolled Cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • 741
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Disposable
    • • Thickness (inch)
      • 0.0044
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Touch sensitive, Free latex, Silicone free, Long cuff (>290mm)
    • Virus (EN ISO 374-5)
      • Y
    • Available in ChemPro
      • Y
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Type (EN ISO 374-1)
      • Typ B
    • Abrasion Resistance
      • 0
    • • Thickness (mm)
      • 0,11 ± 0,03
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • Y
    • • Product Style
      • 0741081C
    • • EN 374-2:2014
      • yes
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • MDR 2017/745
      • yes
    • • Grip texture
      • Rough
    • • Glove family
      • Tight glove disposable powder free
    • • EN374 : Type
      • B
    • • Other norms
      • CE category, EN 455, MDR 2017/745
    • • Length (mm)
      • 275
    • • CE category
      • Category 3
    • Tear Resistance
      • 0
    • Size Range From
      • 6
    • Protection Type
      • disposable
    • Glove Thickness
      • 0.11
    • • Glove kind
      • Tight glove
    • • ASTM F1671
      • yes
    • Product Family
      • Dermatril L 741
    • Powder Content
      • N
    • • Thickness
      • From 0,1mm to 0,2mm
    • • Normes EN
      • EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To
      • 11
    • Silicone Free
      • Y
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • • Coating
      • Coated
    • Cuff Length
      • 280 inch
    • Velourised
      • N
    • Glove Type
      • disposable
    • Cuff Style
      • Rolled edge
    • • Brand
      • KCL
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • ASTM
      • ASTM F1671
    • Washable
      • N
    • Material
      • Nitrile
    • • AQL
      • < 0.65
    • Color 
      • blue
    • Length
      • up to 280
    • EN 455
      • N
    • Style
      • 741
    • Brand
      • Honeywell KCL
    • Size
      • 6, 7, 8, 9, 10, 11
    • Grip : dry & wet grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : K, P, T
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN374 : mix Chemical Product letter : K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN 455-1+A1:2022 Medical glove : EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • Coating material and finition : Grip-textured nitrile
    • Arc flash protection EN 61482-1-2 : N
    • • EN 374-5:2016 Micro organism : yes
    • • EN374 : mix Micro organism : yes
    • Chemical Permeation Resistance : KPT minute (time unit)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • Test chemicals (EN ISO 374-1) : KPT
    • • Honeywell Applications : Chemical Industry, Assembly and electrical components, Assembly of small objects, Emergency services and civil protection, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Laboratories, Medical service, Painting, Pharmaceutical industry, First responder
    • • Minimum length (inch) : 10.611
    • • Maximum length (inch) : 11.0041
    • • EN ISO 374:2016 Type : B
    • • Colors of the gloves : Blue
    • • Arm level protection : Standard cuff (< 290mm)
    • ISO 13997 Cut Protection : X
    • • Minimum length (mm) : 270
    • • Maximum length (mm) : 280
    • • EN 374:2016 Type B : KPT
    • • Cuff caracteristic : Long cuff, Rolled Cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • • Product reference : 741
    • • Glove kind hand 2 : Tight glove
    • • Alimentary Europe : yes
    • Clean Room Capability : N
    • • Tight glove kind : Disposable
    • • Thickness (inch) : 0.0044
    • • Glove big family : Tight glove
    • • Coating material : Nitrile
    • • Coating finition : Grip-textured
    • • Benefits element : Touch sensitive, Free latex, Silicone free, Long cuff (>290mm)
    • Virus (EN ISO 374-5) : Y
    • Available in ChemPro : Y
    • Antistatics EN 16350 : N
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • Type (EN ISO 374-1) : Typ B
    • Abrasion Resistance : 0
    • • Thickness (mm) : 0,11 ± 0,03
    • • Shape elements : Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled : Water, oil and chemicals
    • • Inner finition : Powder free
    • • Grip in liquid : Good grip no liquid in hand
    • Food certification : Y
    • • Product Style : 0741081C
    • • EN 374-2:2014 : yes
    • • Coating level : Fully coated
    • Impact Resistance : N
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • MDR 2017/745 : yes
    • • Grip texture : Rough
    • • Glove family : Tight glove disposable powder free
    • • EN374 : Type : B
    • • Other norms : CE category, EN 455, MDR 2017/745
    • • Length (mm) : 275
    • • CE category : Category 3
    • Tear Resistance : 0
    • Size Range From : 6
    • Protection Type : disposable
    • Glove Thickness : 0.11
    • • Glove kind : Tight glove
    • • ASTM F1671 : yes
    • Product Family : Dermatril L 741
    • Powder Content : N
    • • Thickness : From 0,1mm to 0,2mm
    • • Normes EN : EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • Size Range To : 11
    • Silicone Free : Y
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • • Coating : Coated
    • Cuff Length : 280 inch
    • Velourised : N
    • Glove Type : disposable
    • Cuff Style : Rolled edge
    • • Brand : KCL
    • • Size : 7, 8, 9, 10, 11
    • • Risk : Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • ASTM : ASTM F1671
    • Washable : N
    • Material : Nitrile
    • • AQL : < 0.65
    • Color  : blue
    • Length : up to 280
    • EN 455 : N
    • Style : 741
    • Brand : Honeywell KCL
    • Size : 6, 7, 8, 9, 10, 11
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list