/content/sps/au/en/search-results.html

    Chemical Resistant Gloves

    Camatril Antistatic 734

    Antistatic nitrile chemical protective gloves, type A, 385 mm

    Overview
    The wide range of chemical resistance combined with antistatic protection makes Camatril Antistatic the ideal protective glove for applications with explosive hazardous substances and mixtures, or wherever chemicals are used in possibly explosive work environments.
    Good flexibility, anatomical design and excellent fit ensure optimal wearing comfort and tactile sensitivity.

    Features & benefits:
    • Very good resistance to a wide range of hazardous substances
    • Protective gloves against electrostatic risks according to EN 16350
    • Good sensitivity
    • Good temperature flexibility
    • Good mechanical resistance
    • AQL ≤ 0.65
    • Long version: 385 mm
    • Anatomical design
    • Virus-resistant
    • Made in Germany
    Specifications

    Others

    • AQL / Penetration resistance (EN 374-2)
      • < 0,65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,35
    • • Thickness (inch)
      • 0.0138
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Tear
      • 0
    • • Standards
      • EN 16350
      • EN 374-1
      • EN 374-5
      • EN 388
      • EN ISO 21420
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, ESD
    • • Product reference
      • 734
    • • Product kind
      • Glove
    • • Product Style
      • 0734141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • • Manufacturer
      • Honeywell
    • • Main color
      • Black
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 390
    • • Inner finition
      • Powder free
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, Electrical industry, Electronical industry, EV industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Oil and gas industry, Petrochemistry industry, First responder
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported powder free
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, L, O, P, T
    • • EN 388:2016
      • 2001X
    • • EN 388
      • 2001X
    • • EN 374:2016 Type A
      • JKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • • Dissipatives properties
      • EN 16350:2014
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Black
    • • Coating material and finition
      • Smooth nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Antistatic, Touch sensitive, Made in Europe
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 2
    • • AQL
      • 0.65
    • Virus (EN ISO 374-5)
      • Yes
    • Type (EN ISO 374-1)
      • A
    • Touchscreen Compatible
      • Yes
    • Test chemicals (EN ISO 374-1)
      • JKLOPT
    • Tear Resistance
      • 0
    • Style
      • 734
    • Size
      • 7 to 11
    • Shape
      • Ergonomic
    • Puncture Resistance
      • 1
    • Protection against microorganisms (EN ISO 374-5)
      • Yes
    • Product Family
      • Camatril
    • Packaging
      • 10 pairs per bag, 10 bags per case
    • Overall Width
      • 135 millimetre
    • Material
      • Nitrile
    • Lined
      • No
    • Length
      • 385
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet & dry grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 0.3
    • Glove Dexterity Rating
      • 5
    • Cut Resistance EN 388
      • 0
    • Cut Resistance
      • 0
    • Cuff Style
      • Straight
    • Construction
      • Dipped unlined
    • Closure Type
      • Cuff
    • Chemical Permeation Resistance
      • JKLOPT minute (time unit)
    • Antistatics EN 16350
      • Yes
    • Antistatic
      • Yes
    • Abrasion Resistance
      • 2

    Others

    • AQL / Penetration resistance (EN 374-2)
      • < 0,65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,35
    • • Thickness (inch)
      • 0.0138
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Tear
      • 0
    • • Standards
      • EN 16350
      • EN 374-1
      • EN 374-5
      • EN 388
      • EN ISO 21420
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, ESD
    • • Product reference
      • 734
    • • Product kind
      • Glove
    • • Product Style
      • 0734141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • • Manufacturer
      • Honeywell
    • • Main color
      • Black
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 390
    • • Inner finition
      • Powder free
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, Electrical industry, Electronical industry, EV industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Oil and gas industry, Petrochemistry industry, First responder
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported powder free
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, L, O, P, T
    • • EN 388:2016
      • 2001X
    • • EN 388
      • 2001X
    • • EN 374:2016 Type A
      • JKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • • Dissipatives properties
      • EN 16350:2014
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Black
    • • Coating material and finition
      • Smooth nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Antistatic, Touch sensitive, Made in Europe
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 2
    • • AQL
      • 0.65
    • Virus (EN ISO 374-5)
      • Yes
    • Type (EN ISO 374-1)
      • A
    • Touchscreen Compatible
      • Yes
    • Test chemicals (EN ISO 374-1)
      • JKLOPT
    • Tear Resistance
      • 0
    • Style
      • 734
    • Size
      • 7 to 11
    • Shape
      • Ergonomic
    • Puncture Resistance
      • 1
    • Protection against microorganisms (EN ISO 374-5)
      • Yes
    • Product Family
      • Camatril
    • Packaging
      • 10 pairs per bag, 10 bags per case
    • Overall Width
      • 135 millimetre
    • Material
      • Nitrile
    • Lined
      • No
    • Length
      • 385
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet & dry grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 0.3
    • Glove Dexterity Rating
      • 5
    • Cut Resistance EN 388
      • 0
    • Cut Resistance
      • 0
    • Cuff Style
      • Straight
    • Construction
      • Dipped unlined
    • Closure Type
      • Cuff
    • Chemical Permeation Resistance
      • JKLOPT minute (time unit)
    • Antistatics EN 16350
      • Yes
    • Antistatic
      • Yes
    • Abrasion Resistance
      • 2
    • AQL / Penetration resistance (EN 374-2) : < 0,65
    • • Year EN 388 : 2016
    • • Tightness level : Fully tight
    • • Tight glove kind : Unsupported
    • • Thickness (mm) : 0,35
    • • Thickness (inch) : 0.0138
    • • Thickness : From 0,2mm to 0,5mm
    • • Tear : 0
    • • Standards : EN 16350|EN 374-1|EN 374-5|EN 388|EN ISO 21420
    • • Size : 7, 8, 9, 10, 11
    • • Shape elements : Glove, Tight, Coated, unsupported, Powder free
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism, ESD
    • • Product reference : 734
    • • Product kind : Glove
    • • Product Style : 0734141E
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • • Manufacturer : Honeywell
    • • Main color : Black
    • • Liquid handled : Water, oil and chemicals
    • • Length (mm) : 390
    • • Inner finition : Powder free
    • • Honeywell Applications : Chemical Industry, Automotive industry, Electrical industry, Electronical industry, EV industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Oil and gas industry, Petrochemistry industry, First responder
    • • Grip in liquid : Good grip in dry environnement
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove unsupported powder free
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, L, O, P, T
    • • EN 388:2016 : 2001X
    • • EN 388 : 2001X
    • • EN 374:2016 Type A : JKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • EN 16350:2014 (Electrostatic properties in ATEX area) : yes
    • • Dissipatives properties : EN 16350:2014
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 0
    • • Cut hand : Cut 0
    • • Cut : 0
    • • Cuff caracteristic : Straight cuff
    • • Colors of the gloves : Black
    • • Coating material and finition : Smooth nitrile
    • • Coating material : Nitrile
    • • Coating level : Fully coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Antistatic, Touch sensitive, Made in Europe
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Abrasion : 2
    • • AQL : 0.65
    • Virus (EN ISO 374-5) : Yes
    • Type (EN ISO 374-1) : A
    • Touchscreen Compatible : Yes
    • Test chemicals (EN ISO 374-1) : JKLOPT
    • Tear Resistance : 0
    • Style : 734
    • Size : 7 to 11
    • Shape : Ergonomic
    • Puncture Resistance : 1
    • Protection against microorganisms (EN ISO 374-5) : Yes
    • Product Family : Camatril
    • Packaging : 10 pairs per bag, 10 bags per case
    • Overall Width : 135 millimetre
    • Material : Nitrile
    • Lined : No
    • Length : 385
    • ISO 13997 Cut Protection : X
    • Grip : Wet & dry grip
    • Glove Type : Chemical protection
    • Glove Thickness : 0.3
    • Glove Dexterity Rating : 5
    • Cut Resistance EN 388 : 0
    • Cut Resistance : 0
    • Cuff Style : Straight
    • Construction : Dipped unlined
    • Closure Type : Cuff
    • Chemical Permeation Resistance : JKLOPT minute (time unit)
    • Antistatics EN 16350 : Yes
    • Antistatic : Yes
    • Abrasion Resistance : 2
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    KCL Camatril Antistatic 734 | Datasheet
    application/pdf 616.22 KB
    4/7/2025
    616.22 KB
    KCL Camatril Antistatic 734 | Datasheet
    application/pdf 101.52 KB
    4/7/2025
    101.52 KB
    Name
    Description
    File Size
    Date
    Size
    KCL Camatril Antistatic 734 | Datasheet
    application/pdf 616.22 KB
    4/7/2025
    616.22 KB
    KCL Camatril Antistatic 734 | Datasheet
    application/pdf 101.52 KB
    4/7/2025
    101.52 KB
    Name
    Description
    File Size
    Date
    Size
    KCL Camatril Antistatic 734 | Datasheet
    616.22 KB
    4/7/2025
    KCL Camatril Antistatic 734 | Datasheet
    101.52 KB
    4/7/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list