/content/sps/au/en/search-results.html

    chemical resistant gloves

    Camatril Antistatic 731

    Antistatic nitrile chemical protective gloves, type A, 300 mm

    Overview
    The wide range of chemical resistance combined with antistatic protection makes Camatril Antistatic the ideal protective glove for applications with explosive hazardous substances and mixtures, or wherever chemicals are used in possibly explosive work environments.
    Good flexibility, anatomical design and excellent fit ensure optimal wearing comfort and tactile sensitivity.
    Features & benefits:
    · Very good resistance to a wide range of hazardous substances
    · Protective gloves against electrostatic risks according to EN 16350
    · Good sensitivity
    · Good temperature flexibility
    · Good mechanical resistance
    · AQL ≤ 0.65
    · Short version: 300 mm
    · Anatomical design
    · Virus-resistant
    · Made in Germany


     
    Specifications

    Others

    • Grip
      • Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, L, O, P, T
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • Protection against electrical voltages EN 60903
      • Yes
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0,65
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • Coating material and finition
      • Grip-textured nitrile
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • Chemical Permeation Resistance
      • JKLOPT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • JKLOPT
    • • Dissipatives properties
      • EN 16350:2014
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, Electrical industry, Electronical industry, EV industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Oil and gas industry, Petrochemistry industry, First responder
    • • Colors of the gloves
      • Black
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • Type (EN 12477) Welding
      • A
    • • EN 374:2016 Type A
      • JKLOPT
    • • Cuff caracteristic
      • Straight cuff
    • Touchscreen Compatible
      • Yes
    • Glove Dexterity Rating
      • 5
    • • Product reference
      • 731
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Tight glove
    • Cut Resistance EN 388
      • 0
    • • Tight glove kind
      • Unsupported
    • • Thickness (inch)
      • 0.0138
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Antistatic, Touch sensitive, Made in Europe
    • Virus (EN ISO 374-5)
      • Yes
    • Antistatics EN 16350
      • Yes
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Puncture Resistance
      • 1
    • Chemical Protection
      • Yes
    • Abrasion Resistance
      • 2
    • • Thickness (mm)
      • 0,35
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • No
    • • Product Style
      • 0731141E
    • • Coating level
      • Fully coated
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Tight glove unsupported powder free
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 310
    • • EN 388:2016
      • 2001X
    • • CE category
      • Category 3
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 0.3
    • • Glove kind
      • Tight glove
    • Product Family
      • Camatril
    • Cut Resistance
      • 0
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • Size Range To
      • 11
    • Overall Width
      • 135 millimetre
    • • Cut hand
      • Cut 0
    • • Abrasion
      • 2
    • Construction
      • Dipped unlined
    • Closure Type
      • Cuff
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 2001X
    • Velourised
      • No
    • Glove Type
      • Chemical protection
    • Cuff Style
      • straight
    • Antistatic
      • Yes
    • • Brand
      • KCL
    • Standards
      • EN 16350
      • EN 374-1
      • EN 374-5
      • EN 388
      • EN ISO 21420
    • Packaging
      • 10 pairs per bag, 10 bags per case
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, ESD
    • Material
      • Nitrile
    • • Cut
      • 0
    • • AQL
      • 0.65
    • Color 
      • Black
    • Length
      • 300
    • Style
      • 731
    • Shape
      • Ergonomic
    • Lined
      • No
    • Brand
      • KCL

    Others

    • Grip
      • Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, L, O, P, T
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • Protection against electrical voltages EN 60903
      • Yes
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0,65
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • Coating material and finition
      • Grip-textured nitrile
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • Chemical Permeation Resistance
      • JKLOPT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • JKLOPT
    • • Dissipatives properties
      • EN 16350:2014
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, Electrical industry, Electronical industry, EV industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Oil and gas industry, Petrochemistry industry, First responder
    • • Colors of the gloves
      • Black
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • Type (EN 12477) Welding
      • A
    • • EN 374:2016 Type A
      • JKLOPT
    • • Cuff caracteristic
      • Straight cuff
    • Touchscreen Compatible
      • Yes
    • Glove Dexterity Rating
      • 5
    • • Product reference
      • 731
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Tight glove
    • Cut Resistance EN 388
      • 0
    • • Tight glove kind
      • Unsupported
    • • Thickness (inch)
      • 0.0138
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Antistatic, Touch sensitive, Made in Europe
    • Virus (EN ISO 374-5)
      • Yes
    • Antistatics EN 16350
      • Yes
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Puncture Resistance
      • 1
    • Chemical Protection
      • Yes
    • Abrasion Resistance
      • 2
    • • Thickness (mm)
      • 0,35
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • No
    • • Product Style
      • 0731141E
    • • Coating level
      • Fully coated
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Tight glove unsupported powder free
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 310
    • • EN 388:2016
      • 2001X
    • • CE category
      • Category 3
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 0.3
    • • Glove kind
      • Tight glove
    • Product Family
      • Camatril
    • Cut Resistance
      • 0
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • Size Range To
      • 11
    • Overall Width
      • 135 millimetre
    • • Cut hand
      • Cut 0
    • • Abrasion
      • 2
    • Construction
      • Dipped unlined
    • Closure Type
      • Cuff
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 2001X
    • Velourised
      • No
    • Glove Type
      • Chemical protection
    • Cuff Style
      • straight
    • Antistatic
      • Yes
    • • Brand
      • KCL
    • Standards
      • EN 16350
      • EN 374-1
      • EN 374-5
      • EN 388
      • EN ISO 21420
    • Packaging
      • 10 pairs per bag, 10 bags per case
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, ESD
    • Material
      • Nitrile
    • • Cut
      • 0
    • • AQL
      • 0.65
    • Color 
      • Black
    • Length
      • 300
    • Style
      • 731
    • Shape
      • Ergonomic
    • Lined
      • No
    • Brand
      • KCL
    • Grip : Wet & dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, L, O, P, T
    • • EN 16350:2014 (Electrostatic properties in ATEX area) : yes
    • Protection against electrical voltages EN 60903 : Yes
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • AQL / Penetration resistance (EN 374-2) : < 0,65
    • • EN374 : mix Micro organism + VIRUS : yes
    • • Coating material and finition : Grip-textured nitrile
    • • EN 374-5:2016 Micro organism : yes
    • • EN374 : mix Micro organism : yes
    • • Cut mix (ABCDDEF ou 12345) : 0
    • Chemical Permeation Resistance : JKLOPT minute (time unit)
    • Test chemicals (EN ISO 374-1) : JKLOPT
    • • Dissipatives properties : EN 16350:2014
    • • Honeywell Applications : Chemical Industry, Automotive industry, Electrical industry, Electronical industry, EV industry, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Oil and gas industry, Petrochemistry industry, First responder
    • • Colors of the gloves : Black
    • • Arm level protection : Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection : X
    • Type (EN 12477) Welding : A
    • • EN 374:2016 Type A : JKLOPT
    • • Cuff caracteristic : Straight cuff
    • Touchscreen Compatible : Yes
    • Glove Dexterity Rating : 5
    • • Product reference : 731
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Tight glove
    • Cut Resistance EN 388 : 0
    • • Tight glove kind : Unsupported
    • • Thickness (inch) : 0.0138
    • • Glove big family : Tight glove
    • • Coating material : Nitrile
    • • Coating finition : Grip-textured
    • • Benefits element : Antistatic, Touch sensitive, Made in Europe
    • Virus (EN ISO 374-5) : Yes
    • Antistatics EN 16350 : Yes
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • Puncture Resistance : 1
    • Chemical Protection : Yes
    • Abrasion Resistance : 2
    • • Thickness (mm) : 0,35
    • • Shape elements : Glove, Tight, Coated, unsupported, Powder free
    • • Liquid handled : Water, oil and chemicals
    • • Inner finition : Powder free
    • • Grip in liquid : Good grip no liquid in hand
    • Food certification : No
    • • Product Style : 0731141E
    • • Coating level : Fully coated
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Glove family : Tight glove unsupported powder free
    • • EN374 : Type : A
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 310
    • • EN 388:2016 : 2001X
    • • CE category : Category 3
    • Tear Resistance : 0
    • Size Range From : 7
    • Protection Type : Chemical protection
    • Glove Thickness : 0.3
    • • Glove kind : Tight glove
    • Product Family : Camatril
    • Cut Resistance : 0
    • • Thickness : From 0,2mm to 0,5mm
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • Size Range To : 11
    • Overall Width : 135 millimetre
    • • Cut hand : Cut 0
    • • Abrasion : 2
    • Construction : Dipped unlined
    • Closure Type : Cuff
    • • Cut-iso : X
    • • Coating : Coated
    • • EN 388 : 2001X
    • Velourised : No
    • Glove Type : Chemical protection
    • Cuff Style : straight
    • Antistatic : Yes
    • • Brand : KCL
    • Standards : EN 16350|EN 374-1|EN 374-5|EN 388|EN ISO 21420
    • Packaging : 10 pairs per bag, 10 bags per case
    • • Tear : 0
    • • Size : 7, 8, 9, 10, 11
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism, ESD
    • Material : Nitrile
    • • Cut : 0
    • • AQL : 0.65
    • Color  : Black
    • Length : 300
    • Style : 731
    • Shape : Ergonomic
    • Lined : No
    • Brand : KCL
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list