chemical resistant gloves
Camatril 733
Extra long, silicone-free nitrile chemical protective glove type A
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & benefits:
- Very good resistance to a wide range of hazardous substances
- Good sensitivity
- Good grip on wet parts
- Good temperature resistance
- Good mechanical resistance
- AQL < 0.65
- Silicone-free glove surface (indifferent to paint, automotive test procedure)
- Food contact compliance according to EU 1935/2004 / EU 10/2011
- Virus-resistant
- Made in Germany
Others
- • AQL
- < 0.65
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- A, J, K, L, M, O
- • EN 374-5:2016 Micro organism + VIRUS
- yes
- • EN374 : mix Chemical Product letter
- A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%)
- • EN374 : mix Micro organism + VIRUS
- yes
- • Coating material and finition
- Grip-textured nitrile
- • EN 374-5:2016 Micro organism
- yes
- • EN374 : mix Micro organism
- yes
- • Cut mix (ABCDDEF ou 12345)
- 0
- • Alimentary norm perimeter
- EU 1935/2004, Europe 10 : 2011
- • Honeywell Applications
- Agricultural and forestry works, Chemical Industry, Automotive industry, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Oil and gas industry, Painting, Petrochemistry industry, Refineries, Wind Industry
- • Minimum length (inch)
- 22.5975
- • Maximum length (inch)
- 24.5625
- • Colors of the gloves
- Green
- • Arm level protection
- Shoulder cuff (> 500mm)
- • Minimum length (mm)
- 575
- • Maximum length (mm)
- 625
- • EN 374:2016 Type A
- AJKLMO
- • Cuff caracteristic
- Long cuff
- • Product reference
- 733
- • Pierce resistance
- 1
- • Glove kind hand 2
- Tight glove
- • Alimentary Europe
- yes
- • Tight glove kind
- Unsupported
- • Thickness (inch)
- 0.0197
- • Glove big family
- Tight glove
- • Coating material
- Nitrile
- • Coating finition
- Grip-textured
- • Benefits element
- Free latex, Silicone free, Made in Europe, Long cuff (>290mm)
- • Tightness level
- Fully tight
- • Number of layer
- Single layer
- • Thickness (mm)
- 0.5 ± 0.1
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free
- • Liquid handled
- Water, oil and chemicals
- • Inner finition
- Powder free
- • Grip in liquid
- Good grip no liquid in hand
- • Product Style
- 0733191A
- • Coating level
- Fully coated
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Grip texture
- Rough
- • Glove family
- Tight glove unsupported powder free
- • EN374 : Type
- A
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 600
- • EN 388:2016
- 3001X
- • CE category
- Category 3
- • Glove kind
- Tight glove
- • Thickness
- From 0,2mm to 0,5mm
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- • Cut hand
- Cut 0
- • Abrasion
- 3
- • Cut-iso
- X
- • Coating
- Coated
- • EN 388
- 3001X
- • Brand
- KCL
- • Tear
- 0
- • Size
- 8, 9, 10, 11
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism, Food
- • Cut
- 0
Others
- • AQL
- < 0.65
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- A, J, K, L, M, O
- • EN 374-5:2016 Micro organism + VIRUS
- yes
- • EN374 : mix Chemical Product letter
- A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%)
- • EN374 : mix Micro organism + VIRUS
- yes
- • Coating material and finition
- Grip-textured nitrile
- • EN 374-5:2016 Micro organism
- yes
- • EN374 : mix Micro organism
- yes
- • Cut mix (ABCDDEF ou 12345)
- 0
- • Alimentary norm perimeter
- EU 1935/2004, Europe 10 : 2011
- • Honeywell Applications
- Agricultural and forestry works, Chemical Industry, Automotive industry, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Oil and gas industry, Painting, Petrochemistry industry, Refineries, Wind Industry
- • Minimum length (inch)
- 22.5975
- • Maximum length (inch)
- 24.5625
- • Colors of the gloves
- Green
- • Arm level protection
- Shoulder cuff (> 500mm)
- • Minimum length (mm)
- 575
- • Maximum length (mm)
- 625
- • EN 374:2016 Type A
- AJKLMO
- • Cuff caracteristic
- Long cuff
- • Product reference
- 733
- • Pierce resistance
- 1
- • Glove kind hand 2
- Tight glove
- • Alimentary Europe
- yes
- • Tight glove kind
- Unsupported
- • Thickness (inch)
- 0.0197
- • Glove big family
- Tight glove
- • Coating material
- Nitrile
- • Coating finition
- Grip-textured
- • Benefits element
- Free latex, Silicone free, Made in Europe, Long cuff (>290mm)
- • Tightness level
- Fully tight
- • Number of layer
- Single layer
- • Thickness (mm)
- 0.5 ± 0.1
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free
- • Liquid handled
- Water, oil and chemicals
- • Inner finition
- Powder free
- • Grip in liquid
- Good grip no liquid in hand
- • Product Style
- 0733191A
- • Coating level
- Fully coated
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Grip texture
- Rough
- • Glove family
- Tight glove unsupported powder free
- • EN374 : Type
- A
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 600
- • EN 388:2016
- 3001X
- • CE category
- Category 3
- • Glove kind
- Tight glove
- • Thickness
- From 0,2mm to 0,5mm
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- • Cut hand
- Cut 0
- • Abrasion
- 3
- • Cut-iso
- X
- • Coating
- Coated
- • EN 388
- 3001X
- • Brand
- KCL
- • Tear
- 0
- • Size
- 8, 9, 10, 11
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism, Food
- • Cut
- 0
- • AQL : < 0.65
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, J, K, L, M, O
- • EN 374-5:2016 Micro organism + VIRUS : yes
- • EN374 : mix Chemical Product letter : A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%)
- • EN374 : mix Micro organism + VIRUS : yes
- • Coating material and finition : Grip-textured nitrile
- • EN 374-5:2016 Micro organism : yes
- • EN374 : mix Micro organism : yes
- • Cut mix (ABCDDEF ou 12345) : 0
- • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
- • Honeywell Applications : Agricultural and forestry works, Chemical Industry, Automotive industry, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Oil and gas industry, Painting, Petrochemistry industry, Refineries, Wind Industry
- • Minimum length (inch) : 22.5975
- • Maximum length (inch) : 24.5625
- • Colors of the gloves : Green
- • Arm level protection : Shoulder cuff (> 500mm)
- • Minimum length (mm) : 575
- • Maximum length (mm) : 625
- • EN 374:2016 Type A : AJKLMO
- • Cuff caracteristic : Long cuff
- • Product reference : 733
- • Pierce resistance : 1
- • Glove kind hand 2 : Tight glove
- • Alimentary Europe : yes
- • Tight glove kind : Unsupported
- • Thickness (inch) : 0.0197
- • Glove big family : Tight glove
- • Coating material : Nitrile
- • Coating finition : Grip-textured
- • Benefits element : Free latex, Silicone free, Made in Europe, Long cuff (>290mm)
- • Tightness level : Fully tight
- • Number of layer : Single layer
- • Thickness (mm) : 0.5 ± 0.1
- • Shape elements : Glove, Tight, Coated, unsupported, Powder free
- • Liquid handled : Water, oil and chemicals
- • Inner finition : Powder free
- • Grip in liquid : Good grip no liquid in hand
- • Product Style : 0733191A
- • Coating level : Fully coated
- • Product kind : Glove
- • Manufacturer : Honeywell
- • Grip texture : Rough
- • Glove family : Tight glove unsupported powder free
- • EN374 : Type : A
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 600
- • EN 388:2016 : 3001X
- • CE category : Category 3
- • Glove kind : Tight glove
- • Thickness : From 0,2mm to 0,5mm
- • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
- • Cut hand : Cut 0
- • Abrasion : 3
- • Cut-iso : X
- • Coating : Coated
- • EN 388 : 3001X
- • Brand : KCL
- • Tear : 0
- • Size : 8, 9, 10, 11
- • Risk : Mechanical, Liquid, Chemical, Micro-organism, Food
- • Cut : 0
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In