/content/sps/au/en/search-results.html

    chemical resistant gloves

    Camatril 730

    Silicone-free nitrile chemical protective glove, type A, roughened and velourised, 30 cm

    Overview
    High-quality nitrile chemical protective glove with versatile usability. The wide range of chemical resistance and good abrasion values open up a wide range of applications. Good flexibility, anatomical shape and perfect fit ensure optimal comfort and touch sensitivity. The cotton flock lining also ensures maximum comfort and reduced perspiration.
    Features & advantages:
    Very good resistance to a wide range of hazardous substances
    Good sensitivity
    Good temperature resistance
    Good mechanical resistance
    AQL < 0.65
    Absolutely silicone-free and paint indifferent
    Food-safe according to EU 1935/2004 / EU 10/2011
    Virus-resistant
    Made in Germany
    Specifications

    Others

    • AQL / Penetration resistance (EN 374-2)
      • &lt; 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0.4 ± 0.05
    • • Thickness (inch)
      • 0.0158
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Flocked
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, Food
    • • Product reference
      • 730
    • • Product kind
      • Glove
    • • Product Style
      • 0730141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm)
      • 300
    • • Minimum length (inch)
      • 11.7901
    • • Maximum length (mm)
      • 320
    • • Maximum length (inch)
      • 12.576
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 310
    • • Inner finition
      • Flocked
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Refineries, Wind Industry
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported flocked
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, J, K, L, O, T
    • • EN 388:2016
      • 3001X
    • • EN 388
      • 3001X
    • • EN 374:2016 Type A
      • AJKLOT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Green
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Free latex, Silicone free, Made in Europe
    • • Arm level protection
      • Forearm cuff (&lt; 400mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • • AQL
      • &lt; 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • Y
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AJKLOT
    • Tear Resistance
      • 0
    • Style
      • 730
    • Size Range To
      • 11
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11
    • Silicone Free
      • Y
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemikalienschutz
    • Product Family
      • Camatril 730
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • Nitril
    • Length
      • up to 320
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Trocken- und Nassgriff
    • Glove Type
      • Chemikalienschutz
    • Glove Thickness
      • 0.4
    • Food certification
      • Y
    • EN 455
      • N
    • Cuff Style
      • Stulpe
    • Cuff Length
      • 320 inch
    • Color 
      • Grün
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • AJKLOT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 3

    Others

    • AQL / Penetration resistance (EN 374-2)
      • &lt; 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0.4 ± 0.05
    • • Thickness (inch)
      • 0.0158
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Flocked
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, Food
    • • Product reference
      • 730
    • • Product kind
      • Glove
    • • Product Style
      • 0730141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm)
      • 300
    • • Minimum length (inch)
      • 11.7901
    • • Maximum length (mm)
      • 320
    • • Maximum length (inch)
      • 12.576
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 310
    • • Inner finition
      • Flocked
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Refineries, Wind Industry
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported flocked
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, J, K, L, O, T
    • • EN 388:2016
      • 3001X
    • • EN 388
      • 3001X
    • • EN 374:2016 Type A
      • AJKLOT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Green
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Free latex, Silicone free, Made in Europe
    • • Arm level protection
      • Forearm cuff (&lt; 400mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • • AQL
      • &lt; 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • Y
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AJKLOT
    • Tear Resistance
      • 0
    • Style
      • 730
    • Size Range To
      • 11
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11
    • Silicone Free
      • Y
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemikalienschutz
    • Product Family
      • Camatril 730
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • Nitril
    • Length
      • up to 320
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Trocken- und Nassgriff
    • Glove Type
      • Chemikalienschutz
    • Glove Thickness
      • 0.4
    • Food certification
      • Y
    • EN 455
      • N
    • Cuff Style
      • Stulpe
    • Cuff Length
      • 320 inch
    • Color 
      • Grün
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • AJKLOT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 3
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Year EN 388 : 2016
    • • Tightness level : Fully tight
    • • Tight glove kind : Unsupported
    • • Thickness (mm) : 0.4 ± 0.05
    • • Thickness (inch) : 0.0158
    • • Thickness : From 0,2mm to 0,5mm
    • • Tear : 0
    • • Size : 7, 8, 9, 10, 11
    • • Shape elements : Glove, Tight, Coated, unsupported, Flocked
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism, Food
    • • Product reference : 730
    • • Product kind : Glove
    • • Product Style : 0730141E
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm) : 300
    • • Minimum length (inch) : 11.7901
    • • Maximum length (mm) : 320
    • • Maximum length (inch) : 12.576
    • • Manufacturer : Honeywell
    • • Liquid handled : Water, oil and chemicals
    • • Length (mm) : 310
    • • Inner finition : Flocked
    • • Honeywell Applications : Chemical Industry, Automotive industry, EV industry, Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Oil and gas industry, Painting, Petrochemistry industry, Pharmaceutical industry, Refineries, Wind Industry
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove unsupported flocked
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
    • • EN374 : Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, J, K, L, O, T
    • • EN 388:2016 : 3001X
    • • EN 388 : 3001X
    • • EN 374:2016 Type A : AJKLOT
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 0
    • • Cut hand : Cut 0
    • • Cut : 0
    • • Cuff caracteristic : Straight cuff
    • • Colors of the gloves : Green
    • • Coating material and finition : Grip-textured nitrile
    • • Coating material : Nitrile
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Free latex, Silicone free, Made in Europe
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes
    • • Abrasion : 3
    • • AQL : < 0.65
    • Washable : N
    • Virus (EN ISO 374-5) : Y
    • Velourised : Y
    • Type (EN ISO 374-1) : Typ A
    • Touchscreen Compatible : N
    • Test chemicals (EN ISO 374-1) : AJKLOT
    • Tear Resistance : 0
    • Style : 730
    • Size Range To : 11
    • Size Range From : 7
    • Size : 7, 8, 9, 10, 11
    • Silicone Free : Y
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Chemikalienschutz
    • Product Family : Camatril 730
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Material : Nitril
    • Length : up to 320
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Trocken- und Nassgriff
    • Glove Type : Chemikalienschutz
    • Glove Thickness : 0.4
    • Food certification : Y
    • EN 455 : N
    • Cuff Style : Stulpe
    • Cuff Length : 320 inch
    • Color  : Grün
    • Clean Room Capability : N
    • Chemical Permeation Resistance : AJKLOT minute (time unit)
    • Brand : Honeywell KCL
    • Available in ChemPro : Y
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 3
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list