/content/sps/au/en/search-results.html

    chemical resistant gloves

    Butoject 898

    Butoject 898

    Overview
    Butoject® 898 is a highly flexible glove made of butyl rubber manufactured with the environmentally-friendly injection moulding process. This glove is very popular in the field of NBC protection due to its excellent protection against a wide range of chemicals and gases.
    This glove meet new EN 16-350 antistatic standard.
    Specifications

    Others

    • Grip
      • Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • B, C, I, K, L, M
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • Protection against radioactive contamination (EN 421)
      • Y
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • B (Acetone), C (Acetonitrile), I (Ethyl acetate), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • Coating material and finition
      • Butyle smooth
    • • ANSI Abrasion (ASTM D3389-05)
      • 4
    • Arc flash protection EN 61482-1-2
      • N
    • • ISO 13997 (Newton value) (N)
      • X
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • Chemical Permeation Resistance
      • BCIKLM minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • BCIKLM
    • • Dissipatives properties
      • EN 16350:2014
    • • Honeywell Applications
      • Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Nuclear industry, Oil and gas industry, Petrochemistry industry, Waste disposal, First responder
    • • Colors of the gloves
      • Black
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • • EN 374:2016 Type C
      • A
    • • EN 374:2016 Type A
      • BCIKLM
    • • Cuff caracteristic
      • Long cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Glove Dexterity Rating
      • 5
    • • Product reference
      • 898
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Tight glove
    • Mechanical Protection
      • Yes
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Unsupported
    • • Thickness (inch)
      • 0.0276
    • • Glove big family
      • Tight glove
    • • Coating material
      • Butyle
    • • Coating finition
      • Smooth
    • • Benefits element
      • Antistatic, Made in Europe, Long cuff (>290mm)
    • Virus (EN ISO 374-5)
      • Y
    • Available in ChemPro
      • Y
    • Antistatics EN 16350
      • Y
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • Type (EN ISO 374-1)
      • Typ A
    • Puncture Resistance
      • 1
    • Features & Benefits
      • very good protection against extremely hazardous chemicals; high wearing comfort; very good temperature flexibility; good mechanical resistance; high gas tightness; special features:; AQL < 0.65; excellent low degradation; manufactured by Vulcoject process; gas-tight (meets NATO requirements); wide fit allows wearing of undergloves; reusable due to special cleaning process for certain chemical groups (after agreement with KCL laboratory); Can be combined with chemical protective suits
    • Chemical Protection
      • Yes
    • Abrasion Resistance
      • 4
    • • Thickness (mm)
      • 0.7± 0.10
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powdered
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powdered
    • • Grip in liquid
      • Good grip in dry environnement
    • Food certification
      • N
    • • Product Style
      • 0898X
    • • Coating level
      • Fully coated
    • • ANSI Puncture
      • 1
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Tight glove unsupported powdered
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 340-360
    • • EN 388:2016
      • 2111X
    • • CE category
      • Category 3
    • Tear Resistance
      • 3
    • Size Range From
      • 8
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 0.7
    • • Glove kind
      • Tight glove
    • • ANSI (cut)
      • A1
    • Product Family
      • Butoject 898
    • Powder Content
      • Y
    • Cut Resistance
      • 1
    • • Thickness
      • From 0,5mm to 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, EN 421 Radioactive dust protection, Dissipatives properties
    • Size Range To
      • 11
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 2
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Closure Type
      • Cuff
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Reusability
      • Yes
    • Cuff Length
      • 400 inch
    • • EN 388
      • 2111X
    • Velourised
      • N
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • Antistatic
      • yes
    • • Brand
      • KCL
    • Standards
      • EN 420, EN 388, EN 374-1, EN 374-5, EN 421, EN 16350
    • • Tear
      • 1
    • • Size
      • 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Chemical, Radioactivity, Micro-organism, ESD
    • Washable
      • N
    • Material
      • Butyl
    • Features
      • very good protection against extremely hazardous chemicals; high wearing comfort; very good temperature flexibility; good mechanical resistance; high gas tightness; special features:; AQL < 0.65; excellent low degradation; manufactured by Vulcoject process; gas-tight (meets NATO requirements); wide fit allows wearing of undergloves; reusable due to special cleaning process for certain chemical groups (after agreement with KCL laboratory); Can be combined with chemical protective suits
    • • Cut
      • 1
    • • AQL
      • <0.65
    • Sterile
      • No
    • Color 
      • black
    • Length
      • up to 400
    • EN 455
      • N
    • Style
      • 898
    • Lined
      • N
    • Brand
      • Honeywell KCL
    • Size
      • 8, 9, 10, 11

    Others

    • Grip
      • Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • B, C, I, K, L, M
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • Protection against radioactive contamination (EN 421)
      • Y
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • B (Acetone), C (Acetonitrile), I (Ethyl acetate), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • Coating material and finition
      • Butyle smooth
    • • ANSI Abrasion (ASTM D3389-05)
      • 4
    • Arc flash protection EN 61482-1-2
      • N
    • • ISO 13997 (Newton value) (N)
      • X
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • Chemical Permeation Resistance
      • BCIKLM minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • BCIKLM
    • • Dissipatives properties
      • EN 16350:2014
    • • Honeywell Applications
      • Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Nuclear industry, Oil and gas industry, Petrochemistry industry, Waste disposal, First responder
    • • Colors of the gloves
      • Black
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • • EN 374:2016 Type C
      • A
    • • EN 374:2016 Type A
      • BCIKLM
    • • Cuff caracteristic
      • Long cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Glove Dexterity Rating
      • 5
    • • Product reference
      • 898
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Tight glove
    • Mechanical Protection
      • Yes
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Unsupported
    • • Thickness (inch)
      • 0.0276
    • • Glove big family
      • Tight glove
    • • Coating material
      • Butyle
    • • Coating finition
      • Smooth
    • • Benefits element
      • Antistatic, Made in Europe, Long cuff (>290mm)
    • Virus (EN ISO 374-5)
      • Y
    • Available in ChemPro
      • Y
    • Antistatics EN 16350
      • Y
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • Type (EN ISO 374-1)
      • Typ A
    • Puncture Resistance
      • 1
    • Features & Benefits
      • very good protection against extremely hazardous chemicals; high wearing comfort; very good temperature flexibility; good mechanical resistance; high gas tightness; special features:; AQL < 0.65; excellent low degradation; manufactured by Vulcoject process; gas-tight (meets NATO requirements); wide fit allows wearing of undergloves; reusable due to special cleaning process for certain chemical groups (after agreement with KCL laboratory); Can be combined with chemical protective suits
    • Chemical Protection
      • Yes
    • Abrasion Resistance
      • 4
    • • Thickness (mm)
      • 0.7± 0.10
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powdered
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powdered
    • • Grip in liquid
      • Good grip in dry environnement
    • Food certification
      • N
    • • Product Style
      • 0898X
    • • Coating level
      • Fully coated
    • • ANSI Puncture
      • 1
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Tight glove unsupported powdered
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 340-360
    • • EN 388:2016
      • 2111X
    • • CE category
      • Category 3
    • Tear Resistance
      • 3
    • Size Range From
      • 8
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 0.7
    • • Glove kind
      • Tight glove
    • • ANSI (cut)
      • A1
    • Product Family
      • Butoject 898
    • Powder Content
      • Y
    • Cut Resistance
      • 1
    • • Thickness
      • From 0,5mm to 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, EN 421 Radioactive dust protection, Dissipatives properties
    • Size Range To
      • 11
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 2
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Closure Type
      • Cuff
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Reusability
      • Yes
    • Cuff Length
      • 400 inch
    • • EN 388
      • 2111X
    • Velourised
      • N
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • Antistatic
      • yes
    • • Brand
      • KCL
    • Standards
      • EN 420, EN 388, EN 374-1, EN 374-5, EN 421, EN 16350
    • • Tear
      • 1
    • • Size
      • 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Chemical, Radioactivity, Micro-organism, ESD
    • Washable
      • N
    • Material
      • Butyl
    • Features
      • very good protection against extremely hazardous chemicals; high wearing comfort; very good temperature flexibility; good mechanical resistance; high gas tightness; special features:; AQL < 0.65; excellent low degradation; manufactured by Vulcoject process; gas-tight (meets NATO requirements); wide fit allows wearing of undergloves; reusable due to special cleaning process for certain chemical groups (after agreement with KCL laboratory); Can be combined with chemical protective suits
    • • Cut
      • 1
    • • AQL
      • <0.65
    • Sterile
      • No
    • Color 
      • black
    • Length
      • up to 400
    • EN 455
      • N
    • Style
      • 898
    • Lined
      • N
    • Brand
      • Honeywell KCL
    • Size
      • 8, 9, 10, 11
    • Grip : Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : B, C, I, K, L, M
    • • EN 16350:2014 (Electrostatic properties in ATEX area) : yes
    • Protection against radioactive contamination (EN 421) : Y
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN374 : mix Chemical Product letter : B (Acetone), C (Acetonitrile), I (Ethyl acetate), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%)
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • EN374 : mix Micro organism + VIRUS : yes
    • • Coating material and finition : Butyle smooth
    • • ANSI Abrasion (ASTM D3389-05) : 4
    • Arc flash protection EN 61482-1-2 : N
    • • ISO 13997 (Newton value) (N) : X
    • • EN 374-5:2016 Micro organism : yes
    • • EN374 : mix Micro organism : yes
    • • Cut mix (ABCDDEF ou 12345) : 1
    • Chemical Permeation Resistance : BCIKLM minute (time unit)
    • Test chemicals (EN ISO 374-1) : BCIKLM
    • • Dissipatives properties : EN 16350:2014
    • • Honeywell Applications : Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Nuclear industry, Oil and gas industry, Petrochemistry industry, Waste disposal, First responder
    • • Colors of the gloves : Black
    • • Arm level protection : Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection : X
    • • EN 374:2016 Type C : A
    • • EN 374:2016 Type A : BCIKLM
    • • Cuff caracteristic : Long cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Glove Dexterity Rating : 5
    • • Product reference : 898
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Tight glove
    • Mechanical Protection : Yes
    • Cut Resistance EN 388 : 1
    • Clean Room Capability : N
    • • Tight glove kind : Unsupported
    • • Thickness (inch) : 0.0276
    • • Glove big family : Tight glove
    • • Coating material : Butyle
    • • Coating finition : Smooth
    • • Benefits element : Antistatic, Made in Europe, Long cuff (>290mm)
    • Virus (EN ISO 374-5) : Y
    • Available in ChemPro : Y
    • Antistatics EN 16350 : Y
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • Type (EN ISO 374-1) : Typ A
    • Puncture Resistance : 1
    • Features & Benefits : very good protection against extremely hazardous chemicals; high wearing comfort; very good temperature flexibility; good mechanical resistance; high gas tightness; special features:; AQL < 0.65; excellent low degradation; manufactured by Vulcoject process; gas-tight (meets NATO requirements); wide fit allows wearing of undergloves; reusable due to special cleaning process for certain chemical groups (after agreement with KCL laboratory); Can be combined with chemical protective suits
    • Chemical Protection : Yes
    • Abrasion Resistance : 4
    • • Thickness (mm) : 0.7± 0.10
    • • Shape elements : Glove, Tight, Coated, unsupported, Powdered
    • • Liquid handled : Water, oil and chemicals
    • • Inner finition : Powdered
    • • Grip in liquid : Good grip in dry environnement
    • Food certification : N
    • • Product Style : 0898X
    • • Coating level : Fully coated
    • • ANSI Puncture : 1
    • Impact Resistance : N
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Glove family : Tight glove unsupported powdered
    • • EN374 : Type : A
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 340-360
    • • EN 388:2016 : 2111X
    • • CE category : Category 3
    • Tear Resistance : 3
    • Size Range From : 8
    • Protection Type : Chemical protection
    • Glove Thickness : 0.7
    • • Glove kind : Tight glove
    • • ANSI (cut) : A1
    • Product Family : Butoject 898
    • Powder Content : Y
    • Cut Resistance : 1
    • • Thickness : From 0,5mm to 1mm
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, EN 421 Radioactive dust protection, Dissipatives properties
    • Size Range To : 11
    • Silicone Free : N
    • • Cut hand : Cut 1
    • • Abrasion : 2
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Closure Type : Cuff
    • • Cut-iso : X
    • • Coating : Coated
    • Reusability : Yes
    • Cuff Length : 400 inch
    • • EN 388 : 2111X
    • Velourised : N
    • Glove Type : Chemical protection
    • Cuff Style : Cuff
    • Antistatic : yes
    • • Brand : KCL
    • Standards : EN 420, EN 388, EN 374-1, EN 374-5, EN 421, EN 16350
    • • Tear : 1
    • • Size : 8, 9, 10, 11
    • • Risk : Mechanical, Liquid, Chemical, Radioactivity, Micro-organism, ESD
    • Washable : N
    • Material : Butyl
    • Features : very good protection against extremely hazardous chemicals; high wearing comfort; very good temperature flexibility; good mechanical resistance; high gas tightness; special features:; AQL < 0.65; excellent low degradation; manufactured by Vulcoject process; gas-tight (meets NATO requirements); wide fit allows wearing of undergloves; reusable due to special cleaning process for certain chemical groups (after agreement with KCL laboratory); Can be combined with chemical protective suits
    • • Cut : 1
    • • AQL : <0.65
    • Sterile : No
    • Color  : black
    • Length : up to 400
    • EN 455 : N
    • Style : 898
    • Lined : N
    • Brand : Honeywell KCL
    • Size : 8, 9, 10, 11
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list