/content/sps/au/en/search-results.html

    chemical resistant gloves

    Butoject 897+

    Butoject 897+

    Overview
    Application
    > printing industry
    > laboratories
    > manufacturing of paints and varnishes
    > chemical industry
    > metal and plastics processing
    > recycling and waste disposal
    > cleaning and maintenance
    > fire brigades and forces

    Qualities and advantages
    > very good protection against  extremely aggressive chemicals
    > excellent wearing comfort
    > very good temperature flexibility
    > good mechanical resistance
    > high tightness against gas

    Features
    > AQL < 0,65
    > excellent low degradation
    > good grip by distinct roughened surface
    > offers protection even when sensitivity  is needed
    Specifications

    Others

    • Grip
      • Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, B, C, I, K, L
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), B (Acetone), C (Acetonitrile), I (Ethyl acetate), K (Sodium hydroxide 40%), L (Sulphuric acid 96%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • Coating material and finition
      • Butyle grip textured
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • Chemical Permeation Resistance
      • ABCIKL minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • ABCIKL
    • • Dissipatives properties
      • EN 16350:2014
    • • Honeywell Applications
      • Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Pharmaceutical industry, Waste disposal, First responder
    • • EN ISO 374:2016 Type
      • A
    • • Colors of the gloves
      • Black
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • • EN 374:2016 Type A
      • ABCIKL
    • • Cuff caracteristic
      • Long cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • 897+
    • • Pierce resistance
      • 0
    • • Glove kind hand 2
      • Tight glove
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Unsupported
    • • Thickness (inch)
      • 0.0185
    • • Glove big family
      • Tight glove
    • • Coating material
      • Butyle
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Antistatic, Long cuff (>290mm)
    • Virus (EN ISO 374-5)
      • Y
    • Available in ChemPro
      • Y
    • Antistatics EN 16350
      • Y
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Type (EN ISO 374-1)
      • Typ A
    • Abrasion Resistance
      • 2
    • • Thickness (mm)
      • 0.47
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powdered
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powdered
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • N
    • • Product Style
      • 0897141X
    • • EN 374-2:2014
      • yes
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Rough
    • • Glove family
      • Tight glove unsupported powdered
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 360
    • • EN 388:2016
      • 2000X
    • • CE category
      • Category 3
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 0.47
    • • Glove kind
      • Tight glove
    • Product Family
      • Butoject 897
    • Powder Content
      • N
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • Size Range To
      • 11
    • Silicone Free
      • N
    • • Cut hand
      • Cut 0
    • • Abrasion
      • 2
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Cuff Length
      • 370 inch
    • • EN 388
      • 2000X
    • Velourised
      • N
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • • Brand
      • KCL
    • Standards
      • EN 388
      • EN 374-1
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, ESD
    • Washable
      • N
    • Material
      • Butyl
    • • Cut
      • 0
    • • AQL
      • < 0.65
    • Color 
      • black
    • Length
      • up to 370
    • EN 455
      • Y
    • Style
      • 897
    • Brand
      • Honeywell KCL
    • Size
      • 7, 8, 9, 10, 11

    Others

    • Grip
      • Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, B, C, I, K, L
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), B (Acetone), C (Acetonitrile), I (Ethyl acetate), K (Sodium hydroxide 40%), L (Sulphuric acid 96%)
    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • Coating material and finition
      • Butyle grip textured
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • Chemical Permeation Resistance
      • ABCIKL minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • ABCIKL
    • • Dissipatives properties
      • EN 16350:2014
    • • Honeywell Applications
      • Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Pharmaceutical industry, Waste disposal, First responder
    • • EN ISO 374:2016 Type
      • A
    • • Colors of the gloves
      • Black
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection
      • X
    • • EN 374:2016 Type A
      • ABCIKL
    • • Cuff caracteristic
      • Long cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • 897+
    • • Pierce resistance
      • 0
    • • Glove kind hand 2
      • Tight glove
    • Clean Room Capability
      • N
    • • Tight glove kind
      • Unsupported
    • • Thickness (inch)
      • 0.0185
    • • Glove big family
      • Tight glove
    • • Coating material
      • Butyle
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Antistatic, Long cuff (>290mm)
    • Virus (EN ISO 374-5)
      • Y
    • Available in ChemPro
      • Y
    • Antistatics EN 16350
      • Y
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • Type (EN ISO 374-1)
      • Typ A
    • Abrasion Resistance
      • 2
    • • Thickness (mm)
      • 0.47
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powdered
    • • Liquid handled
      • Water, oil and chemicals
    • • Inner finition
      • Powdered
    • • Grip in liquid
      • Good grip no liquid in hand
    • Food certification
      • N
    • • Product Style
      • 0897141X
    • • EN 374-2:2014
      • yes
    • • Coating level
      • Fully coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Rough
    • • Glove family
      • Tight glove unsupported powdered
    • • EN374 : Type
      • A
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 360
    • • EN 388:2016
      • 2000X
    • • CE category
      • Category 3
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • Chemical protection
    • Glove Thickness
      • 0.47
    • • Glove kind
      • Tight glove
    • Product Family
      • Butoject 897
    • Powder Content
      • N
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • Size Range To
      • 11
    • Silicone Free
      • N
    • • Cut hand
      • Cut 0
    • • Abrasion
      • 2
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Cuff Length
      • 370 inch
    • • EN 388
      • 2000X
    • Velourised
      • N
    • Glove Type
      • Chemical protection
    • Cuff Style
      • Cuff
    • • Brand
      • KCL
    • Standards
      • EN 388
      • EN 374-1
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, ESD
    • Washable
      • N
    • Material
      • Butyl
    • • Cut
      • 0
    • • AQL
      • < 0.65
    • Color 
      • black
    • Length
      • up to 370
    • EN 455
      • Y
    • Style
      • 897
    • Brand
      • Honeywell KCL
    • Size
      • 7, 8, 9, 10, 11
    • Grip : Dry grip
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, B, C, I, K, L
    • • EN 16350:2014 (Electrostatic properties in ATEX area) : yes
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN374 : mix Chemical Product letter : A (Methanol), B (Acetone), C (Acetonitrile), I (Ethyl acetate), K (Sodium hydroxide 40%), L (Sulphuric acid 96%)
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • EN374 : mix Micro organism + VIRUS : yes
    • • Coating material and finition : Butyle grip textured
    • Arc flash protection EN 61482-1-2 : N
    • • EN 374-5:2016 Micro organism : yes
    • • EN374 : mix Micro organism : yes
    • • Cut mix (ABCDDEF ou 12345) : 0
    • Chemical Permeation Resistance : ABCIKL minute (time unit)
    • Test chemicals (EN ISO 374-1) : ABCIKL
    • • Dissipatives properties : EN 16350:2014
    • • Honeywell Applications : Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Pharmaceutical industry, Waste disposal, First responder
    • • EN ISO 374:2016 Type : A
    • • Colors of the gloves : Black
    • • Arm level protection : Forearm cuff (< 400mm)
    • ISO 13997 Cut Protection : X
    • • EN 374:2016 Type A : ABCIKL
    • • Cuff caracteristic : Long cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • • Product reference : 897+
    • • Pierce resistance : 0
    • • Glove kind hand 2 : Tight glove
    • Clean Room Capability : N
    • • Tight glove kind : Unsupported
    • • Thickness (inch) : 0.0185
    • • Glove big family : Tight glove
    • • Coating material : Butyle
    • • Coating finition : Grip-textured
    • • Benefits element : Antistatic, Long cuff (>290mm)
    • Virus (EN ISO 374-5) : Y
    • Available in ChemPro : Y
    • Antistatics EN 16350 : Y
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • Type (EN ISO 374-1) : Typ A
    • Abrasion Resistance : 2
    • • Thickness (mm) : 0.47
    • • Shape elements : Glove, Tight, Coated, unsupported, Powdered
    • • Liquid handled : Water, oil and chemicals
    • • Inner finition : Powdered
    • • Grip in liquid : Good grip no liquid in hand
    • Food certification : N
    • • Product Style : 0897141X
    • • EN 374-2:2014 : yes
    • • Coating level : Fully coated
    • Impact Resistance : N
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Grip texture : Rough
    • • Glove family : Tight glove unsupported powdered
    • • EN374 : Type : A
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 360
    • • EN 388:2016 : 2000X
    • • CE category : Category 3
    • Tear Resistance : 0
    • Size Range From : 7
    • Protection Type : Chemical protection
    • Glove Thickness : 0.47
    • • Glove kind : Tight glove
    • Product Family : Butoject 897
    • Powder Content : N
    • • Thickness : From 0,2mm to 0,5mm
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Dissipatives properties
    • Size Range To : 11
    • Silicone Free : N
    • • Cut hand : Cut 0
    • • Abrasion : 2
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • • Cut-iso : X
    • • Coating : Coated
    • Cuff Length : 370 inch
    • • EN 388 : 2000X
    • Velourised : N
    • Glove Type : Chemical protection
    • Cuff Style : Cuff
    • • Brand : KCL
    • Standards : EN 388 | EN 374-1
    • • Tear : 0
    • • Size : 7, 8, 9, 10, 11
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism, ESD
    • Washable : N
    • Material : Butyl
    • • Cut : 0
    • • AQL : < 0.65
    • Color  : black
    • Length : up to 370
    • EN 455 : Y
    • Style : 897
    • Brand : Honeywell KCL
    • Size : 7, 8, 9, 10, 11
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list