/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Rescue & Descent

    SafEscape 2

    SafEscape 2

    Overview

    Benefits: Ensure the safety of the people working at height
    Enhanced safety in the harshest conditions.
    Greater cost-savings: recertification required only after seven years.
    Lightweight and compact design.
    Optional hoisting wheel and/or ladder bracket available.
    Global solution-meets all applicable safety standards worldwide.

    Material: Engineered to comply with the most rigorous testing methods
    High-quality anodised aluminium housing.
    Centrifugal brake controls the descent and reduces vibration.
    Descent loads possible from 30kg – 250kg (2 people).
    Rope lenght 20-200 m as standard descent capacity (up to 500 m on request).
    Descent is quick (1m/s) and smooth.
    Use in an emergency by 2 people weighing up to 250kg.

    Conforms to EN 341:2011

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1031452-20
    20m safeScape Rope only with hooks
    1031452-20
    20m safeScape Rope only with hooks
    1034152-100
    100m safeScape rope only with hooks
    1034152-100
    100m safeScape rope only with hooks
    1034152-80
    80m safeScape rope only with hooks
    1034152-80
    80m safeScape rope only with hooks
    1034154-40
    40m safeScape rope only with hooks
    1034154-40
    40m safeScape rope only with hooks
    1034154-60
    60m safeScape rope only with hooks
    1034154-60
    60m safeScape rope only with hooks
    FPH_25498
    RD-SAFESCAPE-ADAPTER
    FPH_25498
    RD-SAFESCAPE-ADAPTER