/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Horizontal Lifeline Systems

    Xenon 1

    Xenon 1

    Overview

    Custom Engineered system
    Xenon Permanent Overhead Horizontal Lifeline Systems are custom engineered systems designed to be used if the application requires the lifeline to be positioned overhead beyond the user’s reach.

    Hands-free fall protection
    Whether it’s along a rooftop,inside an arena or high atop a suspension bridge, this system provides “hands-free” fall protection for a variety of configurations, straight or curved, multiple bends,floors, ridgelines or frontal posts.
    A uniquely-designed shuttle connector automatically bypasses intermediate supports without disconnecting from the lifeline: increasing mobility and promoting worker safety.

    Simple and Versatile
    Because of its versatility,simplicity and minimal maintenance, a Xenon System is the perfect solution for engineers, architects and contractors to provide secure safety access on new buildings, industrial sites,railcars, pipe racks, arenas, bridges, etc.

    Features & Benefits:
    Easy installation — either in-house maintenance personnel under the supervision of an installation technician, or by a certified Xenon installer
    Stainless steel components withstand harsh environments
    Söll System Design Software calculates specifications for any application: easy to navigate and available in multiple languages
    Worker attaches using a shock-absorbing lanyard and full-body harness
    Xenon Overhead Shuttle: 25223/
    Double-locking mechanism simple enough to operate with one hand. Stainless steel construction with no moveable parts: ideal for harsh: highly-corrosive environments.

    4-in-1 Shock Absorber
    Serves as shock absorber, turnbuckle, tension indicator and fall indicator, provides easy and safe access/exit.

    Intermediate Brackets
    May be replaced without disassembling or replacing the stainless steel cable.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1006860
    XENON SWAGE FOR CABLE EXTENSION 10MM
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    1006860
    XENON SWAGE FOR CABLE EXTENSION 10MM
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    1010890
    XENON INTERMEDIATE UNIVERSAL 10MM SS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    1010890
    XENON INTERMEDIATE UNIVERSAL 10MM SS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    FPH_28271
    SÖLL XENON_EN (ENGLISH)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    FPH_28271
    SÖLL XENON_EN (ENGLISH)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    M1030020
    Xenon ID Plate Aluminium
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    M1030020
    Xenon ID Plate Aluminium
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    M1030021
    Xenon ID Plate SS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770
    M1030021
    Xenon ID Plate SS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1006770