horizontal lifeline systems
Miller SkyGrip™ Wire Rope Lifeline Kits
Miller SkyGrip™ Wire Rope Lifeline Kits
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Temporary or Permanent Anchorage
Miller D-Bolt Anchors may be installed to approve structures to provide a temporary or permanent anchorage.
Secure Points of Attachment
It may be used in concrete substrate or mining friction bolts to provide secure points of attachment.
Features & Benefits:
- Miller Cross-Arm Straps conveniently wrap around I-beams and other structures to form secure points of attachment
- Miller Fixed Beam Anchors connect both horizontally and vertically to beams or columns. A durable: spring-loaded: positive-lock engagement pin ensures proper installation
- Using D-Bolt Anchors
- Using Miller Grip™ Anchors
- Using Cross-Arm Straps
- Using Fixed Beam Anchors
- Designed for quick: easy installation in corrosive environments
- 100% stainless steel construction - corrosion resistant stainless steel components for a longer service life
- Ideal for corrosive environments - designed for petrochemical: pharmaceutical: food processing: outdoor and off-shore applications
- Engineered and safety tested by experts in the industry that understand fall forces and system design
- Compact and lightweight - provides for easier handling and installation.
- Single-span systems - spans adjust up to 60-ft(18.3 m)and accommodate up to two workers.
- Stainless steel tension indicator - proper tensioning of system ensures accurate fall clearance requirements
- Compact: stainless steel Miller SkyGrip™ energy absorber - engineered to keep system forces consistently low during a fall and minimizes fall clearance
Others
- Standards
- ANSI A10.32
- ANSI Z359.1
- OSHA 1910.66
- OSHA 1926.502(d)
- Workers Per System
- 2
- Stanchion Style
- Interchangeable Stanchion Posts
Others
- Standards
- ANSI A10.32
- ANSI Z359.1
- OSHA 1910.66
- OSHA 1926.502(d)
- Workers Per System
- 2
- Stanchion Style
- Interchangeable Stanchion Posts
- Standards : ANSI A10.32|ANSI Z359.1|OSHA 1910.66|OSHA 1926.502(d)
- Workers Per System : 2
- Stanchion Style : Interchangeable Stanchion Posts
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Manuals and Guides
Others
Please sign in to view part numbers available for purchase based on your account Sign In