Harnesses
Miller Revolution R4 Harnesses (EUR)
Miller Revolution R4 Harnesses (EUR)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
Made from patented elasticated DuraFlex webbing or DualTech webbing, the R4 Basic Revolution 3-pt harness is ideal for telecoms and utilities thanks to the unique Revolution technology and a multitude of key features. The PivotLinkTM connections are located at hip level for a smoother movement during ascent and descent. Fitted with a pivoting work-positioning belt.Benefit :PivotLink Connection (patent pending):This unique rotary design provides greater comfort in bending / mobility. Positioned at waist level to mirror the bending and squatting movements of the worker in construction and maintenance. Provides attachment point for tools and accessories. Made of stainless steel for corrosion resistance.ErgoArmor Back Shield:This semi-flexible back shield minimizes impact from sharp / heavy snap hooks and self retracting lifelines. The self-adjusting channels conform to a variety of body shapes. The padding conforms to unlimited back contours while allowing superior air flow. A knitted mesh membrane minimizes moisture absorption and maintains an optimal air circulation whilst also helping to position the back D-ring correctly.
Self Contained Label Pack (patent pending):encapsulates labels minimizing damage and loss. Durable, polymer construction for extended service life. Integrated and oversized pull-free lanyard rings.
Cam Buckle (patent pending):Easy, one-hand adjustment / release allows simultaneous adjustment of shoulder straps.Promotes proper snug fit : will not slip or misadjust. Constructed of high-tech polymer, lightweight aluminium and stainless steel materials that resist rust/corrosion.
Web finials (patent pending):Clip-on design safely organises webbing after proper adjustment. Constructed of durable, high-impact resistant polymer. Provides positive gripping surface for easy web adjustment.
Integrated Accessory system:Modular attachment designprovides connection points for tools & accessories which can be easily attached/removed for greater comfort and convenience. Designed to distribute the weight of accessories across the hips and shoulders for comfort and mobility.
DuraFlex Webbing:Patented, elastomer webbing specially formulated to strech with the user's movements so there is no bunching or binding.
DualTech Webbing (patented) :Donning madeeasy with two-sided, contrasting colour webbing and textures: soft greypolyamide webbing on the inside and durable, abrasion resistantpolyester webbing on the outside. Webbing engineered with shaperetention memory for a more comfortable fit. Unique circular tackprovides greater strength, and contrasting colours make inspectioneasier.
Pivoting work positioning beltfor greater freedom of movement and reach.
Recommended Industries/Use
- Utilities
Hazards
- Fall from height
Regulations
- All Miller harnesses are CE certified and comply with EN 361 and, where necessary, with EN 358
Warranty Information
Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.
Others
- Product Type
- Harness Degrees Celsius
Others
- Product Type
- Harness Degrees Celsius
- Product Type : Harness Degrees Celsius
Please sign in to view part numbers available for purchase based on your account Sign In