/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    harnesses

    Miller Revolution Premium R6 Harnesses (EUR)

    Miller Revolution Premium R6 Harnesses (EUR)

    Overview
    Key Features
     
    Features: A quantum leap in design, innovation and 21st Century safety technology. Based on key user-identified needs, Miller has developed a new range of fall protection harnesses that meet and/or exceed expectations of users well-versed in the delicate balance of safety and functionality while working at height. With the new Revolution harnesses, Miller has reinvented the full body harness, redefined comfort levels and reinforced the durability of the product. This Miller R6 Revolution 4-pt Premium Harness is perfect for utilities &telecom.

    Benefits:

    PivotLink Connection (patented): This unique rotary design provides greater comfort in bending / mobility. Positioned at waist level to mirror the bending and squatting movements of the worker in construction and maintenance. Provides attachment point for tools and accessories. Made of stainless steel for corrosion resistance. In the event of a fall, the PivotLink improves the harness resistance due to an improved distribution of the efforts.

    ErgoArmor Back Shield: This semi-flexible back shield minimizes impact from sharp / heavy snaphooks and self retracting lifelines. The self-adjusting channels conform to a variety of body shapes. The padding conforms to unlimited back contours while allowing superior air flow. A knitted mesh membrane minimizes moisture absorption and maintains an optimal air circulation whilst also helping to position the back D-ring correctly.

    Self Contained Label Pack (patented): Encapsulates labels minimizing damage and loss. Durable, polymerconstruction for extended service life. Integrated and oversized pull-free lanyard rings. Protection against light, rain, abrasion and dust.

    Cam Buckle (patented): Easy, one-hand adjustment / release allows simultaneous adjustment of shoulder straps. Promotes proper snug fit: will not slip or misadjust. Constructed of high-tech polymer, lightweight aluminium and stainless steel materials that resist rust/corrosion.

    DualTech Webbing (patented): Donning made easy with two-sided, contrasting colour webbing and textures: soft grey polyamide webbing on the inside and durable, abrasion resistant polyester webbing on the outside. Webbing engineered with shape retention memory for a more comfortable fit. Unique circular tack provides greater strength, and contrasting colours make inspection easier.

    DuraFlex® Webbing: Patented, elastomer webbing specially formulated to strech with the user's movements so there is no bunching or binding.

    Work positioning belt: For a more comfortable hands-free position when used in conjunction with a positioning lanyard.
     
    Recommended Industries/Use
     
     
    Hazards
     
     
    Regulations
     
    • All Miller harnesses are CE certified and comply with EN 361 and, where necessary, with EN 358
     
    Warranty Information
     
    Our state of the art equipment provides the critical tool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made in accordance with the standards and meets your exacting requirements.
    Specifications

    Others

    • Product Type
      • Harness Degrees Celsius

    Others

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1014261
    R6 Revolution premium DualTech LXL 4-point: DualTech Webbing: with quick-fixing buckles: rotating work-positioning belt: D-ring on belt: size LXL
    1014261
    R6 Revolution premium DualTech LXL 4-point: DualTech Webbing: with quick-fixing buckles: rotating work-positioning belt: D-ring on belt: size LXL