Harnesses
Miller IBX2R Harnesses (EUR)
Miller IBX2R Harnesses (EUR)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
Designed for specialists working hands-free at heights or in rescue, this full-body harness offers excellent suspension comfort and minimises suspension trauma. 4-point harness with work-positioning belt and padded leg straps.
The belay connection link distributes the loads to the larger muscle groups to minimise discomfort and suspension trauma and maximise productivity. Easy to fit thanks to ABS shoulder adjustment buckles (Advanced Buckling System).
Recommended Industries/Use
- Other
Hazards
- Fall from height
Regulations
- All Miller harnesses are CE certified and comply with EN 361 and, where necessary, with EN 358
Historical Brand
Warranty Information
Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.
Others
- Product Type
- Harness Degrees Celsius
Others
- Product Type
- Harness Degrees Celsius
- Product Type : Harness Degrees Celsius
Please sign in to view part numbers available for purchase based on your account Sign In