/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    harnesses

    Miller h500 - arc flash

    Miller H500 Arc Flash series has been conceived to to self-extinguish quickly and prevent melting or dripping in the event of an arc flash.

    Overview
    • Polyamide webbing
    • Removable shoulder padding
    • Dielectric back D ring
    • Polyamide front webbing loops
    • Lanyard keepers
    • Dielectric shoulder strap adjuster buckle
    • Dielectric mating buckles.
    • Dielectric side D rings
    • Clearly identifiable fall impact indicators
    • Flame retardant elastic keepers
    • Protected label pouch
    • Thick waist belt
    • Lightweight (size 2 = 2.6 kg).
    EN 361:2002, EN358:2018, ASTM F887-20
    The Arc Flask lanyard is also available in single and double versions
    - FPLARCM-SEU. Arc Flash Lanyard&thinsp:&mdash:&thinsp:Single leg
    - FPLARCM-TEU Arc Flash Lanyard&thinsp:&mdash:&thinsp:Twin legs
    Specifications

    Others

    • Attachment Point Locations (if not D-Ring)
      • Polyamide Front webbing loops
    • Webbing Type
      • Flame retardant
    • Webbing Material
      • Polyamide- flame retardant
    • Webbing Color
      • Black/Red
    • Standards
      • EN 361:2002, EN358:2018, ASTM F887-20
      • EN 361:2002- EN358:2018- ASTM F887-20
    • RFID
      • No
    • Product Weight
      • 2.6 kg
    • Product Type
      • Harness Degrees Celsius
    • Product Family
      • Miller H500 Full Body Harness
    • Number of D-Rings
      • 5
    • Maximum Weight Capacity
      • 140
    • Leg Strap Buckle Type
      • Standard
    • Leg Strap Buckle Material
      • Dielectric Mating Buckle
    • Harness Style
      • Vest style
    • Harness Size
      • S- M- L
    • D-Ring Material
      • Dielectric
    • D-Ring Locations
      • back- front- side
    • Chest Strap Buckle Type
      • Standard
    • Chest Strap Buckle Material
      • Dielectric Mating Buckle
    • Belt Type
      • non-removable
    • Belt Material
      • Polyamide
    • Belt Buckle Type
      • Dielectric Mating Buckle
    • Belt Buckle Material
      • Dielectric Mating Buckles
    • Attachment Point Type
      • Dielectric Back D-Ring

    Others

    • Attachment Point Locations (if not D-Ring)
      • Polyamide Front webbing loops
    • Webbing Type
      • Flame retardant
    • Webbing Material
      • Polyamide- flame retardant
    • Webbing Color
      • Black/Red
    • Standards
      • EN 361:2002, EN358:2018, ASTM F887-20
      • EN 361:2002- EN358:2018- ASTM F887-20
    • RFID
      • No
    • Product Weight
      • 2.6 kg
    • Product Type
      • Harness Degrees Celsius
    • Product Family
      • Miller H500 Full Body Harness
    • Number of D-Rings
      • 5
    • Maximum Weight Capacity
      • 140
    • Leg Strap Buckle Type
      • Standard
    • Leg Strap Buckle Material
      • Dielectric Mating Buckle
    • Harness Style
      • Vest style
    • Harness Size
      • S- M- L
    • D-Ring Material
      • Dielectric
    • D-Ring Locations
      • back- front- side
    • Chest Strap Buckle Type
      • Standard
    • Chest Strap Buckle Material
      • Dielectric Mating Buckle
    • Belt Type
      • non-removable
    • Belt Material
      • Polyamide
    • Belt Buckle Type
      • Dielectric Mating Buckle
    • Belt Buckle Material
      • Dielectric Mating Buckles
    • Attachment Point Type
      • Dielectric Back D-Ring
    • Attachment Point Locations (if not D-Ring) : Polyamide Front webbing loops
    • Webbing Type : Flame retardant
    • Webbing Material : Polyamide- flame retardant
    • Webbing Color : Black/Red
    • Standards : EN 361:2002, EN358:2018, ASTM F887-20|EN 361:2002- EN358:2018- ASTM F887-20
    • RFID : No
    • Product Weight : 2.6 kg
    • Product Type : Harness Degrees Celsius
    • Product Family : Miller H500 Full Body Harness
    • Number of D-Rings : 5
    • Maximum Weight Capacity : 140
    • Leg Strap Buckle Type : Standard
    • Leg Strap Buckle Material : Dielectric Mating Buckle
    • Harness Style : Vest style
    • Harness Size : S- M- L
    • D-Ring Material : Dielectric
    • D-Ring Locations : back- front- side
    • Chest Strap Buckle Type : Standard
    • Chest Strap Buckle Material : Dielectric Mating Buckle
    • Belt Type : non-removable
    • Belt Material : Polyamide
    • Belt Buckle Type : Dielectric Mating Buckle
    • Belt Buckle Material : Dielectric Mating Buckles
    • Attachment Point Type : Dielectric Back D-Ring
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list